a. 100% FSC Certified.b. SOURCE - Western PA Northern Appalachian White Oak c. CUT - 100% Rift Sawn. (NOFMA only requires 75% to be considered Rift.)d. GRADE i. Clear - 100% heartwood, no sap, free of knots and defects. ii.Natural - sound knots, sapwood & heartwood, natural characteristics.e. WIDTHS - i. 100% RIFT 2 1/4" - 6" ii.NOFMA Standards 2 1⁄4" - 8"f. Lengths 12"-7' avg. 42" & 7'-12'i. Custom lengths by requestii.Milling matches with both lengths, so you can mixg. Thickness: Solid 3/4"h. Styles: Strip, Herringbone, Chevron, Random width, Wide Planki. Edge: Square Edge, Micro bevel, hand crafted edgesj. Milling: Tongue & Groove and End Matched.k. Surface: unfinished, hand scraped, wire brush, circle sawn.
Rated 5 based on
1 product reviews