Alside

Vinyl Siding, Windows & Doors

CONTACT INFO
3773 State Rd.
Cuyahoga Falls, OH 44223
Toll Free: 800-922-6009
Phone: 330-922-5350
Continuing Education Logo
Request for information Alside Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
press releases
SOCIAL

Features and Benefits

  • 1-1/2" thick insulation* wraps your home in a thermal blanket of protection to help lower utility costs while providing a warm and cozy environment
  • The secure interlocking panel design provides a tight fit and clean, crisp course lines
  • Prodigy's vinyl surface repels heavy rain while its insulating layer breathes freely to keep your home comfortable
  • 16'8" extended panel length provides the look of natural wood and does not require face nailing or unsightly caulking
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews

Features and Benefits 
 

  • Features a precisely contoured insulating foam underlayment that reduces energy costs while keeping your home comfortable
  • Five times the impact resistance of traditional siding
  • Exclusive TriBeam® construction delivers superior rigidity, for straight and even walls
  • 500% more breathable than other insulated systems and will not absorb or retain moisture
  • Rolled-edge nail hem ensures superior performance in any climate and weather conditions
  • Lifetime Transferable Warranty*

 


*See printed warranty for complete details
 

Rated 5 based on 1 product reviews

Features and Benefits

  • Alside's flagship siding product, combines authentic wood beauty with unmatched durability, performance and maintenance freedom
  • Exclusive TriBeam® Design provides superior strength and durability
  • The siding that changed the industry is five times more rigid than other leading brands
  • Charter Oak siding has been independently tested to resist Category 5 hurricane force winds
  • Charter Oak XL and XXL extended length panels can be used on their own or in combination with standard 12'1" panels
  • Lifetime Transferable Warrant


Rated 5 based on 1 product reviews

Features and Benefits

  • Premium .044 panel thickness without the premium price
  • Advanced lock design provides superior rigidity
  • Extra strong rolled over nail hem
  • Available in D4 and D5 clapboard, and D4 and D5 dutch lap profiles
  • Choose from up to 19 colors including six designer colors
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews

Features and Benefits

  • Available in three classic profile widths. D4 clapboard and dutch lap, D5 clapboard and dutch lap, and triple 3" clapboard
  • Rolled top nail hem for added rigidity
  • Natural cedar grain texture
  • .042 thickness (nominal)
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews

Features and Benefits

  • Available in 4-1/2" clapboard and dutch lap profiles
  • .040 thickness (nominal)
  • An occasional rinse with a garden hose will keep Coventry''''s natural cedar grain texture and low-gloss finish beautiful year after year
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews

Features and Benefits

  • Gently rounded bead and a striking 3/4" projection provide historic elegance
  • Authentic 6-1/2" exposure
  • Subtle wood grain texture
  • Warm, low-gloss finish
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews

Features and Benefits

  • .048" premium vertical siding
  • 20% thicker than other premium vinyl sidings
  • Light rough-sawn texture for sought after rustic style
  • Lifetime Transferable Warranty

 

Rated 5 based on 1 product reviews

Features and Benefits

  • Exclusive TriBeam® System provides unsurpassed panel rigidity and superior wind resistance
  • In independent tests, Charter Oak proved to be as much as five times more rigid than leading competitive soffit panels
  • Charter Oak Soffit is so rigid that it can be used as vertical siding to emphasize accent areas
  • Achieve beautiful ventilation because aeration openings are hidden in the grooves to keep attics cool and dry
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews

Features and Benefits

  • Vented panels have an ''"outward weave''" design for maximum visual appeal
  • Available in V-grove grain and smooth profiles
  • Traditional 4" exposure width
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews

Features and Benefits

  • .016" gauge soffit delivers 14.3% higher ultimate tensile strength than a competitive .019 gauge soffit
  • Specially formulated alloy with a durable finished coat
  • Deeper 1/2" V-groove increases structural performance
  • Satin finish provides resistance to surface marring
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews

Features and Benefits

  • Historical 2-1/2" beaded design is available in solid or hidden aerated soffit profiles
  • Performance engineered with recessed vents in the grooves to provide essential airflow
  • Finely textured matte finish for a clean finished look
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews

Trimworks Decorative Accents

  • This system of exterior components lets you create a wide range of decorative trim treatments
  • Trimworks accessories can be used at windows, doors, outside corners, gable ends, and to create decorative bands and columns

 

Rated 5 based on 1 product reviews

Features and Benefits

  • Independently tested to withstand hurricane-force winds, with wind force exceeding 160 mph
  • Constructed of roll-formed 29 gauge G-90 galvanized steel for exceptional strength and impact resistance
  • Heavy-duty construction hides wall imperfections
  • Non-combustible product that meets even the most stringent building codes
  • Lifetime Transferable Warranty


Rated 5 based on 1 product reviews

Features and Benefits

  • The multi-chamber design of the Sheffield Window helps trap dead air to produce an effective insulating barrier
  • Fusion-welded frame and sashes provide superior structural strength and create a permanent barrier against air and moisture infiltration
  • Ensuring easy operation, the constant force balance system and heavy-duty operating hardware continue to operate perfectly, even after decades of regular use
  • Heavy-duty SteelForce'' reinforcement is placed within the sashes at the meeting rails to ensure extra protection at this very critical and often used location
  • The Intercept Spacer System helps reduce conducted heat loss through the window and is better at retaining insulating gas than many conventional designs
  • Triple-barrier weatherstripping between the sash and jamb for superior protection from air and water infiltration
  • Sloped sill helps prevent water and air infiltration, forcing water to drain to the exterior of the window
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews

Features and Benefits

  • Fusion-welded frame and sashes provide superior structural strength and create a permanent barrier against air and moisture infiltration
  • The multi-chamber design of the UltraMaxx Window helps trap dead air to produce an effective insulating barrier
  • Quad 4 weatherstripping at the header and sill adds greater protection from the elements
  • Heavy-duty SteelForce'' reinforcement is placed within the sashes at the meeting rails to ensure extra protection at this very critical and often used location
  • The Intercept Spacer System helps reduce conducted heat loss through the window and is better at retaining insulating gas than many conventional designs
  • Triple-barrier weatherstripping between the sash and jamb for superior protection from air and water infiltration
  • Full-capture sill channels water to the exterior ''- keeping your windows free from accumulation of water and debris
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews

Features and Benefits

  • The EdgeForce™ low-profile frame and sash creates an expanded glass area while internal chambers increase structural integrity, rigidity and energy efficiency
  • CoreFX™ composite reinforcement helps reduce the transfer of energy while strengthening meeting rails and allowing for secure mounting of hardware
  • Defense-Tek™ end-of-throw cam shift locking action delivers increased strength and protection
  • Forecaster™ quickly directs water runoff, keeping the exterior of the window clean and attractive
  • The HP3™ telescoping sill dam delivers protection from air and water infiltration, increases structural stability and enhances beauty
  • Gatekeeper™ interlocking sash-to-sill technology delivers a unified wall of strength
  • The Ocular™ screen bulb seal eliminates light penetration between the screen and frame and aids in easy screen installation and removal


Rated 5 based on 1 product reviews

Features and Benefits

  • Vinyl mainframe and sashes won'''t chip, peel, crack or warp
  • Premium vinyl color is formulated throughout for lasting beauty
  • Multi-chambered sash and mainframe create insulating air spaces for increased thermal efficiency
  • Composite-reinforced interlock at sash meeting rails provide increased strength and comfort
  • Protective bulb seal helps prevent air penetration at the meeting rails
  • Drop-in glazing for extra protection from the elements
  • Fully extruded lift rails provide stability for trouble-free operation
  • Sloped sill forces water to drain to the exterior of the window
  • Hidden screen track for clean lines and added beauty
  • Bulb seal at the sill creates extra protection from dust, dirt and air infiltration


Rated 5 based on 1 product reviews

Features and Benefits

  • Beveled exterior sash design enhances installation aesthetics
  • Step-down frame with inner compression bulb seal provides a tight seal even during inclement weather conditions
  • Stainless steel hardware provides years of trouble-free operation
  • Low-profile, single-lever locking handle adds to the ease of operation
  • Functional and stylish, the sleek fold away crank handle won'''t get caught up in blinds or curtains
  • Available in a continuous mainframe with multiple-lite configurations
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews

Features and Benefits

  • Beveled exterior sash design creates the appearance of a larger glass area with an attractive slimline look
  • Stainless steel hinge system for years of trouble-free opening and closing
  • Fully extruded overlapping screen frame for maximum ventilation
  • Functional and stylish, the sleek fold away crank handle won'''t get caught up in blinds or curtains
  • Awning windows feature a dual locking system on each side of the window
  • Available in a continuous mainframe with multiple-lite configurations
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews

Features and Benefits

  • Extruded vinyl frame and sashes help to increase energy efficiency.
  • 1-1/4" furniture-grade veneer is standard in the construction of head, seatboard and jambs
  • 3" pre-insulated seatboard option means a more comfortable home and helps increase energy savings
  • Slimeline reinforced mullion design provides superior strength and support for the selection components
  • Adjustable turn-buckle cable hanging system is designed to eliminate possible sagging or bowing and the need for external braces
  • Exterior roof system available with an optional copper or painted aluminum roof clad kit
  • Available in your choice of double-hung, casements or fixed-lite combinations.
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews

Features and Benefits

  • Fully welded mainframe for strength and stability
  • Top sloped insulating glass panel is tempered for improved safety and unit integrity
  • Twin-sealing, full screened, operating casements improves weather protection
  • Completely assembled with head and seatboard for easy installation
  • Multi-point locking system for a tighter seal and added security
  • Clear 1" insulated glass unit provides all-weather protection
  • An adjustable 1/2" thick glass shelf with polished edges is standard on all garden windows


Rated 5 based on 1 product reviews

Features and Benefits

  • Vinyl extrusions built to withstand the extreme heat and humidity common to coastal regions
  • Galvanized steel reinforcement for added strength to the exterior of the meeting rail
  • Features a 3mm layer of annealed glass, a warm-edge spacer system and two more layers of 3mm annealed glass fortified by a layer of 0.090" laminate
  • Fin seal weatherstripping and bulb seal helps to prevent infiltration at the interlock
  • ''"Dead bolt''" locking system at the sill helps sash to absorb impact without bending or collapsing


Rated 5 based on 1 product reviews

Features and Benefits

  • Beveled exterior sash design creates the appearance of a larger glass area with an attractive slimline look.
  • Heavy-duty, state-of-the-art hinge system provides easy operation from inside the home.
  • Multiple lite configurations are available in a single mainframe.
  • Awning windows feature a dual-point locking system for a safe, secure fit.
  • Combine casement and fixed-lite windows or awning and fixed-lite windows to add striking beauty and increased visibility.


Rated 5 based on 1 product reviews

Features and Benefits

  • Three distinctive styles to choose from: Contemporary, Classic and French.
  • Mainframe and sash feature a double-wall design and multi-chambered construction for added strength
  • Dual internal/external weatherstripping on the sash ensures optimal energy efficiency
  • Precision-engineered tandem roller system ensures easy and quiet door operation
  • Mainframe joints incorporate closed-cell foam gaskets for superior sealing
  • Heavy-duty extruded aluminum screen features four adjustable rollers for smooth gliding
  • Available in 2-, 3- and 4-panel configurations
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews

Features and Benefits

  • White pine wood mainframe substructure, combined with vinyl cladding, provides an effective thermal barrier.
  • Triple-screw, butt-joint frame construction offers maximum strength, with no drafty gaps at corners.
  • Vertical sash components are metal-reinforced for added structural strength.
  • Dual durometer glazing system absorbs shocks and offers extra weather protection.
  • Structural composite roller system ensures quiet and easy operation of the door panel.
  • Low-profile, anodized aluminum sill cover for added strength and durability.
  • Heavy-duty fiberglass screen with aluminum frame features an adjustable independent wheel system in all four corners.
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone.


Rated 5 based on 1 product reviews

Features and Benefit

  • State-of-the-art fusion-welded sashes and mainframe
  • Fully weatherstripped at jambs, header and sill for improved energy efficiency
  • Vertical sash components are metal reinforced for added structural strength
  • Panels slide on dual adjustable steel wheels with steel ball bearings for smooth movement
  • Heavy-duty aluminum screen with four-point roller adjustment
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews

Features and Benefit

  • Three distinctive styles to choose from: Contemporary, Classic and French
  • Mainframe and sash feature a double-wall design and multi-chambered construction for added strength
  • Dual internal/external weatherstripping on the sash ensures optimal energy efficiency
  • Precision-engineered tandem roller system ensures easy and quiet door operation
  • Heavy-duty extruded aluminum screen features four adjustable rollers for smooth gliding
  • Available in 2-, 3- and 4-panel configurations
  • Optional ClimaTech insulated glass packages available. Consult your window professional for the optimal glass package required for your home and climate zone


Rated 5 based on 1 product reviews

Features and Benefits

  • Fusion-welded construction delivers long-lasting strength and durability
  • Sturdy 4-1/2" frame depth and 1''" wide integral nailing fin with 1-3/8" set back for added structural integrity
  • Adjustable dual tandem roller system on a stainless steel track ensures easy operation
  • Two, three and four-panel configurations available


Rated 5 based on 1 product reviews

Features and Benefits

  • Fusion-welded mainframe and sashes eliminate potential leak points at sill corners for improved energy efficiency and easy water drainage
  • Multi-walled extrusions provide superb welding strength and structural integrity
  • Heavy-duty, multi-point locking system ensures a tight seal for added comfort
  • Multiple lite configurations are available in a single mainframe


Rated 5 based on 1 product reviews

Features and Benefits

  • Fusion-welded frame and sashes for increased strength and integrity
  • Multi-walled extrusions provide superb welding strength and structural integrity
  • 3-3/8" frame depth for multiple applications
  • Side-load sash operates on two concealed, pre-calibrated block and tackle balances
  • Full capture sill enhances protection from air and water infiltration
  • Full weatherstripping on the perimeter provides greater energy savings


Rated 5 based on 1 product reviews

Features and Benefits

  • Full 45-degree fusion-welded mainframe and sashes deliver increased strength and energy efficiency
  • Multi-chambered extrusions improve thermal performance and structural integrity
  • 1" integral pre-punched nail flange for enhanced installation and a weathertight fit
  • Side load sash operates on two concealed, pre-calibrated sash balances
  • Sash perimeters are fully weatherstripped for improved thermal protection
  • Water management system with offset drainage to the exterior


Rated 5 based on 1 product reviews