Alside > CAD > Vinyl Siding and Soffit

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

CAD details
1 1/2" J-channel
download: DWG view: PDF
CAD details
1 1/4" J-channel
download: DWG view: PDF
CAD details
1/2" J-channel
download: DWG view: PDF
CAD details
3/4" J-channel
download: DWG view: PDF
CAD details
5/8" J-channel
download: DWG view: PDF
CAD details
Wide Faced J-channel
download: DWG view: PDF
CAD details
3/4" F-channel
download: DWG view: PDF
CAD details
5/8" F-channel
download: DWG view: PDF
CAD details
3/4" H-molding
download: DWG view: PDF
CAD details
5/8" H-molding
download: DWG view: PDF
CAD details
3 1/2" Lineal
download: DWG view: PDF
CAD details
5" Lineal
download: DWG view: PDF
CAD details
3/4" Inside Corner
download: DWG view: PDF
CAD details
3/4" x 3.00" Outside Corner Post
download: DWG view: PDF
CAD details
3/4" x 4.00" Outside Corner Post
download: DWG view: PDF
CAD details
45 degree Outside Corner Post
download: DWG view: PDF
CAD details
3/4" x 7.00" Fluted Outside Corner Post
download: DWG view: PDF
CAD details
5" Fluted Lineal
download: DWG view: PDF
CAD details
8" Fascia
download: DWG view: PDF
CAD details
Architectural Shakes
download: DWG view: PDF
CAD details
Belly Band
download: DWG view: PDF
CAD details
Board and Batten Siding
download: DWG view: PDF
CAD details
Centerlock Clapboard Siding, double 4 1/2"
download: DWG view: PDF
CAD details
Centerlock Dutchlap Siding, double 4 1/2"
download: DWG view: PDF
CAD details
Charter Oak Clapboard Siding, double 4 1/2"
download: DWG view: PDF
CAD details
Charter Oak Clapboard Siding, double 4 1/2", matte finish
download: DWG view: PDF
CAD details
Charter Oak Dutchlap Siding, double 4 1/2"
download: DWG view: PDF
CAD details
Conquest Clapboard Siding, double 4 1/2"
download: DWG view: PDF
CAD details
Conquest Clapboard Siding, triple 3"
download: DWG view: PDF
CAD details
Conquest Dutchlap Siding, double 4 1/2"
download: DWG view: PDF
CAD details
Landscape Clapboard Siding, double 4"
download: DWG view: PDF
CAD details
Landscape Dutchlap Siding, double 4"
download: DWG view: PDF
CAD details
Odyssey Plus Clapboard Siding, double 4"
download: DWG view: PDF
CAD details
Odyssey Plus Clapboard Siding, double 5"
download: DWG view: PDF
CAD details
Odyssey Plus Dutchlap Siding, double 4"
download: DWG view: PDF
CAD details
Odyssey Plus Dutchlap Siding, double 5"
download: DWG view: PDF
CAD details
Seneca Clapboard Siding, double 4 1/2"
download: DWG view: PDF
CAD details
Seneca Dutchlap Siding, double 4 1/2"
download: DWG view: PDF
CAD details
Custom Crown Molding
download: DWG view: PDF
CAD details
Alliance T4 12" Soffit
download: DWG view: PDF
CAD details
Charter Oak Soffit reinforced lock
download: DWG view: PDF
CAD details
Greenbriar 8" Beaded Soffit
download: DWG view: PDF
CAD details
New Constructionn Starter Strip
download: DWG view: PDF
CAD details
Beaded Corner Starter
download: DWG view: PDF
CAD details
Fluted Corner Starter
download: DWG view: PDF
CAD details
Retrofit Starter Strip
download: DWG view: PDF
CAD details
Double Finish Trim
download: DWG view: PDF
CAD details
Finish Trim (undersill)
download: DWG view: PDF
CAD details
Soffit Crown Molding
download: DWG view: PDF
CAD details
Super Span Vertical 10" soffit/siding
download: DWG view: PDF
CAD details
Williamsport Colonial Siding, beaded 6 1/2"
download: DWG view: PDF