The AM-FINN Sauna & Steam Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

AM-FINN Sauna & Steam
CONTENT
NEW Himalayan Salt Room Sauna image

NEW Himalayan Salt Room Sauna

Himalayan Salt Room Panels Simple installation with our building block system Engineered Salt Panels are removable for easy maintenance and repair Easy to incorporate Pink Salt into a new or existing sauna Add panels with or without plug-and-play LED lighting All panels include 100% natural Himalayan salt blocks
Rated 5 based on 1 product reviews
Commercial Eco-Sauna image

Commercial Eco-Sauna

Am-Finn Eco-Sauna Add a custom look while being environmentally responsible with the Eco-Sauna 100% recycled medium-density fiberboard overlaid with Grade A, Clear, Western Red Cedar Traditional cedar sauna with an innovative design that reduces the use of new-growth wood by 70% while maintaining the traditional cedar sauna design Contributes to LEED credits
Rated 5 based on 1 product reviews
Advanced Hybrid Steam Rooms® image

Advanced Hybrid Steam Rooms®

Am-Finn is the original innovator and manufacturer of the Hybrid Steam Rooms®. Cut energy costs by 50% Eliminate the need for daily cleaning with harsh chemicals PowerZone, self-cleaning technology Contributes to 4 categories of LEED credits Cutting edge architects only specify hybrid steam rooms - citing tile rooms as a thing of the past. Preferred by: Gold''s Gym, World Gyms, YMCAs and professional sports franchises have already make the change.
Rated 5 based on 1 product reviews