AMBICO LIMITED > BIM > Engineered Doors
AMBICO LIMITED

Specialized Doors, Frames and Windows

CONTACT INFO
1120 Cummings Ave.
Ottawa, ON, Canada K1J 7R8
Toll Free: 888-423-2224
Phone: 613-746-4663
Continuing Education Logo
Request for information AMBICO LIMITED Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Webinars
SOCIAL

Engineered Doors  

Acoustic Steel Doors  

Acoustic Steel Doors: Double Flush

Acoustic Steel Doors: Double Vision

Acoustic Steel Doors: Single Flush

Acoustic Steel Doors: Single Vision

Acoustic Wood Doors  

Acoustic Wood Doors: Double

Acoustic Wood Doors: Double Vision

Acoustic Wood Doors: Single

Acoustic Wood Doors: Single Vision

Blast Resistant Doors  

Blast Resistant Doors: Double Flush

Blast Resistant Doors: Double Vision

Blast Resistant Doors: Medium Duty Double

Blast Resistant Doors: Medium Duty Double Vision

Blast Resistant Doors: Medium Duty Single

Blast Resistant Doors: Medium Duty Single Vision

Blast Resistant Doors: Single Flush

Blast Resistant Doors: Single Vision

Bullet Resistant Doors - Steel and Wood  

Bullet Resistant Doors - Steel and Wood: Double Flush

Bullet Resistant Doors - Steel and Wood: Double Vision

Bullet Resistant Doors - Steel and Wood: Single Flush

Bullet Resistant Doors - Steel and Wood: Single Vision

Flood Resistant Doors  

Flood Resistant Doors: Single - Flush

Lead Lined Doors  

Lead Lined Doors: Double Flush

Lead Lined Doors: Double Vision

Lead Lined Doors: Single Flush

Lead Lined Doors: Single Vision

Oversized Doors  

Oversized Doors: Double Flush

Oversized Doors: Double Monorail

Oversized Doors: Single Flush

Radio Frequency Doors  

Radio Frequency Doors: Double Flush

Radio Frequency Doors: Single Flush

Tornado Resistant Doors  

Tornado Resistant Doors: Double Flush

Tornado Resistant Doors: Single Flush

Tornado Resistant Doors: Wood Single Flush