AMBICO LIMITED

Specialized Doors, Frames and Windows

CONTACT INFO
1120 Cummings Ave.
Ottawa, ON, Canada K1J 7R8
Toll Free: 888-423-2224
Phone: 613-746-4663
Continuing Education Logo
Request for informationAMBICO LIMITED Contact Us / RFI
SOCIAL

AMBICO acoustic steel doors and frames combine outstanding sound transmission loss with the appearance of standard hollow metal products. Doors are provided complete with acoustic steel frames, perimeter and bottom seals.

 

 

Acoustic Steel Doors & Frames - Brochure 

Acoustic Steel Doors & Frames - Healthcare Environments Brochure

 

Rated 5 based on 1 product reviews

AMBICO acoustic soundproof wood doors and steel frames set the global standard for sound transmission loss. Doors and frames have been tested as a unit and are supplied with acoustic perimeter and bottom seals. Stock acoustic soundproof wood doors and steel frames are ready for immediate shipment.

 

 

Acoustic Wood Doors & Frames - Brochure

Acoustic Wood Doors & Frames - Healthcare Environments Brochure
 

Rated 5 based on 1 product reviews

AMBICO sliding acoustic steel doors combine outstanding sound transmission loss with the appearance of standard sliding door products.

Rated 5 based on 1 product reviews

AMBICO acoustic glass windows combine outstanding sound transmission loss with the appearance of standard metal window products. Our entire range of acoustic windows is engineered to meet the unique requirements of building projects in a variety of demanding environments.

Rated 5 based on 1 product reviews

AMBICO blast resistant steel doors and frames combine blast and air pressure resistance with the functionality of standard hollow metal products. Our entire range of blast resistant products are readily available complete with builders hardware that provides an easy-to-operate door system.

 

Blast Resistant Doors & Frames - Brochure

Rated 5 based on 1 product reviews

AMBICO sliding blast resistant steel doors combine blast and air pressure resistance with the appearance of standard sliding door products. The all of our blast resistant products adhere to Unified Facilities Criteria designed to protect DoD (Department of Defense) personnel from terrorist attacks.

Rated 5 based on 1 product reviews

AMBICO blast resistant steel overhead doors are highly engineered, multi-leaf door assemblies that combine blast resistant panels designed to operate with upward-acting, counter-weight overhead door hardware. The entire assemblies are designed to withstand explosive pressure ranging from ten pounds per square foot (PSF) to ten pounds per square inch (PSI). AMBICO blast resistant products have been laboratory tested and are independently certified by professional engineers.

Rated 5 based on 1 product reviews

AMBICO blast resistant windows combine outstanding performance characteristics with the appearance of standard metal window products. Our entire range of blast resistant window products is engineered to meet the unique requirements of building projects in a variety of demanding environments.

Rated 5 based on 1 product reviews

AMBICO decorative brass clad and bronze clad doors and frames combine outstanding visual appeal with rugged performance in the field. Products are designed in consultation with our project design team to meet the unique requirements of each job.




Rated 5 based on 1 product reviews

Brass or bronze window frame cladding is fastened to a rugged steel core with care and old-world attention to detail. Gleaming appearance of polished brass or bronze clad window products projects an exclusive image at a surprisingly moderate cost.





Rated 5 based on 1 product reviews

AMBICO bulletproof steel doors and frames are secure from ballistic attack, yet have the appearance of standard hollow metal products. Our complete range of bulletproof doors are readily available and can be furnished with factory installed bullet resistant glazing.

 

 

Bullet Resistant Steel Doors & Frames - Healthcare Environments Brochure

Rated 5 based on 1 product reviews

AMBICO bulletproof steel sliding doors are secure from ballistic attack yet have the appearance of traditional standard steel sliding doors.

Rated 5 based on 1 product reviews

AMBICO bullet resistant wood doors and steel frames combine ballistic security with the appearance of standard door and frame products. Our complete range of bullet resistant doors are readily available and can be furnished with factory installed bullet resistant glazing.
 

 

Bullet Resistant Wood Doors & Frames - Healthcare Environments Brochure
 

Rated 5 based on 1 product reviews

AMBICO bullet resistant steel overhead doors are secure from ballistic attack with the appearance and function of conventional vertical lift sectional door products. Our complete range of bullet resistant doors are readily available and can be furnished with, rugged hardware, counterbalance systems, electric operators and safety devices.

Rated 5 based on 1 product reviews

AMBICO bulletproof windows combine outstanding performance characteristics with the appearance of standard window products. Our entire range of bullet resistant window products is engineered to meet the unique requirements of building projects in a variety of demanding environments.

Rated 5 based on 1 product reviews

AMBICO lead lined steel doors and frames combine protection against radiation with the appearance of standard hollow metal products. A full range of fire rated and non-fire rated products are readily available in both mild steel and stainless steel.

 

 

Lead Lined Steel Doors & Frames - Healthcare Environments Brochure
 

Rated 5 based on 1 product reviews

AMBICO oversized steel doors have been designed and manufactured to suit sliding and swinging openings of almost any dimension. Doors have been fabricated in sizes up to thirty feet in height and in weights exceeding five tons per door leaf.

Rated 5 based on 1 product reviews

A Radio Frequency (RF) shielding door assembly reduces the amount of radio-frequency and/or electromagnetic energy that is transmitted across an opening. Often RF door and frame assemblies are designed to achieve acoustic as well as radio frequency attenuation.

 

 

 

Radio Frequency Doors & Frames - Healthcare Environments Brochure
 

Rated 5 based on 1 product reviews

AMBICO customizes recessed panel steel doors to suit unique architectural and aesthetic requirements. Individual panels are recessed into the door face to create a prominent “shadow" around the perimeter of each rectangular panel.

Rated 5 based on 1 product reviews

AMBICO stainless steel doors and frames combine corrosion protection with outstanding design and beauty. A complete range of fire rated and non-fire rated products are readily available, making use of a wide variety of stainless steels. Stock stainless steel doors and frames are ready for immediate shipment.

 

 

Stainless Steel Doors & Frames - Healthcare Environments Brochure
 

Rated 5 based on 1 product reviews

AMBICO stainless steel windows combine corrosion protection with outstanding design and beauty. A complete range of fire rated and non-fire rated products are readily available, making use of a wide variety of stainless steels.


Rated 5 based on 1 product reviews

AMBICO tornado resistant doors and frames combine the ultimate in wind and debris resistance and yet appear identical to standard hollow metal doors and pressed steel frames. Doors and frames have been tested as a unit and are supplied with locks and hinges factory pre-installed.

 

Tornado Resistant Steel Doors & Frame - Brochure

 

Rated 5 based on 1 product reviews