AMBICO LIMITED
AMBICO LIMITED
Specialized Doors, Frames and Windows
CONTACT INFO
1120 Cummings Ave.
Ottawa, ON, Canada K1J 7R8
Toll Free: 888-423-2224
Phone: 613-746-4663
Continuing Education Logo
Request for information AMBICO LIMITED Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Acoustic Steel Doors & Frames

AMBICO acoustic steel doors and frames combine outstanding sound transmission loss with the appearance of standard hollow metal products. Doors are provided complete with acoustic steel frames, perimeter and bottom seals.



Acoustic Steel Doors & Frames - Brochure

Acoustic Steel Doors & Frames - Healthcare Environments Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Acoustic Wood Doors & Steel Frames

AMBICO acoustic soundproof wood doors and steel frames set the global standard for sound transmission loss. Doors and frames have been tested as a unit and are supplied with acoustic perimeter and bottom seals. Stock acoustic soundproof wood doors and steel frames are ready for immediate shipment.


Acoustic Wood Doors & Frames - Brochure

Acoustic Wood Doors & Frames - Healthcare Environments Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Acoustic Steel Sliding Doors

AMBICO sliding acoustic steel doors combine outstanding sound transmission loss with the appearance of standard sliding door products.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Acoustic Steel Windows

AMBICO acoustic glass windows combine outstanding sound transmission loss with the appearance of standard metal window products. Our entire range of acoustic windows is engineered to meet the unique requirements of building projects in a variety of demanding environments.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Blast & Pressure Resistant Doors & Frames

AMBICO blast resistant steel doors and frames combine blast and air pressure resistance with the functionality of standard hollow metal products. Our entire range of blast resistant products are readily available complete with builders hardware that provides an easy-to-operate door system.


Blast Resistant Doors & Frames - Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Blast & Pressure Resistant Sliding Steel Doors

AMBICO sliding blast resistant steel doors combine blast and air pressure resistance with the appearance of standard sliding door products. The all of our blast resistant products adhere to Unified Facilities Criteria designed to protect DoD (Department of Defense) personnel from terrorist attacks.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Blast & Pressure Resistant Steel Overhead Doors

AMBICO blast resistant steel overhead doors are highly engineered, multi-leaf door assemblies that combine blast resistant panels designed to operate with upward-acting, counter-weight overhead door hardware. The entire assemblies are designed to withstand explosive pressure ranging from ten pounds per square foot (PSF) to ten pounds per square inch (PSI). AMBICO blast resistant products have been laboratory tested and are independently certified by professional engineers.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Blast & Pressure Resistant Steel Windows

AMBICO blast resistant windows combine outstanding performance characteristics with the appearance of standard metal window products. Our entire range of blast resistant window products is engineered to meet the unique requirements of building projects in a variety of demanding environments.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Brass & Bronze Clad Doors & Frames

AMBICO decorative brass clad and bronze clad doors and frames combine outstanding visual appeal with rugged performance in the field. Products are designed in consultation with our project design team to meet the unique requirements of each job.




Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Brass & Bronze Clad Windows

Brass or bronze window frame cladding is fastened to a rugged steel core with care and old-world attention to detail. Gleaming appearance of polished brass or bronze clad window products projects an exclusive image at a surprisingly moderate cost.





Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Bullet Resistant Steel Doors & Frames

AMBICO bulletproof steel doors and frames are secure from ballistic attack, yet have the appearance of standard hollow metal products. Our complete range of bulletproof doors are readily available and can be furnished with factory installed bullet resistant glazing.



Bullet Resistant Steel Doors & Frames - Healthcare Environments Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Sliding Bullet Resistant Doors

AMBICO bulletproof steel sliding doors are secure from ballistic attack yet have the appearance of traditional standard steel sliding doors.

Rated 5 based on 1 product reviews
SPECS CATALOGS LEED

Bullet Resistant Wood Doors & Steel Frames

AMBICO bullet resistant wood doors and steel frames combine ballistic security with the appearance of standard door and frame products. Our complete range of bullet resistant doors are readily available and can be furnished with factory installed bullet resistant glazing.


Bullet Resistant Wood Doors & Frames - Healthcare Environments Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Bullet Resistant Steel Overhead Doors

AMBICO bullet resistant steel overhead doors are secure from ballistic attack with the appearance and function of conventional vertical lift sectional door products. Our complete range of bullet resistant doors are readily available and can be furnished with, rugged hardware, counterbalance systems, electric operators and safety devices.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS LEED

Bullet Resistant Steel Windows

AMBICO bulletproof windows combine outstanding performance characteristics with the appearance of standard window products. Our entire range of bullet resistant window products is engineered to meet the unique requirements of building projects in a variety of demanding environments.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Flood Resistant Doors & Frames

AMBICO flood resistant door and frame assemblies withstand hydrostatic pressure and include robust seal systems capable of minimizing water leakage. Assemblies are supplied in galvanized steel or stainless steel which offers extended life or for use in corrosive environments.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Lead Lined Steel Doors & Frames

AMBICO lead lined steel doors and frames combine protection against radiation with the appearance of standard hollow metal products. A full range of fire rated and non-fire rated products are readily available in both mild steel and stainless steel.



Lead Lined Steel Doors & Frames - Healthcare Environments Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Oversized Steel Doors & Frames

AMBICO oversized steel doors have been designed and manufactured to suit sliding and swinging openings of almost any dimension. Doors have been fabricated in sizes up to thirty feet in height and in weights exceeding five tons per door leaf.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Radio Frequency Steel Doors & Frames

A Radio Frequency (RF) shielding door assembly reduces the amount of radio-frequency and/or electromagnetic energy that is transmitted across an opening. Often RF door and frame assemblies are designed to achieve acoustic as well as radio frequency attenuation.




Radio Frequency Doors & Frames - Healthcare Environments Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Recessed Panel Steel Doors & Frames

AMBICO customizes recessed panel steel doors to suit unique architectural and aesthetic requirements. Individual panels are recessed into the door face to create a prominent “shadow" around the perimeter of each rectangular panel.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Security Wood Doors & Steel Frames

The designers of behavioral health facilities have long searched for wood door solutions for high-risk areas such as patient rooms, washrooms and cross-corridor openings. The traditional stave and structural lumber core wood door solutions have not proven robust enough for these types of openings.





Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Stainless Steel Doors & Frames

AMBICO stainless steel doors and frames combine corrosion protection with outstanding design and beauty. A complete range of fire rated and non-fire rated products are readily available, making use of a wide variety of stainless steels. Stock stainless steel doors and frames are ready for immediate shipment.



Stainless Steel Doors & Frames - Healthcare Environments Brochure

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Stainless Steel Windows

AMBICO stainless steel windows combine corrosion protection with outstanding design and beauty. A complete range of fire rated and non-fire rated products are readily available, making use of a wide variety of stainless steels.


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Tornado Resistant Steel Doors & Frames

AMBICO tornado resistant doors and frames combine the ultimate in wind and debris resistance and yet appear identical to standard hollow metal doors and pressed steel frames. Doors and frames have been tested as a unit and are supplied with locks and hinges factory pre-installed.


Tornado Resistant Doors & Frame - Brochure


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Gallery

Rated 5 based on 1 product reviews

AIA / CEU Courses

Acoustic Doors and Green Design

This AMBICO course has achieved GBCI certification, as well as being designated HSW and Sustainable Design.

Specialty Doors for Healthcare Design

This AMBICO course is AIA approved and qualifies for 1 LU/HSW Hour and GBCI CE Hours.

The Role of Commercial Steel Doors in Resilient Design

This AMBICO course is AIA approved and qualifies for 1.5 LU/HSW Hour and GBCI CE Hours.

Rated 5 based on 1 product reviews

Quick Ship Program

AMBICO's Quick Ship Program provides customers with made to order specialized frame and door products in competitive lead times.


FRAMES

LEAD TIME: Orders with quantities of 10 frames or less will be shipped in 20 working days.

PRODUCTS AVAILABLE: (*) denotes available as fire rated

  • Acoustic steel frames for steel doors up to STC 52 (*)
  • Acoustic steel frames for wood doors up to STC 50 (*)
  • Bullet resistant steel frames for steel doors levels 1 through 3


PRODUCT SPECIFICATIONS:

  • Jamb depth between 5 1/4" and 12"
  • Single frames to a maximum size of 4'-0" x 9'-6"
  • Double frames to a maximum size of 8'-0" x 9'-6"
  • Hardware Preps:
  • Hinges: Butt or continuous
  • Latching: ASA strike, Surface strike Reinforcing, P31NL (Deadbolt strike), Electric Strike (4 7/8" only), and Inactive flush bolt strike.
  • Closer: Reinforcing only for surface applied (regular, top jamb or P.A. mount)


Rated 5 based on 1 product reviews

Stock Program

AMBICO Limited offers a STOCK PROGRAM that provides customers with SPECIALIZED DOOR & FRAME PRODUCTS in industry-leading lead times.


BULLET RESISTANT (UL752 LEVEL 1-8)

Single doors are flush 3'0″ x 7'0″ x 13/4" (914mm x 2134mm x 44.5mm), lockseam edges, template for heavy weight 4.5″ x .180″ hinges (with 1/4-20 Machine screws), cylindrical (161) lock or mortised (86 edge) lock or mortised exit device, as well as surface closer reinforcing. Cast stainless steel hinges are available from our stock if required.

Frames for stock doors will be made to order to suit wall conditions in 10 working days.

Options available: Vision lites in doors 12″x12″ (305mm x 305mm) only with glass factory installed. Other additional lite sizes may be available with glass and glazing by others. Seamless edges and some additional hardware preparations as requested.

ACOUSTIC STEEL (STC 46 Through STC 51) DOOR WITH STEEL FRAME
Available in flush single 3'0″ x 7'0″ x 13/4" (914mm x 2134mm x 44.5mm) or 3'0" x 8'0" x 13/4" (914mm x 2438mm x 44.5mm) or in flush pairs 6′-0″ x 7′-0″ x 13/4" (1828mm x 2134mm x 44.5mm) openings.

Doors are flush with lockseam edges, template for 4.5″x.180″ (114 x 4.57mm) mortised hinges, cylindrical (161) lock (3'0" x 8'0" doors available in 161 only) or mortised (86 edge) lock or mortised exit device, surface closer and CDX-09 reinforcing, ASA strike and surface bolts at inactive doors. Units are supplied with all acoustic perimeter seals, door bottoms, thresholds, and astragals (on inactive leaf).

Stock frames are available in 5 7/8″ (149mm) or 7 1/8″ (181mm) jamb depths only. Frames for walls not noted above can be made to order to suit wall conditions in 10 working days.

Options available: Fire ratings to 1 1/2 hour, vision lites 5″x20″ (127 mm x 508mm) or 17″x17″ only (432 mm x 432 mm) with glass factory installed, seamless edges, and some additional hardware preparations as requested.

ACOUSTIC WOOD (STC 46 Through 50) DOOR WITH STEEL FRAME
Single doors are flush 3'0″x7'0″x1 3/4 (914mm x 2134mm x 44.5mm).
Doors are available in either Rotary Cut Birch, Plain Sliced Red Oak or Plain Sliced White Maple. Doors are flush, template for 4.5″x.180″ (114 x 4.57mm) mortised hinges, cylindrical (161) lock or mortised lock or mortised exit device, surface closer and CDX-09 reinforcing. Units are supplied with all acoustic perimeter seals, door bottoms, and thresholds.

Stock frames are available in 5 7/8″ (149mm) or 7 1/8″ (181mm) jamb depths only. Frames for walls not noted above can be made to order to suit wall conditions in 10 working days.

NOTE:
Other veneers for stock cores are available on a quick-ship basis. Please contact factory for details.
Rated 5 based on 1 product reviews