American Shower Door Corp.
CONTENT

Frameless Shower Door

Your shower door design may be "leakproof" or a "water barrier" to provide a seamless beauty incorporating your selection of 3/8", 1/2" or 3/4" glass. Whether you use a pattern or clear glass, it may always be treated for spot resistance. Our American Shower Door brass hardware includes designs for standard or custom configurations, and is plated to the finish of your choice. Channel and headers may be Solid Brass or Anodized aluminum to match your hardware.
Rated 5 based on 1 product reviews

Frameless Shower Door

You may need a single door, but it will always be crafted to enhance your plan when using our precision design department. No project is too small or too large for American Shower Door.
Rated 5 based on 1 product reviews

Framed Shower Door

Do something different, and show off lots of beautiful metal. This Chrome on Brass design sparkles like the jewel it is! Of course, you can also take away posts, mitre corner glass, or change the metal finish or the glass '- whatever pleases you when creating your American Shower Door product.
Rated 5 based on 1 product reviews

Sliding Doors

A traditional framed sliding enclosure can be beautiful in a home or a larger residential project. Metal and glass selections are limitless, the open track provides easy cleaning, and there are many handle and towel bar options. If you wish, we will create a steam tight environment with a "steam" sliding enclosure from American Shower Door.
Rated 5 based on 1 product reviews

Sliding Shower Doors

Would you like to see a frameless enclosure? We do frameless with 1/4", 3/8" and 1/2" glass. You may want Guardian Shower Guard glass to defray water spotting, or a patterned glass to focus the design of your room. Our frameless products are available in any plated brass finish, or anodized aluminum. How about Pewter - or Oil Rubbed Bronze? Hardware options are limitless.
Rated 5 based on 1 product reviews