AQUAFIN-1K is a cement-based, polymer modified, waterproof coating. Mixed with water it forms a dense, rigid surface barrier. It consists of portland cement, well graded quartz sand and polymer enhanced chemical ingredients.
Colors: GRAY or WHITE standard.
Advantages
AQUAFIN-2K/M (in short 2K/M) is a state-of the art, asbestos free, cementitious, acrylic emulsion based, flexible protective coating and waterproof barrier. This product is two-component (powder and liquid) and resistant to water and mild abrasion.
Advantages
AQUAFIN-IC (IntegraCoat) is a state-of the art one-component, penetrating cementitious material which waterproofs and protects new or old structurally sound concrete or concrete masonry in-depth. It resists strong hydrostatic pressure and is not a vapor barrier (lets concrete "breathe").
Advantages
AQUAFIN-IC (IntegraCoat) is a state-of the art one-component, penetrating cementitious material which waterproofs and protects new or old structurally sound concrete or concrete masonry in-depth. It resists strong hydrostatic pressure and is not a vapor barrier (lets concrete "breathe").
Advantages
AQUAFIN-IC ADMIX is a state-of-the crystalline waterproofing admixture available in liquid and powder form. The chemistry within the AQUAFIN-IC ADMIX reacts with moisture and free lime in the concrete, creating millions of insoluble crystalline fibers, which fill the pores, capillary tracts and minor shrinkage cracks within the concrete. Passage of water through the concrete, either from the positive or negative water pressure side is permanently blocked and the reinforcement protected from corrosion. AQUAFIN-IC ADMIX can be added to the concrete mix at the time of batching or at the job site to a ready mix truck with full mixing capabilities.
Advantages
Waterstop-Strip is a strip applied hydrophilic rubber swelling waterstop for use in all kinds of cast-in-place concrete construction joints, as well as steel, concrete and thick-walled PVC (minimum 1/8") pipe penetrations. When exposed to water, the rubber expands, creating a compression seal within the joint or pipe penetration, blocking the passage of water.
Advantages
InjectProECO-LV is a closed cell, high performance polyurethane injection grout designed for use to cut off gushing water leaks with a high flow rate and/or high hydrostatic pressure in low range dynamic cracks. When it comes in contact with water, the grout expands up to 800% and quickly cures to a tough, flexible, closed-cell polyurethane foam that is generally unaffected by common corrosive environments and is not subject to shrinkage due to wet/dry cycles. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.
Advantages
Waterstop-GunGrade is a single component hydrophilic waterstop, designed for sealing smooth to very irregular construction joints and pipe penetrations. It cures and swells in the presence of moisture or water. Curing time depends on temperature and humidity, for example cure time decreases when temperature and RH are higher. Waterstop-GunGrade cures 24-36 hours. Waterstop-GunGrade is available in cartridges and sausages.
Advantages
AQUAFIN's SEALING GASKET-18/18 is an elastomeric, tear resistant, breathable waterproofing gasket which prevents the passage of moisture and water. SEALING GASKET-18/18 is bonded to the substrate with AQUAFIN-2K/M flexible cementitious waterproofing and can be applied to all substrates that can be treated with AQUAFIN-2K/M cementitious waterproofing, exposed to positive side water pressure, or covered with ceramic tiles.
Advantages
Waterstop-Strip is a strip applied hydrophilic rubber swelling waterstop for use in all kinds of cast-in-place concrete construction joints, as well as steel, concrete and thick-walled PVC (minimum 1/8") pipe penetrations. When exposed to water, the rubber expands, creating a compression seal within the joint or pipe penetration, blocking the passage of water.
Advantages
Waterstop-GunGrade is a single component hydrophilic waterstop, designed for sealing smooth to very irregular construction joints and pipe penetrations. It cures and swells in the presence of moisture or water. Curing time depends on temperature and humidity, for example cure time decreases when temperature and RH are higher. Waterstop-GunGrade cures 24-36 hours. Waterstop-GunGrade is available in cartridges and sausages.
Advantages
*Excellent adhesion to concrete, PVC, HDPE, steel, & fiberglass
* Can be applied to wet surfaces or underwater when concrete is poured within 2 hours
* Adapts to irregular surfaces
* Expands to more than 200% of original cured volume
* Easy application with standard caulking guns
* Solvent free
AQUAFIN CRACK SEALING TAPE is an elastomeric, highly tear-resistant, waterproof tape, comprised of a polyester fabric with a PVC elastomer coating.
Advantages
ELASTOSEAL-Roller/Brush is a ready to use fast setting, cold applied, modified asphalt emulsion system using exact formulated polymers providing unique elastomeric performance. It can be installed where solvents and heat are not allowed. Its formulation is designed for one-coat, seamless applications by roller or brush.
Advantages
ELASTOSEAL-Trowel is a ready to use fast setting, cold applied, modified asphalt emulsion system using exact formulated polymers providing unique elastomeric performance. It can be installed where solvents and heat are not allowed. Its formulation is designed for creating cants in wall/floor joints and detailing cracks prior to applying a seamless membrane using ELASTOSEAL-Roller/Brush.
Advantages
PRO-Tekt Flexcoat is the base coat in the PRO-Tekt Traffic Deck System. It is a 2-component, solvent free, hybrid polyurea/polyurethane base coat, designed to be used in combination with the Trafficoat intermediate coat to provide a fully elastomeric traffic system for concrete structures.
The PRO-Tekt Traffic Deck System consists of the following components:
1. Primer: VAPORTIGHT COAT-SG2 or SG4
2. Base Coat: PRO-Tekt Flexcoat
3. Intermediate Coat: PRO-Tekt Trafficoat
4. Top Coat: PRO-Tekt Topcoat PA
Advantages
Pro-Tekt Trafficoat is a 2-component, polyurethane, intermediate coat designed to provide a durable, anti-slip surface. It can be used in conjunction with various size aggregate depending on the level of traffic anticipated. PRO-Tekt Trafficoat is designed to be used in combination with the PRO-Tekt Flexcoat waterproof membrane to provide a fully elastomeric traffic system for concrete structures.
The PRO-Tekt Traffic Deck System consists of the following components:
1. Primer: VAPORTIGHT COAT-SG2 or SG4
2. Base Coat: PRO-Tekt Flexcoat
3. Intermediate Coat: PRO-Tekt Trafficoat
4. Top Coat: PRO-Tekt Topcoat PA
Advantages
PRO-Tekt Topcoat PA is a solvent-free, 100% solids, 2-component, aliphatic, polyaspartic, polyurea coating designed to withstand pedestrian and vehicular traffic. It is also used as the topcoat in the Pro-Tekt Traffic Deck System. The PRO-Tekt Traffic Deck System consists of the following components:
1. Primer: VAPORTIGHT COAT-SG2 or SG4
2. Base Coat: PRO-Tekt Flexcoat
3. Intermediate Coat: PRO-Tekt Trafficoat
4. Top Coat: PRO-Tekt Topcoat PA
Advantages
The Quikspray Carrousel Pump operates by peristaltic or squeeze principle. Unlike the progressive cavity pump or rotor/stator pumps, the Carrousel can run dry indefinitely without any damage to the equipment, therefore eliminating the need for highly trained technicians. The Carrousel Pump is durable and very easy to maintain, with no moving parts in contact with the product being pumped.
Advantages
AQUAFIN REBAR PRIMER/BOND-CI is a one-component, cementitious, anti-corrosion coating for protection of steel reinforcement and as a bonding agent for concrete surfaces.
Advantages
MORTAR-CA is a factory blended, cementitious, one-component, surface lining and waterproof repair and resurfacing mortar. It consists of calcium aluminate cement, well-graded, acid resistant, siliceous aggregates and special chemicals of an inorganic, hydrophobic (water repellent) nature which resist strong hydrostatic pressure (positive and negative side pressure).
Advantages
MORTAR-LN is a cementitious, inorganic, one component, ready-mixed, surface lining waterproof barrier mortar with hydrophobic (water repellent) properties. MORTAR-LN prevents water infiltration or exfiltration through the application.
Advantages
MORTAR-PLUG-IC is a 1-component, cementitious non-shrink, hydraulic cement, enhanced with Aquafin's crystalline waterproofing technology. It withstands strong hydrostatic pressure, is breathable, has no odor, no fumes & is non flammable.
Advantages
FIX 10-S is an ultra fast setting, chloride free hydraulic cement which sets immediately when exposed to water.
Advantages
MORTAR-V/O CI is a one-component, lightweight, fiber-reinforced, polymer-modified, high strength vertical and overhead everyday concrete repair mortar. It can be placed in lifts up to 2" without forming. Its formulation is designed for excellent workability and allows shaving after reaching initial set for superior finishing.
Advantages
MORTAR-IC is a cementitious, ready-mixed waterproof repairing and sealing mortar. It consists of rapid setting Portland cement, specially treated quartz sand and a compound of active chemicals which resist positive or negative side water pressure.
Advantages
MORTAR-Screed CI is a one-component, fiber-reinforced, polymer-modified, corrosion inhibitor and silica fume enhanced repair mortar. It is designed for use as a concrete screed or repair mortar at depths of 3/8" - 6" (10 mm - 152 mm). This product offers normal set times and a mid-range slump for easy workability.
Advantages
MORTAR-QuickPatch is a one-component, versatile, fast-setting, cementitious patching and resurfacing mortar. It can be applied from featheredge to 3“ (75 mm). MORTAR-QuickPatch sets fast for easy and cost efficient repairs, minimizing downtime for quick return to service.
Advantages
MORTAR-Crete-CI is a one-component, high early strength, cementitious, structural repair concrete mix that is pourable and pumpable for full depth applications. A unique formulating design allows for application to be completed in depths from 1" (25.4 mm) to full depth (with proper steel reinforcement).
Advantages
MORTAR-40 CI is a one-component, polymer modified, shrinkage compensated, high early strength, cementitious repair mortar that can be troweled, sprayed or used in a form and pour application. A unique formulating design allows for application to be completed in depths from 11/2" (40 mm) vertically and up to 4“ (100 mm) horizontally (neat). Additionally, MORTAR-40 CI is enhanced with a migrating corrosion inhibitor which helps protect localized and adjacent reinforcing steel.
Advantages
MORTAR-AnchorGrout is a cement-based, anchoring grout designed for use where high initial strengths are desired. Its formulation is designed for fast anchoring of railings, bolts and posts in concrete substrates.
Advantages
Pavemend SL is a rapid setting, semi-leveling, cementitious structural repair concrete. It is a single component powder that is water activated. SL has 15 to 20 minutes of working time and will reach compressive strengths of greater than 2,500 psi within 90 minutes of final set, and more than 7,000 psi at 28 days. Designed for use in horizontal, sloped, or form and pour repair applications, SL can be applied in ambient temperatures from 50 degrees F -120 degrees F (10 degrees C - 48 degrees C).
Advantages
DOTLine is fiber reinforced, rapid setting cementitious based structural repair concrete. It is a single component powder that is water activated.DOTLine has 20 - 25 minutes of working time and will reach compressive strengths of more than 2500 psi within 2 hours from mixing. DOTLine can be applied in ambient temperature ranges of 40 degrees F to 120 degrees F.DOTLine finishes like traditional Portland based concrete and cleans up easily with water. DOTLine rapid repair concrete offers high performance and ease of use in a cost effective, turn-key, pre-extended package.
Advantages
Pavemend SLQ is a cementitious, very rapid setting, self-leveling structural repair mortar suitable for very rapid concrete repair in all climates, especially in near freezing and below freezing applications. It is a single component powder that is water activated, and is suited for aggregate extension. SLQ has 2-4 minutes working time and will reach compressive strengths up to 3000 psi within 60 minutes of final set. Designed for horizontal and formed applications. SLQ can be applied in ambient temperature ranges from -20 degrees F to 110 degrees F without special mixing or curing equipment.
Advantages
Pavemend TR is a single component, water activated, rapid setting slope grade (up to 60%) structural repair mortar with a gel-like consistency suitable for troweling on horizontal and/or sloped grades and for aggregate extension. TR has 15 to 20 minutes of working time and reaches >2500 psi compressive strengths within 3 hours of final set. TR can be applied in ambient temperature ranges from 40 degrees to 120 degrees Fahrenheit and can be re-tempered repeatedly to a gel state prior to final set without additional water, providing ease of use and reduced material waste.
Advantages
VR is a single component, water activated, cementitious, rapid setting, vertical and overhead structural repair mortar. It has 10 to 15 minutes of working time, plus an additional 10 to 15 minutes to shape and shave the repair to match the existing contours of the host concrete. VR can be applied in a single lift from 1/16" to over 4" without bonding agents and can be easily sculpted and shaped to match the existing concrete. VR can be applied in ambient temperature ranges of 40 degrees F -100 degrees F and can be re-worked to a gel state prior to final set without additional water, providing ease of use and reduced material waste.
Advantages
Pavemend KemROK is a rapid return to service, chemical and hydrogen sulphide resistant pozzolan cement repair concrete. It is a single component powder that is water activated. KEMROK packaged units have 30 minutes of working time and will reach compressive strengths of greater than 3,000 psi in 3 hours. KEMROK can be applied in ambient temperature ranges from 40 degrees F–120 degrees F, places and finishes like traditional concrete and cleans up easily with water. KEMROK has been engineered for low permeability and is resistant to chemical attack by sulfuric compounds and related acids.
Advantages
KEMROK VR is a rapid setting pozzolan cement mortar. It is a single component powder that is water activated. KEMROK VR has 20 - 30 minutes working time.KEMROK VR can be applied in an ambient temperature range of 40 degrees - 120 degrees F (4.4 degrees C - 48.9 degrees C). KEMROK VR can be trowel applied in multiple lifts of 1/4" - 1/2" (6.35 mm - 12.7 mm) or spray applied (contact Field Engineering for equipment recommendations) in lifts from 1/4" to 3" (6.35 mm - 76.2 mm). KEMROK VR's crystalline structure and unique
chemistry provides exceptional resistance to environments with exposure to Chlorides, Sulfates, Sulfuric acids and more.
Advantages
Pavemend FireROK is a high early strength, heat resistant pozzolan cement structural repair concrete mix. FireROK's unique chemistry withstands exposures to intermittent high temperature environments. It is a single component powder that is water activated. FIREROK packaged units have 30 to 45 minutes of working time and reach compressive strengths of >2,500 psi
(17.2 MPa) in 4 hours.
Advantages
Instant Asphalt is a high performance, permanent, all climate and planet friendly, cold mix asphalt repair material. Instant Asphalt is a reactive, plant oil based asphalt repair material that requires only water and compaction to provide a permanent asphalt repair. Instant Asphalt is as fast and convenient to apply as cold patch, while offering the durability of hot mixed asphalt, it is free of solvents and volatile organic compounds (VOC's) and can be applied in ambient temperatures of 0˚F - 120˚F.
Advantages
The Pavemend SET RETARDANT is designed for use with the Pavemend DOTLine and Pavemend SL concrete repair products to extended working times. It is added directly to the mix water, and mixed with the product. The working time extension will vary for each repair product type, and is also affected by ambient temperatures, mix water temperatures, host concrete temperatures and product material temperatures.
Advantages
VAPORTIGHT COAT®-SG2 is a unique 2-component, alkali resistant, moisture tolerant, extremely high density and chemically
enhanced epoxy based product which prevents capillary infiltration of oil and other chemicals from the ground. Applied in one coat, SG2 reduces the passage of water vapor and moisture through slabs and walls, thus eliminating delamination of adhesives, floor coverings and coatings.
For a faster cure use SG2/3-ACCELERATOR and speed up cure times to 3 to 5 hours.
Advantages
VAPORTIGHT COAT®-SG3 is a unique 2-component, moisture tolerant, low viscosity, solvent free, chemically enhanced epoxy based product which reduces the passage of water vapor and moisture through slabs on, below and above grade as well as split slabs, thus eliminating delamination of adhesives, floor coverings and coatings. SG3 meets or exceeds the requirements of ASTM F3010-13 Standard Practice for Two-Component Resin Based Membrane-Forming Moisture Mitigation Systems for Use Under Resilient Floor Coverings.
SG3 reduces water vapor transmission levels of up to 25 lbs/24 hrs * 1000 ft2 to 3 lbs or less for the installation of most floor covering systems including VCT, sheet vinyl, carpets, wood, laminates, epoxy, terrazzo & synthetic.
Advantages
VAPORTIGHT COAT®-SG4 is a rapid setting 2-component, moisture tolerant, low viscosity, solvent free, chemically enhanced epoxy based product which reduces the passage of water vapor and moisture through slabs on, below and above grade as well as split slabs, thus eliminating delamination of adhesives, floor coverings and coatings. SG4 meets or exceeds the requirements of ASTM F3010-13 Standard Practice for Two-Component Resin Based Membrane-Forming Moisture Mitigation Systems for Use Under Resilient Floor Coverings.
Advantages
InjectPro-SuperFAST is a very fast reacting, expansive hydrophobic polyurethane injection grout. It cures to a rigid, durable, closed cell polyurethane foam resistant to most organic solvents, mild acids, alkali, petroleum and micro-organisms. InjectPro-SuperFAST is designed to stop active water leaks and fill voids in concrete, gravel layers and rock fissures. The closed cell foam will maintain its physical form and is not subject to shrinkage due to wet/dry cycles.
Advantages
Aquafin's InjectPro-PM3811 Series of hydrophilic acrylate injection resins are forumlated with superior sealing characteristics. The InjectPro-3811 acrylates are environmentally safe and include:
- InjectPro-PM3811-SoilStabilizer
- InjectPro-PM3811-Flex
- InjectPro-PM3811-Fast
- InjectPro-PM3811-UltraSeal
Advantages
Aquafin's InjectPro-PM3811 Series of hydrophilic acrylate injection resins are forumlated with superior sealing characteristics. The InjectPro-3811 acrylates are environmentally safe and include:
*InjectPro-PM3811-SoilStabilizer
*InjectPro-PM3811-Flex
*InjectPro-PM3811-Fast
*InjectPro-PM3811-UltraSeal
Advantages
Aquafin's InjectPro-PM3811 Series of hydrophilic acrylate injection resins are forumlated with superior sealing characteristics. The InjectPro-3811 acrylates are environmentally safe and include:
* InjectPro-PM3811-SoilStabilizer
* InjectPro-PM3811-Flex
* InjectPro-PM3811-Fast
* InjectPro-PM3811-UltraSeal
Advantages
InjectProECO-Cut is a high performance, hydrophobic polyurethane injection grout which cures to a rigid, durable, closed celled foam. It is designed to fill joints and cracks in concrete, as well as large voids in gravel layers and rock fissures. Due to its quick cure time it can also be used to stop active, high flow water leaks. When it comes in contact with water, the grout expands and quickly cures to a tough, flexible, closed-cell polyurethane foam that is generally unaffected by common corrosive environments and is not subject to shrinkage due to wet/dry cycles. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.
Advantages
InjectPro Grout-Out is a non-flammable, maintenance solution for urethane grout pumps, designed to clean and prime the pump and hoses before and after each use, ensuring a moisture free pumping system. InjectPro Grout-Out is solvent free, non-hazardous, non-corrosive and compatible with all Aquafin polyurethane grouts (InjectPro-CUT,InjectPro-LV and Rapidflex-213). InjectPro Grout-Out can be left in the pump and hoses during storage between use.
Advantages
InjectProECO-SEAL is a water activated, flexible, hydrophilic polyurethane injection grout with high tensile and bonding strengths. InjectProECO-SEAL is designed for sealing leaking cracks or joints in below grade concrete structures with continuous moisture exposure.
Advantages
InjectProECO-LV is a closed cell, high performance polyurethane injection grout designed for use to cut off gushing water leaks with a high flow rate and/or high hydrostatic pressure in low range dynamic cracks. When it comes in contact with water, the grout expands up to 800% and quickly cures to a tough, flexible, closed-cell polyurethane foam that is generally unaffected by common corrosive environments and is not subject to shrinkage due to wet/dry cycles. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.
Advantages
Aquafin's InjectPro-PM3811 Series of hydrophilic acrylate injection resins are formulated with superior sealing characteristics. The InjectPro-3811 acrylates are environmentally safe and include:
-InjectPro-PM3811-SoilStabilizer
-InjectPro-PM3811-Flex
-InjectPro-PM3811-Fast
-InjectPro-PM3811-UltraSeal
Advantages
InjectProECO-Soil is a next generation ultra low viscosity, single component, hydrophobic polyurethane injection grout for stabilization of granular soils. When it comes in contact with water InjectProECO-Soil expands and then cures to a high strength, rigid and durable foam. It's unique formulation allows the grout to fully encapsulate granulas, thereby creating a stable and solid mass. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.
Advantages
InjectProECO-CombiGrout is a slightly flexible, tough, closed cell, polyurethane injection grout designed for grouting into voids and cracks. When it comes in contact with water, the grout expands and quickly cures to a tough, flexible, closed-cell polyurethane foam that is generally unaffected by common corrosive environments and is not subject to shrinkage due to wet/dry cycles. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.
Advantages
InjectProECO-PLUG-Kit is a specialized kit for sealing conduits and other irregular annular spaces. The kit contains InjectProECO polyurethane grout and all the tools and accessories required. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.
Advantages
InjectPro-Oakum is a dry, twisted, jute oakum made in rope form without tar or oil. It meets meets Federal specifications #HHP-117-1 and NRT-0-56A, class 1. It is used in conjunction with InjectPro polyurethane grouts for many applications to stop active water leaks.
Advantages
InjectProECO-Polygel is a solvent-free, polyurethane injection grout designed to react with added water to produce an impermeable foam or elastomeric soft gel.
InjectPro-61 is a low viscosity, hydrophobic polyurethane injection grout designed for sealing leaking cracks or joints where some movement is possible. The system is comprised of an “A" component (base resin) and a “B" component (accelerator). The “B" component is used by the applicator to adjust the set times for various job site specific conditions.
Advantages
InjectPro Grout-Out is a non-flammable, maintenance solution for urethane grout pumps, designed to clean and prime the pump and hoses before and after each use, ensuring a moisture free pumping system. InjectPro Grout-Out is solvent free, non-hazardous, non-corrosive and compatible with all Aquafin polyurethane grouts (InjectPro-CUT,InjectPro-LV and Rapidflex-213). InjectPro Grout-Out can be left in the pump and hoses during storage between use.
Advantages