Armorlon, Division of Reef Industries, Inc.
CONTENT
Armorlon, Division of Reef Industries, Inc.
CONTENT

Transguard® 4000

Transguard® 4000 consists of a natural colored polypropylene nonwoven fabric with a white polyethylene coating applied to one side. The non perforated coating contains ultraviolet light stabilizers providing protection against UV degradation.



Rated 5 based on 1 product reviews

Transguard® 2000

Transguard® 2000 consists of a natural colored polypropylene nonwoven fabric with a white polyethylene coating applied to one side. The non perforated coating contains ultraviolet light stabilizers providing protection against UV degradation.



Rated 5 based on 1 product reviews

Armorlon® Containment Tarps

Armorlon® Containment Tarps are the toughest protection your money can buy. Combining the strength of canvas with the easy-to-handle lightweight properties of plastic, Armorlon® is resistant to tears, punctures and moisture. All weather proof containment tarps can be custom fabricated for your specific operation including webbing straps, pipe loops, drawstrings, grommets and hook and loop closures.


Don't risk the liability of insufficient coverage to protect your assets from inclement weather. Whether your business involves manufacturing, construction, agriculture, transportation or service, Armorlon® provides the protection you need for your material and equipment.


Rated 5 based on 1 product reviews

ARMORLON® AT-200

AT-200 is a PVC coated polyester scrim product. Scrim is 1000 x 1300 denier. The material is weather resistant with a high tensile strength.

Rated 5 based on 1 product reviews

ARMORLON® A-20 FR

A-20 is a fire retardant, woven HDPE scrim with a polyethylene coating on both sides. Meets or exceeds NFPA 701 LS/SM.

Rated 5 based on 1 product reviews

Contaminated Equipment Covers

Contaminated Equipment Covers Features


  • UV stabilization for long-range storage
  • Fire retardant and fire rated for safety applications around critical materials and work areas
  • Stock sizes available for immediate shipment
  • Specialty covers, bags or tubing can be custom designed
  • A wide range of colors and material grades available
  • Anti-static
  • Corrosion inhibitors
  • Heat shrinkability
  • Custom design for your specific application


Rated 5 based on 1 product reviews

ARMORLON® AT-300 FR

AT-300 FR is a heavy duty PVC laminated polyester scrim product with taffeta embossed finish. The material is fire retardant and weather resistant with a high tensile strength

Rated 5 based on 1 product reviews

Gym Floor Covers

Gym Floor Protection Cover Features and Benefits

  • Gym floor covers are available in white, red, beige, black and many other colors
  • All gym floor covers are custom cut and sized to fit your labor constraints
  • Wide range of price and weight options to fit your schools budget
  • Weatherproof tarps & covers
  • PVC coated materials available
  • Reef's gym floor protection covers protect against scratches, scuffs, any food/drink spillage and anything that can harm the floor
  • These covers come in many different colors and can be customized to your specific sizing



Rated 5 based on 1 product reviews

ARMORLON® A-50

A-50 is a woven UV stabilized HDPE scrim with a polyethylene coating on both sides.



Rated 5 based on 1 product reviews

ARMORLON® AT-200

AT-200 is a PVC coated polyester scrim product. Scrim is 1000 x 1300 denier. The material is weather resistant with a high tensile strength.

Rated 5 based on 1 product reviews

ARMORLON® AT-300 FR

AT-300 FR is a heavy duty PVC laminated polyester scrim product with taffeta embossed finish. The material is fire retardant and weather resistant with a high tensile strength.

Rated 5 based on 1 product reviews

ARMORLON® A-20 FR

A-20 is a fire retardant, woven HDPE scrim with a polyethylene coating on both sides. Meets or exceeds NFPA 701 LS/SM.

Rated 5 based on 1 product reviews

Fumigation Tarps

Armorlon® fumigation covers are an effective containment method when fumigating. Armorlon® fumigation tarps can be custom fabricated to your exact requirements including fitted sizes or flat heavy-duty tarps fabricated with tie-down fixtures such as grommets, D-rings, webbing straps, pipe loops, drawstrings or other features. We are a fumigation cover manufacturer who focuses on making tarps that are weather and mildew resistant providing excellent protection and secure enclosures for grain, produce, seed, and pest control companies.

Rated 5 based on 1 product reviews

ARMORLON® A-20

A-20 is a woven UV stabilized HDPE scrim with a polyethylene coating on both sides.


Fumigation Tarps Features

  • Weather proof tarps
  • UV stabilized and weather resistant
  • Highly cold-crack-resistant
  • Highly resistant to tears and punctures
  • Lightweight for ease of handling
  • Large inventory of material thicknesses are available


Rated 5 based on 1 product reviews