For Warranty Information Click Here
Residential Curb Mount Skylights
Features
Energy Star Rated
Ideal For Sloped Roofs
Ideal For Flat Roofs (Sloped Curb Required)
Our Venting Glass Curb Mount Skylights are perfect for any residential application. Energy Star rated and built entirely from North American sourced, high-grade materials, this skylight is designed and built for long-term usage with maximum energy savings. This skylight consists of a PVC curb frame designed for mounting on 1 ½" (38mm) curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. This model is ideal for sloped roofs but can be used with flat roofing systems as well (recommend a minimal sloped curb for flat roofs). Artistic Skylight® offers the widest range of customization with multiple frame finishes, glass upgrades, and standard and custom sizes available for this model. Also available are different operator choices to suit your budget and house.
Features
Ideal For Sloped Roofs
Ideal For Flat Roofs
Our most economical skylight, the PVCCM (Fixed Dome Curb Mount Skylight) is perfect for any residential application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of a PVC curb frame designed for mounting on 1 ½" (38mm) curbs (can be modified to suit 3" curbs), dual-layer UV-stabilized acrylic dome lenses, and heavy-duty aluminum cap frames. This model is ideal for both flat and sloped roofs due to the curved shape of its acrylic lens. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Features
Ideal For Sloped Roofs
Ideal For Flat Roofs
Our Venting Dome Curb Mount Skylights are perfect for any residential application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built for long-term usage with maximum daylight. This skylight consists of a PVC curb frame designed for mounting on 1 ½" (38mm) curbs, dual-layer UV-stabilized acrylic dome lenses, and heavy-duty aluminum cap frames. This model is ideal for both sloped and flat roofing systems. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model. Also available are different operator choices to suit your budget and house.
Residential Self Flashing Skylights
Features
Energy Star Rated
Ideal For Sloped Ashphalt Roofs
Our Fixed Glass Self Flashing Skylights are perfect for any asphalt shingle sloped roof application. Energy Star rated and built entirely from North American sourced, high-grade materials, this skylight is designed and built for long-term usage with maximum energy savings. This skylight consists of a PVC base frame designed for mounting directly to the roof deck substrate (no curb required), dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. This model is designed specifically for asphalt shingle sloped roofs with large PVC fins, replacing the need for any step flashing. Artistic Skylight® offers the widest range of customization with multiple frame finishes, glass upgrades, and standard and custom sizes available for this model.
Features
Ideal For Sloped Ashphalt Shingle Roofs
Our Fixed Glass Aluminum Self Flashing Skylight is identical to our Model G-PVCSR but has been fitted with a rugged all-aluminum base frame. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum base frame that has been sealed with a PVC thermal break profile designed for mounting directly to the roof deck substrate (no curb required), dual-layer UV-stabilized acrylic dome lenses, and heavy-duty aluminum cap frames. This model is designed specifically for asphalt shingle sloped roofs with large aluminum fins, replacing the need for any step flashing. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Features
Ideal For Sloped Ashphalt Shingle Roofs
Our Fixed Dome Aluminum Self Flashing Skylight is identical to our Model PVCSR but has been fitted with a rugged all-aluminum base frame. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum base frame that has been sealed with a PVC thermal break profile designed for mounting directly to the roof deck substrate (no curb required), dual-layer UV-stabilized acrylic dome lenses, and heavy-duty aluminum cap frames. This model is designed specifically for asphalt shingle sloped roofs with large aluminum fins, replacing the need for any step flashing. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Features
Ideal For Sloped Ashphalt Shingle Roofs
Our Venting Dome Self Flashing Skylights are perfect for any asphalt shingle sloped roof application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built for long-term usage with maximum daylight. This skylight consists of a PVC base frame designed for mounting directly to the roof deck substrate (no curb required), dual-layer UV-stabilized acrylic dome lenses, and heavy-duty aluminum cap frames. This model is designed specifically for asphalt shingle sloped roofs with large PVC fins, replacing the need for any step flashing. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model. Also available are different operator choices to suit your budget and house.
Features
Ideal For Sloped Ashphalt Shingle Roofs
Our most economical skylight, Fixed Dome Self Flashing Skylight is perfect for any asphalt shingle sloped roof application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of a PVC base frame designed for mounting directly to the roof deck substrate (no curb required), dual-layer UV-stabilized acrylic dome lenses, and heavy-duty aluminum cap frames. This model is designed specifically for asphalt shingle sloped roofs with large PVC fins, replacing the need for any step flashing. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Features
Energy Star Rated
Ideal For Sloped Ashphalt Roofs
Our Venting Glass Self Flashing Skylights are perfect for any asphalt shingle sloped roof application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built for long-term usage with maximum daylight. This skylight consists of a PVC base frame designed for mounting directly to the roof deck substrate (no curb required), dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. This model is designed specifically for asphalt shingle sloped roofs with large PVC fins, replacing the need for any step flashing. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model. Also available are different operator choices to suit your budget and house.
Residential Unit Circular Skylights
Features
Ideal For Flat Roofs
Our Circular Dome Curb Mount Skylight is not only highly effective but extremely aesthetically pleasing. It is perfect for any residential or commercial application looking to add a striking feature to their design. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting on 3" (76mm) curbs, dual-layer UV-stabilized acrylic circular dome lenses, and heavy-duty aluminum cap frames. This model is ideal for flat roofs due to the curved shape of its acrylic lenses. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Features
Ideal For Sloped Roofs
Ideal For Flat Roofs
The Model C skylight carries over all the benefits of the model CCM skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Circular Dome Curb Mount Skylight and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Features
Ideal For Interior Wall Mounting
Ideal For Exterior Wall Mounting
Our Circular Dome Wall Mounted Skylight is designed to be mounted vertically to an exterior or interior wall. Its circular shape makes this model extremely aesthetically pleasing and contributing to any modern home or building design. Constructed of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting within the window cavity, dual-layer UV-stabilized acrylic circular dome lenses, and heavy-duty aluminum cap frames.
Features
Ideal For Interior Wall Mounting
Ideal For Exterior Wall Mounting
Our Circular Glass Wall Mounted Skylight is designed to be mounted vertically to an exterior or interior wall. Its circular shape makes this model extremely aesthetically pleasing and contributing to any modern home or building design. Constructed of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting within the window cavity, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames.
Features
Ideal For Flat Roofs (sloped curb required)
Ideal For Sloped Roofs
Our CircularGlass Curb Mount Skylight is not only highly effective but extremely aesthetically pleasing. It is perfect for any residential or commercial application looking to add a striking feature to their design. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting on 3" (76mm) curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. This model is ideal for both sloped and flat roofs (sloped curb required). Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Residential Pyramid Curbmount Skylight
Features
Ideal For Flat Roofs
Our Pyramid Curb Mount Skylight (Thermoformed Acrylic) is perfect for any residential application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of a PVC curb frame designed for mounting on 1 ½" (38mm) curbs (can be modified to suit 3" curbs), dual-layer UV-stabilized acrylic pyramid-shaped lenses, and heavy-duty aluminum cap frames. This model is ideal for flat roofs and adds a striking aesthetic to its overall design due to the pyramid shape of its acrylic lenses. This skylight is available in both a Point-style and Ridge-Style pyramid (dependent on size combination). Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Features
Ideal For Flat Roofs
The P-CL model skylight carries over all the benefits of the model P-PVCCM skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Pyramid Curb Mount Skylight (Thermoformed Acrylic) and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
E-Gress Hatchlite Skylights
Features
Ideal For Flat Roofs
Access For Hard-To-Reach Roofs
Our E-GRESS Frost-Free Roof Hatch Skylights are essential for any commercial or residential flat roof that may be difficult to access via an exterior ladder. This skylight model is ideal for large homes with roofs that cannot be easily accessed via a ladder or for any commercial/institutional style building that requires maintenance workers, roofing contractors, or other labourers to continually access rooftops via a safe, internal staircase or ladderway.
Features
Ideal For Flat Roofs
Access For Hard-To-Reach Roofs
The HL-CL-FF model skylight carries over all the benefits of the model HL-FF skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the E-GRESS Roof Hatch Skylight and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Commercial Pre-Fabricated Curbs
Features
Ideal For Flat Roofs
The CL-FF model skylight carries over all the benefits of the model FF skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Frost-Free Commercial Curb Mount Skylight and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning its designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Features
Ideal For Flat Roofs
The CL model skylight carries over all the benefits of the model PVCCM or G-PVCCM skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Dome and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Features
Ideal For Flat Roofs
The R-CL-FF model skylight carries over all the benefits of the model R-FF skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Removable Frost-Free Commercial Dome Curb Mount Skylight and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Commercial Unit Skylights
Features
NAFS-17 Tested
Ideal For Flat Roofs
Our Frost-Free Commercial Dome Curb Mount Skylight has been designed specifically for any commercial, institutional, or industrial application. This skylight is perfect for any flat or sloped roof application. Built entirely from North American sourced, high-grade materials, and tested to the highest NAFS-17 industry standards this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting on 1 ½" (38mm) curbs (can be modified to suit 3" curbs), dual-layer UV-stabilized acrylic dome lenses, and heavy-duty aluminum cap frames. Its rugged all-aluminum curb frame construction makes it ideal for tough job site conditions and added longevity.
Features
Ideal for sloped roofs
Ideal For Flat Roofs (sloped curbs required)
Our Frost-Free Commercial Glass Curb Mount Skylight has been designed specifically for any commercial, institutional, or industrial application. This skylight is perfect for any flat (recommended slope curb) or sloped roof application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 1 ½" (38mm) curbs (can be modified to suit 3" curbs), dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames.
Features
Ideal For Flat Roofs
Ideal For Sloped Roofs
Our Venting (Dual Electric) Dome Curb Mount Skylight with Prefabricated Aluminum Curb is perfect for any flat or sloped roof application. This model is designed for large, oversized venting skylights that are larger than any other venting skylights on the market. We utilize a dual electric operator integrated with our Smart-SyncTechnology for guaranteed opening and closing operations with no jams. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of a PVC curb frame, dual-layer UV-stabilized acrylic dome lenses, a heavy-duty aluminum cap frames, a dual electric operator with Smart-Sync Technology, and mounted to our Prefabricated Aluminum Curb. Artistic Skylight® offers the 'widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Features
Ideal For Flat Roofs
The R-FF model skylight carries over all the benefits of the model FF skylight, with the added benefit of a corrosion-resistant latching system so that these skylights can be readily removed as many times as required. The latching system included with the Removable Frost-Free Commercial Curb Mount Skylight can also easily accept most padlocks for added security.
Commercial Pyramid Skylights (Thermoformed Plastic)
Features
Ideal For Flat Roofs
The P-CL-FF model skylight carries over all the benefits of the model P-FF skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Frost-Free Commercial Pyramid Curb Mount Skylight (Thermoformed Acrylic) and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Features
Ideal For Flat Roofs
Our Frost-Free Commercial Pyramid Curb Mount Skylight (Thermoformed Acrylic) has been designed specifically for any commercial, institutional, or industrial application. This skylight is perfect for any flat or sloped roof application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting on 1 ½" (38mm) curbs (can be modified to suit 3" curbs), dual-layer UV-stabilized acrylic pyramid formed lenses, and heavy-duty aluminum cap frames. This skylight is available in both a Point-style and Ridge-Style pyramid (dependant on size combination).
Structural Architectural Skylights
Features
NAFS-17 Tested
Ideal For Flat Roofs
Our Acrylic Barrel Vault Continuous Skylight with Vertical Ends (commonly known as Gable Ends) is an economical choice for any large spanning curb applications. It provides an exceptional architectural look at a budgetary price. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This product has been tested to the highest NAFS-17 industry standards making it the first of its kind. Regardless of the size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours if required. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual-layer UV-stabilized acrylic lenses, and heavy-duty aluminum cap frames to complete the assembly.
Features
Ideal For Flat Roofs
Our Architectural Multiwall Pyramid Skylights are designed for adding luxury, elegance, and excitement to any residential or institutional/commercial project. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand harsh climates and high structural loads. Because of its Polycarbonate Multiwall glazing, this product provides an excellent weight to strength ratio making it ideal in applications that are atypical or difficult to complete with glass glazing. The uniqueness of this product comes from Artistic Skylight's modular manufacturing techniques. Regardless of the length required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, high strength Polycarbonate Multiwall glazing, and heavy-duty aluminum cap frames. However, this product can be completely customized to suit any project design. Some customization options include custom painted interior and exterior framing (can be multiple colours), multiwall material thickness, bronze-tinted or white translucent multiwall, and can be built to suit any custom sizes.
Features
NAFS-17 Tested
Ideal For Flat Roofs
Our Architectural Glass Pyramid Skylights with Vertical Ends (commonly known as Gable Ends) are designed for adding luxury, elegance, and excitement to any residential or institutional/commercial project. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand harsh climates and high structural loads. This product has been tested to the highest NAFS-17 industry standards making it the first of its kind. The uniqueness of this product comes from Artistic Skylight's modular manufacturing techniques. Regardless of the length required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. However, this product can be completely customized to suit any project design. Some customization options include custom painted interior and exterior framing (can be multiple colours), high performance glazing such as laminated or reflective mirror glass and can be built to suit any custom sizes.
Features
NAFS-17 Tested
Ideal For Flat Roofs
Our Architectural Glass Pyramid Skylights are designed for adding luxury, elegance, and excitement to any residential or institutional/commercial project. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand harsh climates and high structural loads. This product has been tested to the highest NAFS-17 industry standards making it the first of its kind. The uniqueness of this product comes from Artistic Skylight's modular manufacturing techniques. Regardless of the length required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. However, this product can be completely customized to suit any project design. Some customization options include custom painted interior and exterior framing (can be multiple colours), high-performance glazing such as laminated or reflective mirror glass and can be built to suit any custom sizes.
Features
NAFS-17 Tested
Ideal For Flat Roofs
Our Architectural Glass Pyramid Skylights are designed for adding luxury, elegance, and excitement to any residential or institutional/commercial project. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand harsh climates and high structural loads. This product has been tested to the highest NAFS-17 industry standards making it the first of its kind. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. However, this product can be completely customized to suit any project design. Some customization options include custom painted interior and exterior framing (can be multiple colours), high-performance glazing such as laminated or reflective mirror glass and can be built to suit any custom sizes.
Features
Ideal For Flat Roofs
Our Architectural Multiwall Pyramid Skylights are designed for adding luxury, elegance, and excitement to any residential or institutional/commercial project. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand harsh climates and high structural loads. Because of its Polycarbonate Multiwall glazing, this product provides an excellent weight to strength ratio making it ideal in applications that are atypical or difficult to complete with glass glazing. The uniqueness of this product comes from Artistic Skylight's modular manufacturing techniques. Regardless of the length required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, high strength Polycarbonate Multiwall glazing, and heavy-duty aluminum cap frames. However, this product can be completely customized to suit any project design. Some customization options include custom painted interior and exterior framing (can be multiple colours), multiwall material thickness, bronze-tinted or white translucent multiwall, and can be built to suit any custom sizes.
Features
NAFS-17 Tested
Ideal For Flat Roofs
Our Acrylic Barrel Vault Continuous Skylight with Dome Ends is an economical choice for any large spanning curb applications. It provides an exceptional architectural look at a budgetary price. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This product has been tested to the highest NAFS-17 industry standards making it the first of its kind. Regardless of the size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours if required. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual-layer UV-stabilized acrylic lenses, and heavy-duty aluminum cap frames to complete the assembly.
Features
Ideal For Flat Roofs
Our Multiwall Barrel Vault Continuous Skylight with Vertical Ends (commonly known as Gable Ends) is an economical choice for any large spanning curb applications. It provides an exceptional architectural look at a budgetary price. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. Regardless of the size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours if required. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, high strength Polycarbonate Multiwall glazing, and heavy-duty aluminum cap frames to complete the assembly.
Features
Ideal For Flat Roofs
Our Clustered Dome Skylight is one of our most versatile products in terms of configuration. Multiple skylight banks are ganged together in rows and columns to form what is known as a cluster. These clusters of skylights are connected with a central pressure plate system that allows for multiple dome sections to cover a large span of open roof area. Generally, this model is formatted in an even number of rows to columns but is also extremely versatile and can be configured to any pattern. Regardless of the shape and size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual-layer UV-stabilized acrylic lenses, and heavy-duty aluminum cap frames to complete the assembly.
Commercial Unit Circular Skylights
Features
Ideal For Flat Roofs
Our Circular Dome Curb Mount Skylight is not only highly effective but extremely aesthetically pleasing. It is perfect for any residential or commercial application looking to add a striking feature to their design. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting on 3" (76mm) curbs, dual-layer UV-stabilized acrylic circular dome lenses, and heavy-duty aluminum cap frames. This model is ideal for flat roofs due to the curved shape of its acrylic lenses. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Features
Ideal For Sloped Roofs
Ideal For Flat Roofs
The Model C skylight carries over all the benefits of the model CCM skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Circular Dome Curb Mount Skylight and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Features
Ideal For Interior Wall Mounting
Ideal For Exterior Wall Mounting
Our Circular Dome Wall Mounted Skylight is designed to be mounted vertically to an exterior or interior wall. Its circular shape makes this model extremely aesthetically pleasing and contributing to any modern home or building design. Constructed of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting within the window cavity, dual-layer UV-stabilized acrylic circular dome lenses, and heavy-duty aluminum cap frames.
Artistic Skylight® offers the widest range of custo
Features
Ideal For Flat Roofs (sloped curb required)
Ideal For Sloped Roofs
Our Circular Glass Curb Mount Skylight is not only highly effective but extremely aesthetically pleasing. It is perfect for any residential or commercial application looking to add a striking feature to their design. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting on 3" (76mm) curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. This model is ideal for both sloped and flat roofs (sloped curb required). Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Features
Ideal For Interior Wall Mounting
Ideal For Exterior Wall Mounting
Our Circular Glass Wall Mounted Skylight is designed to be mounted vertically to an exterior or interior wall. Its circular shape makes this model extremely aesthetically pleasing and contributing to any modern home or building design. Constructed of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting within the window cavity, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames.
Modular Skylights
Features
Ideal for Flat Roofs (Leaned to Wall)
Our Continuous Glass Lean-To skylights are designed for adding luxury, elegance and an exciting modern edge to any residential or institutional/commercial project. Due to its simplistic design, this skylight is not only extremely effective for applications that require large continuous openings to be covered, but it also offers a modern design to fit any new or upgraded home application. Built entirely from North American sourced, high-grade materials, these skylights are designed and built to withstand harsh climates and high structural loads. Generally, this model is formatted in a linear formation but is also extremely versatile and can be configured to any pattern such as a “T" or “L" shape. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames to complete the assembly.
Features
Ideal for Flat Roofs (Leaned to Wall)
Our Continuous Lean-To Multiwall skylights are designed for adding luxury, elegance and an exciting modern edge to any residential or institutional/commercial project. Due to its simplistic design, this skylight is not only extremely effective for applications that require large continuous openings to be covered, but it also offers a modern design to fit any new or upgraded home application. Because of its Polycarbonate Multiwall glazing, this product provides an excellent weight to strength ratio making it ideal in applications that are atypical or difficult to complete with glass glazing. Built entirely from North American sourced, high-grade materials, these skylights are designed and built to withstand harsh climates and high structural loads. Generally, this model is formatted in a linear formation but is also extremely versatile and can be configured to any pattern such as a “T" or “L" shape. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, high strength Polycarbonate Multiwall glazing, and heavy-duty aluminum cap frames.
Features
Ideal For Sloped Ashphalt Shingle Roofs
Our Glass Aluminum Self Flashing Butted Skylight offers an exceptional balance between an ultra-luxury aesthetic and an economical price point. Due to its simplistic design, this skylight is not only extremely effective for applications that require large continuous openings to be covered, but it also offers a modern design to fit any new or upgraded home application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. Regardless of the size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours. This model is formatted in a linear formation and can run a virtually unlimited length (as the project requires). It is comprised of an all-aluminum base frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting directly to the roof deck substrate, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames to complete the assembly.
Features
NAFS-17 Tested
Ideal For Sloped Roofs
Ideal For Flat Roofs (Sloped Curbs)
Our Frost-Free Glass Curb Mount Butted Skylight offers an exceptional balance between an ultra-luxury aesthetic and an economical price point. Due to its simplistic design, this skylight is not only extremely effective for applications that require large continuous openings to be covered, but it also offers a modern design to fit any new or upgraded home application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This product has been tested to the highest NAFS-17 industry standards making it the first of its kind. Regardless of the size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours. Generally, this model is formatted in a linear formation but is also extremely versatile and can be configured to any pattern such as a “T" or “L" shape. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames to complete the assembly.
Features
Ideal For Sloped Roofs
Ideal For Flat Roofs (Sloped Curbs)
Our Frost-Free Dome Curb Mount Butted Skylight offers an exceptionally economical solution. Due to its simplistic design, this skylight is not only extremely effective for applications that require large continuous openings to be covered, but it also offers a modern design to fit any new or upgraded home application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. Regardless of the size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours if required. Generally, this model is formatted in a linear formation but is also extremely versatile and can be configured to any pattern such as a “T" or “L" shape. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual-layer UV-stabilized acrylic lenses, and heavy-duty aluminum cap frames to complete the assembly.
Commercial E-Gress Hatchlite Skylights
Features
Ideal For Flat Roofs
Access For Hard-To-Reach Roofs
Our E-GRESS Frost-Free Roof Hatch Skylights are essential for any commercial or residential flat roof that may be difficult to access via an exterior ladder. This skylight model is ideal for large homes with roofs that cannot be easily accessed via a ladder or for any commercial/institutional style building that requires maintenance workers, roofing contractors, or other labourers to continually access rooftops via a safe, internal staircase or ladderway.
Features
Ideal For Flat Roofs
Access For Hard-To-Reach Roofs
The HL-CL-FF model skylight carries over all the benefits of the model HL-FF skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the E-GRESS Roof Hatch Skylight and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Fall Protection Series
Features
Ideal For Flat Roofs
Our Fall Protection Series (FPS) skylights are some of the toughest in the industry & an obvious choice for any building project where safety & security is of the utmost importance. This skylight is perfect for any flat roof application. Built entirely from North American sourced, high-grade materials, and tested to the highest OSHA fall protection(1) industry standards this skylight is designed and built to withstand the harshest climates. The lenses are made from ultra-high impact resistant polycarbonate material, which are structurally sealed to the framing system with high strength structural glazing sealant. The framing is corrosion-resistant extruded aluminum curb and cap frame, homogeneously connected with heliarc welded corners.
Features
Ideal For Flat Roofs
Our Fall Protection Series Skylight Fall Screens (Exterior) are an ideal cost-effective and easy-to-install solution to protect from accidental falls through skylights. The use of a Skylight Fall Screen eliminates the potential danger that exists with unguarded skylights and creates a safe working environment for all rooftop services. Built entirely from North American sourced, high-grade materials, this product is manufactured from heavy gauge, anti-corrosive galvanized steel with strong heliarc welds to meet OSHA requirements for skylight coverings
Features
Ideal For Flat Roofs
Our Fall Protection Series Skylight Fall Screens (Interior) are an ideal cost-effective and easy-to-install solution to protect from accidental falls through skylights. The use of a Skylight Fall Screen eliminates the potential danger that exists with unguarded skylights and creates a safe working environment for all rooftop services. Built entirely from North American sourced, high-grade materials, this product is manufactured from heavy gauge, anti-corrosive galvanized steel with strong heliarc welds to meet OSHA requirements for skylight coverings.
Solar Tunnels
Features
Ideal For Sloped Roofs
Ideal For Flat Roofs
Our Solar Tunnels are built to the highest quality possible with durability and longevity at the forefront of their design. As each component of our system is manufactured, they are carefully inspected for complete quality assurance. Hurricane tested and NFRC approved, our Solar Tunnels are amongst the most elite product available.
Features
Ideal For Sloped Roofs
Ideal For Flat Roofs
Our Solar Tunnels are built to the highest quality possible with durability and longevity at the forefront of their design. As each component of our system is manufactured, they are carefully inspected for complete quality assurance. Hurricane tested and NFRC approved, our Solar Tunnels are amongst the most elite product available.
