Features:
- Available in sealed double acrylic domes ( or sealed triple domes) of clear, white, bronze
- Consisting of corrosion resistant extruded aluminum curb frame
- Curb frame shall have an extruded rigid vinyl thermal break (to prevent thermal transfer to interior of building, superior in thermal conductivity to aluminum)
- Retaining cap frame shall be extruded, mill finish (optional baked enamel) aluminum alloy
- Curb shall be 9'" high (optional 12'") mill finish aluminum, 2 pieces construction of 0.50 outer wall and inner wall, with 2'" thick fiber glass insulation and 3'" aluminum mounting flange
- This model is fully operational to 70 degrees, controlled by two (2) gas cylinders and grab handle. Hatch shall lock with two spring latch bolts
- Option for Egress Window
|
Rated 5 based on
1 product reviews