The ASI Storage Solutions Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

ASI Storage Solutions
CONTENT
ASI Storage Solutions
CONTENT
Metal Lockers image

Metal Lockers - Traditional Collection

The Traditional style, most popular and widely used, adds appeal with ASI's offering of a strong, durable though attractive locker, in a full range of roomy sizes-Single Tier, Multiple Tier - all easy and quiet opening and closing. 16 Person and Wall Mounted Lockers also available. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Metal Lockers image

Metal Lockers - Traditional Plus Collection

The Traditional Plus has been designed and fabricated with materials and features that stand up to the most demanding usage requirements. At the same time this Collection is available in a full range of roomy sizes and configurations, all in a choice of Designer Colors; plus easy and quiet opening and closing, surprisingly. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Metal Lockers image

Metal Lockers - Competitor Collection

Ventilation and visibility are added to the Competitor Collection, along with the basic strength, and attractiveness of the ASI Locker line. There are a variety of styles-Single Tier, Double Tier, 3 Tier-all roomy, easy to open and close, and all available in a full range of Designer Colors. Horizontal frame members are welded between the doors in double and triple tier units, for added strength and security. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Metal Athletic Lockers image

Metal Athletic Lockers - Pro Collection

You can have it your way. Choose the Pro Locker wherever easy access of uniforms and/or equipment is required. And choose the configuration that best fits your need-by adding a lockable security box, and/or a lockable foot locker that doubles as a bench. The open front and visually perforated sides allow full ventilation, with a large dedicated storage area for each individual. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Plastic Lockers image

Plastic Lockers - Plastic Traditional Collection

Plastic Lockers are ideal for high-humidity applications, as these virtually maintenance-free lockers will never rust, rot or corrode. These lockers are available in multiple configurations and are backed by a 15-year warranty. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews
Phenolic Lockers image

Phenolic Lockers - Traditional Collection

Phenolic Lockers are the material of choice when a high degree of design flexibility is desired or where durability and strength are required. These lockers are fabricated to stand the test of time. The dense components, combined with stainless steel fasteners, stand up to the most extreme conditions of moisture and humidity. Phenolic is impact, water and corrosion resistant, and does not support bacteria. The superior construction and materials used in the locker system make it adaptable to all types of facilities, including health clubs, country clubs and executive washrooms. Phenolic lockers can easily be customized. Now available in color-thru phenolic colors upon request. COLOR SELECTIONS: View Color Card
Rated 5 based on 1 product reviews