ASSA ABLOY Entrance Systems
CONTENT

Low Energy Swing Door Operator - ASSA ABLOY SW100

The ASSA ABLOY SW100 is the ideal low energy operator for applications that need reliable, durable entrances with the strength to withstand continuous usage. The electro-mechanical surface mounted operator is extremely quiet and flexible with unique features not found in other low energy operators, including stack pressure compensation, lock circuit retry, electronic dampening, power assist, obstruction control and low power consumption.

Rated 5 based on 1 product reviews

In Ground Swing Door Operator - ASSA ABLOY SW200i

The ASSA ABLOY SW200i-IG in ground swing door operator is designed to provide a complete system with an in ground enclosure, operator and arm adapter. The enclosure is water resistant and powder coated to prevent corrosion. The adaptability to multiple arm configurations allows great flexibility for integration with your design.

Rated 5 based on 1 product reviews

Overhead Concealed Sliding Doors - ASSA ABLOY SL500

ASSA ABLOY SL500 overhead concealed sliding door offers the innovated features you've come to expect from ASSA ABLOY equipment - faster performance, intuitive position switch with door inspection indication lights, and heavy duty anti-risers with multiple points of contact - all housed in an attractive 4-1/2" deep header sitting flush to the jamb and providing unparalleled aesthetics.

Rated 5 based on 1 product reviews

Surface Mounted Sliding Doors - ASSA ABLOY SL500

The ASSA ABLOY SL500 automatic sliding door package for surface mounted applications is easily fixed to existing structures with little or no modification. Well suited to retrofit construction for easy accessibility and ADA compliance, the ASSA ABLOY SL500 surface mounted sliding door s versatile and can be used with a wide range of door materials including wood, hollow metal, and stainless steel.

Rated 5 based on 1 product reviews

Telescopic Sliding Doors - ASSA ABLOY SL500

The ASSA ABLOY SL500 Telescopic door combines all the advantages of a traditional sliding door while allowing for 33% greater clear door opening. Smooth operation and a variety of options to choose from make the ASSA ABLOY SL500 Telescopic package a perfect choice for your project. The ASSA ABLOY SL500 Telescopic sets a new standard in telescopic performance by providing superior support and stability.By utilizing an exclusive "door on door" design, the ASSA ABLOY SL500 Telescopic innovative design eliminates inferior suspended track systems by putting all the door weight to the structural portion of the automatic door header via two structural boxes with integrated replaceable aluminum tracks.

Rated 5 based on 1 product reviews

All Glass Sliding Doors - ASSA ABLOY SL500 CGL

The ASSA ABLOY SL500 CGL all glass sliding door provides an unobstructed view and graceful image to any doorway. With sleek styling and unobstructed views, the ASSA ABLOY SL500 CGL will help you create an entrance that is appealing, functional and unforgettable. The ASSA ABLOY SL500 CGL offers the same powerful operator found in the standard ASSA ABLOY SL500 sliding door system. Its rugged design features 4" anti-riser derailment guides and dual tandem carriage wheels for superior performance. The dazzling aesthetics extend right up to the door header, with a sleek, tapered header design that sits flush mounted to both the interior and exterior for seamless integration

Rated 5 based on 1 product reviews

Hurricane Resistant Sliding Doors - Besam ASSA ABLOY Resilience

ASSA ABLOY Entrance Systems offers three hurricane resistant sliding door products with State of Florida product approvals for all counties. Tested in up to 70 psf wind zones, the full-impact Besam Resilience offers optimal performance but has the attractive appearance of a standard door package with narrow stile rails and no exposed screws or additional locks needed. The non-impact variety also features attractive aesthetics and performed up to 60 psf.
Rated 5 based on 1 product reviews

Clean Room Sliding Doors - ASSA ABLOY SL500

Automatic doors provide a useful function in clean room environments, increasing productivity and improving safety of transporting delicate and expensive equipment. The ASSA ABLOY SL500 Clean Room sliding door package separates work process areas and provides convenience, reliability and protection for new construction or existing environments. It has been tested and approved for use in ISO 3 (Class 1) clean rooms.Available in full breakout or fixed sidelite configurations, the ASSA ABLOY SL500 Clean Room is equipped with 45 degree sloped glass stops to prevent dust build-up and non-shedding weather-stripping. The ASSA ABLOY SL500 Clean Room slider is adaptable and configurable to the unique needs of your requirements.

Rated 5 based on 1 product reviews

Swing Door Package - ASSA ABLOY SW200i-OHC with Door Package

The ASSA ABLOY SW200i is available with a complete door package that comes equipped with a swing operator, aluminum door, and motion and presence sensors to comply with ANSI A156.10. ASSA ABLOY SW200i packages are ideal for high-traffic applications.

Rated 5 based on 1 product reviews

Folding Doors - ASSA ABLOY SW200i - Ready Fold

When your space is limited, look to folding doors to maximize your door opening. The ASSA ABLOY SW2001 Fold offers optimal performance while maximizing entrance clearance for users. Whether you choose two or four-panel, you are insured of a package which provides automated door convenience in the smallest of environments.

Rated 5 based on 1 product reviews

Two-Wing Automatic Revolving Door - ASSA ABLOY UniTurn

The ASSA ABLOY UniTurn two-wing design welcomes people into your building with an inviting entryway. By eliminating the need for a center shaft, we have been able to create a much larger door compartment area than traditional revolving doors. The increased space is capable of accommodating shopping and luggage carts, wheelchairs, stretchers and even crowds with ease - up to 5,880 people per hour.

Rated 5 based on 1 product reviews

Three-wing Automatic Revolving door - ASSA ABLOY RD3L

The ASSA ABLOY RD3L three-wing automatic revolving door features expansive compartments that are always accessible due to the three-wing configuration, making it an ideal solution for accommodating continuous high volume pedestrian traffic, shopping carts, luggage, and wheelchairs with ease. The three-wing design also helps to maximize energy cost savings by minimizing energy consumption, eliminating drafts and reducing heating and cooling losses.

Rated 5 based on 1 product reviews

Access Control Automatic Revolving Door - ASSA ABLOY RD4A

Attractive, versatile and completely secure, the ASSA ABLOY RD4A-1 one-way and ASSA ABLOY RD4A-2 two-way access control automatic revolving doors offer fully automated entrance control for interior and exterior use. Incorporating all of the principle advantages of revolving door systems - such as barrier and draft-free access, noise reduction and energy efficiency - the packages provide a level of control that conventional doors simply cannot match.

Rated 5 based on 1 product reviews

Manual Revolving Door - ASSA ABLOY RD100

The ASSA ABLOY RD100 revolving door provides a premiere option for customers with pedestrian traffic who want a compact, low-energy revolving door without compromising on quality. Equipped with features that benefit both users and business owners, it is an ideal choice for even pedestrian flow.
Rated 5 based on 1 product reviews

ICU/CCU - Sliding Doors - ASSA ABLOY VersaMax 2.0

Optimized for better aesthetics and performance, the ASSA ABLOY VersaMax 2.0 ICU/CCU Standard sliding ICU door system offers superior patient privacy while maximizing clear door openings to help you meet the demanding requirements of patient and equipment transportation.
Rated 5 based on 1 product reviews

ICU/CCU - Telescopic Sliding Doors - ASSA ABLOY VersaMax 2.0

With its ability to maximize door opening space by 33%, the ASSA ABLOY VersaMax 2.0 Standard telescopic sliding ICU door system enhances your ability to transport patients and equipment. The equal leaf design provides a more expansive clear door opening, while an internal transmission eliminates noise with a smooth opening and closing.
Rated 5 based on 1 product reviews