The ASSA ABLOY SW100 swing door operator's low-energy performance means it can be a very cost-effective option for automating a swing door entrance. ASSA ABLOY SW100 offers low noise during operation. It is the ideal choice for entrances in healthcare, residential, office and public service environments where both low noise and ease of access are important.
The ASSA ABLOY SW200i-IG in ground automatic door operators are designed to provide a complete system with an in ground enclosure, operator and arm adapter. The enclosure is water resistant and powder coated to prevent corrosion. The adaptability to multiple arm configurations allows great flexibility for integration with your design.
ASSA ABLOY SL500 overhead concealed sliding door systems create an expansive and welcoming entryway, ideal for new construction and suitable for retrofit. Featuring attractive aesthetics and robust performance, ASSA ABLOY SL500 sliding concealed doors provide an array of powerful solutions that can be trusted in even the most demanding, high-traffic environments..
Automatic doors provide a useful function in clean room environments, increasing productivity and improving safety of transporting delicate and expensive equipment. The ASSA ABLOY SL500 Clean Room sliding door package separates work process areas and provides convenience, reliability and protection for new construction or existing environments.
Available in full breakout or fixed sidelite configurations, the ASSA ABLOY SL500 Clean Room is equipped with 45 degree sloped glass stops to prevent dust build-up and non-shedding weather-stripping. The ASSA ABLOY SL500 Clean Room sliding door is adaptable and configurable to the unique needs of your requirements.
The ASSA ABLOY SL500 Telescopic is an automatic telescopic door that sets a new standard in telescopic performance by providing superior support and stability. By utilizing an exclusive “door on door" design, the ASSA ABLOY SL500 telescopic automatic sliding door has an innovative design that improves upon inferior suspended track systems. It places the door weight on the structural portion of the automatic door header via two structural boxes with integrated replaceable aluminum tracks.
Create a captivating and inviting entryway with ASSA ABLOY SL500 CGL automatic sliding glass doors. Entry doors with glass offer sleek styling and unobstructed views. Our ASSA ABLOY SL500 CGL commercial sliding glass door makes your entrance appealing, functional and unforgettable. Further personalize your all-glass entrance doors with a painted or clad finish. You can even have your corporate logo etched into the panels of our commercial glass entry doors for an even more stunning presentation.
The ASSA ABLOY SL500 automatic sliding door package for surface mounted applications is readily fixed to existing structures with little or no modification.
Well suited to retrofit construction for easy accessibility and ADA compliance, the ASSA ABLOY SL500 surface mount can be used with a wide range of door materials including wood, hollow metal and stainless steel.
The ASSA ABLOY SW200i-IG in ground automatic door operators are designed to provide a complete system with an in ground enclosure, operator and arm adapter. The enclosure is water resistant and powder coated to prevent corrosion. The adaptability to multiple arm configurations allows great flexibility for integration with your design.
The ASSA ABLOY SW200i-IG utilizes the proven and powerful ASSA ABLOY SW200i operator, offering superior performance to accommodate heavy doors and high traffic flow.
The ASSA ABLOY SW200i's exclusive air pressure management system makes it the perfect solution for exterior applications where wind conditions might occur..
ASSA ABLOY access controlled revolving doors are designed to handle the demands of restricted access in your facility. These doors are ideal for situations where the door needs to be secure and you get the added benefits of climate control and energy cost savings.
The access control RD4A revolving door by ASSA ABLOY (previously Besam) creates an attractive yet highly secure entrance that controls access in one or two directions. An emergency break-away feature allows the door wings to swing open and create a clear evacuation path. By providing complete separation of the indoor and outdoor environments, this revolving door can help reduce noise as well heating and/or cooling costs.
Available in a variety of sizes to handle a range of passage needs, this product is designed to be placed directly on the finished floor surface with no special foundations required.
The ASSA ABLOY RD100 revolving door provides a premiere option for customers with pedestrian traffic who want a compact, low-energy revolving door without compromising on quality. Equipped with features that benefit both users and business owners, it is an ideal choice for even pedestrian flow.
The ASSA ABLOY RD3L creates a spacious and welcoming entrance that can accommodate shopping trolleys, luggage carts and wheelchairs with ease. The full rotating ceiling ensures even lighting and eliminates brush marks, while hidden sensors allow for an uncluttered presentation and clean lines throughout.
The ASSA ABLOY RD3L's patented drive mechanism is located in the periphery of the drum, reducing stress on the drive itself and resulting in lower maintenance costs. An optional night-closing door provides an elegant solution for optimum security. In emergency situations, the door wings are released immediately and then folded to facilitate escape.
The ASSA ABLOY RD3L (previously Besam) is designed for placement directly on the finished floor surface and is delivered in a counter-clockwise rotation as standard.
The ASSA ABLOY RD600 UniTurn automatic revolving door offers a revolutionary two-wing design that creates a welcoming and spacious entrance with maximum energy efficiency.
The two-wing structure utilizing a perimeter drive that eliminates the need for a bulky center shaft, creating greater capacity for high traffic while allowing for optimum climate control by securely sealing entrances when the unit is closed.
The ASSA ABLOY SW200i–Fold delivers an excellent advancement in commercial folding door technology. It provides barrier-free, two-way traffic convenience in just a fraction of the space required by an automatic sliding door or swing door. With these automatic folding doors, you can achieve maximum convenience even in the tightest of corridors.
The ASSA ABLOY SW200i-Fold automatic folding door system is ideal for retrofit projects or new construction and has an unlimited possibility of applications.