The Asta Door Corporation Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Asta Door Corporation
CONTENT
Commercial/Industrial Sheet Doors image

Commercial/Industrial Sheet Doors - Series 200

The 200 series Commercial/Industrial 26 gauge sheet door is available in several models depending on the application; insulated, windloaded, motor operation, heavy duty guides, and is available in nine different colors.
Rated 5 based on 1 product reviews
Medium Duty Rolling Steel Doors image

Medium Duty Rolling Steel Doors - Series 300

The 300 series is available in 24 or 22 gauge, flat or curved slats in galvanized, prime gray, or finished white top coat. Can be fully weather sealed on flat slats with aluminum retainer with brush seal and header seal; chain hoist standard. Options include; motor operation, windload, adds for structural steel guides, and powder coat.
Rated 5 based on 1 product reviews
Insulated Rolling Steel Doors image

Insulated Rolling Steel Doors - Series 600

Our Insulated Rolling Steel Door with an R-Factor of 5.0, is available in flat slats 22, 20, or 18 gauge (front) and 24 gauge back, available in primed gray or white top coat, insulated with tufcote polyether urethane foam and includes a hood baffle and guide weather seal; chain hoist standard. Options include; motor operation, windload, and powder coat finish.
Rated 5 based on 1 product reviews
Heavy Duty Rolling Steel Doors image

Heavy Duty Rolling Steel Doors - Series 400

The 400 series is available in 24, 22, 20, and 18 gauge, flat or curved slats in galvanized, prime gray, or finished white top coat. Can be fully weather sealed on flat slats with guide weather seal and hood baffle; chain hoist standard. Options include; motor operation, windload, and powder coat.
Rated 5 based on 1 product reviews
Mini/Self Storage Sheet Doors image

Mini/Self Storage Sheet Doors - Series 281

The Model 281 is ASTA's New Mini/Self Storage Door. The maximum size is 10' wide x 10' high and is available in nine different color options. This product is great for self storage units and portable buildings. Advanced features include; galvanized support bracket with tension wheel for easy spring adjustment, full galvanized top sheet, galvanized drums with ball bearings, and 1" O. D. galvanized steel tube.
Rated 5 based on 1 product reviews