AutoGate, Inc.

Gate Operators

CONTACT INFO
7306 Driver Rd. P. O. Box 50
Berlin Heights, OH 44814
Toll Free: 800-944-4283
Phone: 419-588-2796
Continuing Education Logo
Request for information AutoGate, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Discover the unparalleled security and reliability of AutoGate, the industry leader in advanced gate technology. Experience peace of mind with our UL 325 Listed Vertical Pivot gate operators, meticulously engineered to meet your security needs.

Tailored to your specifications, our gates offer lengths up to 20 feet in steel and 25 feet in aluminum, providing unmatched flexibility. Our solid weld fabrication process ensures durability, surpassing traditional construction methods.

Operated by 24VDC power, our stand-alone system is non-hydraulic, with standard built-in battery backup for uninterrupted security during power outages. With minimal maintenance requirements, our Vertical Pivot gate operators excel in all weather conditions, from scorching heat to freezing cold and everything in between.

Adaptable to any site challenge, our gates navigate curbs and sloping drives with ease, thanks to their 90-degree pivot design that minimizes space requirements for installation. Enhanced security features include anti-climb designs and swift open and close cycles, tailored to your gate's specifications.

Seamless integration with leading access control systems and emergency entry devices ensures compatibility and ease of use. Trust AutoGate for superior security solutions.


Rated 5 based on 1 product reviews

THE SHIELD® boasts an impressive array of crash ratings, including ASTM F2656 M50-P1, ASTM F2656 M40-P1, and ASTM F2656 M30-P1. Additionally, our ASTM F2656 M30/P1 model is available with a SHALLOW FOUNDATION (SF) option, perfect for sites with high water tables or underground utilities that restrict deeper excavation.

As of February 1, 2009, the United States Department of State (DOS) transitioned to evaluating anti-ram barriers exclusively under the ASTM F2656 Standard Test Method. Only barriers with ASTM ratings of M30 P1, M40 P1, and M50 P1 are considered for approval at DOS facilities. THE SHIELD® meets these stringent criteria and is deployed in numerous high-threat level facilities both domestically and internationally.

For further information on our products and their suitability for your specific needs, don't hesitate to reach out to us.

Rated 5 based on 1 product reviews

From the simple residential post mounted swing gate operators to the heavy duty pad mounted industrial units, AutoGate can fit your needs. Units run on either AC or DC. The DC units have built-in battery back-up. Attach to your current gates or ask us about fabricating them for you.


Rated 5 based on 1 product reviews

From Residential to commercial, we can handle all your slide gate needs. We have the operator to fit your gate system. Units run on either AC or DC. The DC units have built-in battery back-up. Attach to your current gate or ask us about fabricating them for you.



Rated 5 based on 1 product reviews

When a full size gate is not required, Barrier Gates are the solution. From 10 foot arms to 30 foot arms, we have the operator for you. Units run on either AC or DC. The DC units have built-in battery back-up.



Rated 5 based on 1 product reviews

Our gates are custom manufactured to meet your specifications and are available in lengths to 20 feet steel or 24 feet aluminum. Our construction process uses a solid weld technique which is far superior in quality to tack welded gates. Each gate must pass a stringent quality control standard before it leaves our factory.