Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
200 Pemberwick Rd.
Greenwich, CT 06830
Toll Free: 877-282-6843
Phone: 914-934-9093
Request for information Avanti Systems USA Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Catalogs / Brochures
LEED data
press releases
SOCIAL

Based upon the Solare Single Glazed or Acoustic Double Glazed Partition System, the minimum STC wall rating is 35. The system is ideal for interior offices and commercial spaces to utilize the benefits offered from an interior atrium.

The 1"w x 2"h (single glazed) or 4"w x 2"h (double glazed) aluminum track accommodates tempered, laminated, low iron and LCD glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration.

The maximum height for the Atrium Wall System is 12'-0" and maximum panel width is 60".

The Atrium Wall System is fully demountable. It's components contain recycled material and are infinitely recyclable. The dry jointed glazed installation does not require the use of adhesives. The Acoustic Wall System meets LEED Characteristics.

The System meets LEED Characteristics:

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.

LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.


  • Maximum Glazing Panel Width: 60″

  • Maximum Glazing Panel Height: Full height up to 12′-0″

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

Request a Quote



Rated 5 based on 1 product reviews

Single Glazed Frameless Glass Walls are an aesthetically superior alternative to solid walls and a premium choice for organizing and dividing interior commercial spaces. Some features include: full height floor to ceiling applications, faceted or curved configuration options, custom graphics and textures, dry jointed glazed installation (no adhesives), 2-part glazing sections and fully demountable.

The 1"x1" aluminum track accommodates tempered, laminated, low iron and LCD glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the single glazed system. The single glazed system frame may be recessed into the wall giving a modern clean glass to wall break. If you prefer the more traditional look, the standard frame can be installed in the opening visibly framing the glazing.

This frameless glass wall system is engineered to meet the technical specifications of Architects and Design professionals. Some features include: full height floor to ceiling applications, faceted or curved configuration options, custom graphics and textures, high quality hardware and fittings.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Width: 60″

  • Maximum Glazing Panel Height: Full height up to 12′-0″

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • STC Rating: 35



Request a Quote

Rated 5 based on 1 product reviews

The Solare™ Acoustic Frameless Double Glazed Partition System provides the transparency of glass yet the acoustic rating of a solid wall and with the opaque Lunar™ Smart Glass or integral operable blind privacy option. With an STC wall rating of 44 and a door rating of up to 41, the system is ideal for interior offices, conference rooms, meeting rooms and atriums.

The 1"x4" aluminum track accommodates tempered, laminated, low iron and Lunar™ Smart Glass glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. Pivot, sliding and hinged doors may be installed. Wood, steel, aluminum and glass doors (single glazed and double glazed) are all compatible within the double glazed system.

The Solare™ Acoustic Double Glazed Partition System meets LEED Characteristics:

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Width: 60″

  • Maximum Glazing Panel Height: Full Height up to 12′-0″

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • STC Rating: up to 47 (varies by glass thickness)

Integral Blinds & Privacy Solutions Optional



Request a Quote

Rated 5 based on 1 product reviews

The Elite™ Free Standing Partition System offers the utmost versatility in creating and customizing rooms. The system stands independently in combination with stainless steel components and toughened glass panels. The need for head fixing is not required in most applications, single point wall and floor fixings are all that are needed.

The system accommodates tempered, laminated, low-iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the free standing system. The fittings may be of a brushed finish, standard RAL color or a custom RAL color.

The Elite™ Free Standing Partition System is fully demountable. It's components contain recycled material and are infinitely recyclable.

The System meets LEED Characteristics:

LEED 2009 (v3): MRc3, MRc4, MRc5, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Width: 60″

  • Maximum Glazing Panel Height: Full height up to 12′-0″

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available



Request a Quote

Rated 5 based on 1 product reviews

The Elevare™ Mullion High Wall System offers a flexible and modular separation of spaces with a contemporary look. It's design allows for the movement/reconfiguration/relocation the connection elements without making holes in the main support structure.

The Elevare™ Mullion High Wall System is an innovative, contemporary looking, complete supporting interior partition system based on the concept of structural facades with the use of vertical aluminum mullions. The system is a completely versatile and suitable for different needs and environments through the widest spectrum of possible combinations. Glass, poly-carbonate and wood are all compatible with the support components. All perimeters are fastened to solid walls. The Elevare™ Mullion High Wall System is especially suited for offices, retail spaces and trade fairs.

The maximum panel height is 30'-0", maximum panel width is 48" (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. The standard frame finish is Silver Anodized.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Height: 30′-0″

  • Maximum Glazing Panel Width: 48″

  • Max Weight Supported per Arm: 110 lbs

  • Glazing Available: 3/8″, 1/2″, & 9/16″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Silver Anodized



Request a Quote

Rated 5 based on 1 product reviews

The Elevare™ Point Support Single Glazed High Wall System is an innovative, contemporary looking, complete supporting interior partition system based on the concept of structural facades with the use of vertical glass fins. The system is a completely versatile and suitable for different needs and environments through the widest spectrum of possible combinations. Glass, poly-carbonate and wood are all compatible with the support components. All perimeters are fastened to solid walls. The Elevare™ Point Support Single Glazed High Wall System is especially suited for offices, retail spaces and trade fairs.

The Elevare™ Point Support Single Glazed High Wall System offers a flexible and modular separation of spaces with a contemporary look. It's design allows for the movement, reconfiguration, relocation the connection elements with minimal holes in the main support Structure.

The maximum panel height is 24'-0", maximum panel width is 48" (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Standard frame finishes include: 304 and 316, Satin Stainless Steel and Polished Stainless Steel.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Height: 24′-0″

  • Maximum Glazing Panel Width: 48″

  • Max Weight Supported Per Arm: 110 lbs

  • Glazing Available: 3/8″, 1/2″, & 9/16″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Satin Stainless Steel & Polished Stainless Steel



Request a Quote



Rated 5 based on 1 product reviews

The Elevare™ Stacking Double Glazed High Wall System is an innovative system that supports glass without drilling or cut outs and is streamlined for energy performance. It's design allows for the movement, reconfiguration, relocation the connection elements in a monolithic, laminated or insulating glass system. The Elevare™ Stacking Double Glazed High Wall System is ideal for high visibility areas where sound control is important.

The maximum panel height is 24'-0", maximum panel width is 48" (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Height: 24′-0″

  • Maximum Glazing Panel Width: 48″

  • Glazing Available: 3/8″, 1/2″, & 9/16″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Polyester Powder Coated RAL, Brushed Stainless Steel & Custom Finishes.



Request a Quote

Rated 5 based on 1 product reviews

The Elevare™ Tension High Wall System is an innovative supporting system for monolithic, laminated or insulating glass without drilling or cut outs. The system features a system of studs of composite materials, top mechanical resistance and REI certification for fire resistance. Allowing glass panels to be in direct contact with the use of articulated screws (rotules) which allow axial and rotation, gaskets and fillers are not required for installation. It's design allows for the movement/reconfiguration/relocation the connection elements in a monolithic, laminated or insulating glass system.

The maximum panel height is 30'-0". Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Height: 30′-0″

  • Maximum Glazing Panel Width: 48″

  • Glazing Available: 3/8″, & 9/16″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Polyester Powder Coated (RAL colors), Brushed Stainless Steel, & Custom Finishes



Request a Quote

Rated 5 based on 1 product reviews

The Lunar™ Smart Glass Partition System utilizes PDLC (Polymer Dispersed Liquid Crystal) technology which allows completely transparent glass to transform to private in I millisecond. It is able to provide stylish glass partitions with the option of privacy of a traditional wall. Some features include: low power consumption, senor capabilities, linear or curved configuration options, optional colors and custom graphics, solar reduction up to 40%, single and double glazed, and fully de-mountable. The Lunar™ LCD Smart Glass Partition System may be integrated with any of our floor-to-ceiling or freestanding glass wall systems.

The system accommodates laminated LCD glazing in thicknesses of 5/16" to 3/4″. The maximum panel size is 41"x 144". Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Width: 60″

  • Maximum Glazing Panel Height: 12′-0″

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Frame Finishes Available: Brushed Stainless Steel or Powder Coated Custom Colors

  • STC Rating: 35+

  • Energy Data: 110Vac/60hz

  • Energy Consumption: ON (transprent): 4watts/sq meter; OFF (privacy): 0 watts

  • Haze Range: 2.9 +/- 0.5%

  • UV Block: Greater than 98%



Request a Quote

Rated 5 based on 1 product reviews

The Transverso™ Monoblock Modular Partition System offers pre-assembled units that quickly go into place and allow you to use your newly created space in record time. The pre-assembled units reduce site labor costs as well as material waste. The system allows the use of gypsum board without the mess of joint compounds and sanding. It also allows for the use of glass, wood, laminates, melamine facings and vinyl.

The system accommodates tempered, laminated, low iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the free standing system. The fittings may be of an aluminum finish, standard RAL color (Jet Black, Silver, Grey or White) or a custom RAL color.

The Transverso™ Modular Monoblock Partition System is fully demountable. It's components contain recycled material and are infinitely recyclable.

The System meets LEED Characteristics:
LEED 2009 (v3):
 MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Width: 60″

  • Maximum Glazing Panel Height: Full Height up to 16′-0″

  • Glazing Available: Double Glazed 1/4″ Clear tempered or Clear laminated

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Frame Finishes Available: Aluminum Stainless Steel, Polyester powder coated RAL Colors (Jet Black, Silver, Grey & White)

  • Panel Options: Glass, Gypsum Board, Wood Veneer, Laminates, Melamine Facings, & Vynyl

  • STC Rating: 45 (Glass Wall), 47 (Solid Wall)



Request a Quote

Rated 5 based on 1 product reviews

The Movare™ Movable Single Glazed Partition System is perfect for creating a pleasing temporary space. Some features include: multiple parking positions, end panels can be free swing pivot door access, floor bolts lock panels in position and spring closure wall panel.

The Movare™ Movable Single Glazed Wall System is the ideal solution to efficiently create pleasing temporary interior office and/or commercial space by providing the option to open or enclose large areas when necessary. This system allows multiple parking configurations, end panels which are free swing pivot door access, floor bolts to lock the panels into position and spring closure wall panels.

The maximum panel height is 13'-0", maximum panel width is 36" (panels may be larger with engineering). Track Configurations may be center or end fold; with single point, twin point or heavy duty roller options. Panel parking options are single point or twin tracks (offset). Glazing options include: Tempered, laminated or LCD glazing. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.

The Movare™ Movable Single Glazed Wall System acoustic performance is rated up to 49 dB Rw. It also is rated with a Class O Surface spread of flame.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Glazing Panel Width: 36" - 9' 3/4"

  • Glazing Panel Height: Up to 9' 10"

  • Glazing Available: 3/8" & 1/2"

  • Available Glazing Types: Clear Tempered, Low Iron & Laminated

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • STC Rating: 35

  • Flame Spread: Class O Surface



Request a Quote

Rated 5 based on 1 product reviews

The Movare™ Movable Double Glazed Partition System delivers premium features which include acoustic performance and semi-automatic operation. The system has been laboratory tested acoustically rated. They are ideal suited for hotels and conference centers, corporate offices, hospitals, schools, colleges, universities, churches, and sports and leisure facilities. The system also offers expanding wall jamb manual or automatic, 4″ panel thickness, integral blinds – manual or remote control operation, light weight for acoustic value achieved and no internal door fixings.

The Movare™ Movable Double Glazed Partition System provides temporary acoustic rated walls to any dynamic space. The STC wall rating of 40 dB instantly delivers acoustic performance to areas which require it the most. The 4" thick panel provides the option of integral blinds, which allow privacy between the temporarily created meeting space and surrounding areas. The system is ideal for hotels and conference centers, corporate offices, hospitals, schools, colleges, universities, churches, and sports and leisure facilities. When the Movare™ Movable Double Glazed Partition System is not in use, it may be parked in various customizable configurations that allow it to disappear from view.

The extruded 4" aluminum track may be configured to park center, side or parallel stacked at one or both ends, with single point, twin point and heavy duty roller options; and may be of standard or custom RAL color. Clear tempered glazing is the installed standard glazing. Pivot doors and full height pass doors are available as well as allowing either end panel to be a free swing pivot access door.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Glazing Panel Width: 9′ 3/4″ min. – 36″ max.

  • Glazing Panel Height: Full height up to 13′-0″

  • Glazing Available: 1/4″ Clear Tempered or Clear Laminated

  • Track System: Center or End Fold

  • Roller Options: Single point, Twin Point & Heavy Duty

  • Parking Options: Single or Twin tracks with offset parking, Single or Twin Point parking

  • Standard Frame Finishes Available: Polyester powder coated finish (RAL color choices)

  • Acoustic Performance: up to 54 dB

  • Flame Spread: Class O Surface



Request a Quote

Rated 5 based on 1 product reviews

The Pivot Frameless Glass Swing Door is our luxury glass door solution that is completely customizable and is compatible with every partition system we offer as well as solid traditional walls. Free swing and self-closing are options that are offered with this versatile solution. Custom assemblies and custom finishes are also offered with the Pivot Frameless Glass Swing Door. The two-way pivoting doors can fit with almost every system we offer and are available with numerous handle options with both locking and standard.

The door accommodates tempered, laminated, low iron and LCD glazing, and can be clear or patterned or have a custom graphic. The Pivot Frameless Glass Swing Door fits into a straight or curved configuration and the only limit to it's height is the height of the partition. A pair of pivot doors is also an option for wider entries. The Frameless Glass Pivot Door is compatible with any of the hardware we offer; locking and non-locking.

The Pivot Frameless Glass Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

The Pivot Frameless Glass Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Highlights: Free Swing & Self-closing Options Available, No Height Limit, ADA Compliant

  • Glazing Available: 3/8″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • Available Hardware: Overhead Closer, Recessed Floor Closer, Patch Fittings, Door Rails, Handles, Locks



Request a Quote

Rated 5 based on 1 product reviews

Timber Swing Doors are ideally suited for Conference Rooms, Offices or Other Spaces where a good sound insulation and reliability is required. They are compatible with most of the systems we offer which include:



The Timber Swing Door is our alternative yet stylish door if you are looking for a contrast to the glazing partition. Constructed with an aluminum frame, the door may be of standard height or may be full height of up to 8'-10" with a thickness of 1 7/8" and fit into any of the partition systems we offer . Vision panels are available. Timber doors are ideally suited for Conference Rooms, Offices or other spaces where a good sound insulation and reliability is required.

The Timber Door fits into straight or curved configurations. A pair of doors is also an option for wider entryways. Our handles, hinges, pivots, sliding hardware, drop seals, door stops and closers are compatible with the Timber Swing Door. Available finishes are shown on the EGGER color chart. The Timber Swing Door has an acoustic rating of up to 36dB.

The Timber Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Acoustic Performance : Up to 36 dB

  • Max Door Height: 8′ 10″

  • Door Thickness: 1 7/8″

  • Door Finishes Available: EGGER Color Chart

  • Available Hardware: Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Sliding Hardware, Drop Seal, Door Stop, Vision Panels (Custom Designs)



Request a Quote

Rated 5 based on 1 product reviews

Panic Exit Devices for Glass Doors are available to make glass doors comply with building code egress requirements. The locking side is reversible for single doors (rim device). Available types include: Closing system through a side latch (rim device) and Closing system through top and bottom down bolts (pair of doors).

Options: Without access from exterior side, Opening by key from the exterior (lever handle with plate and cylinder included), Opening by key and lever handle from the outside (lever handle with plate and cylinder included).

The hardware is available in a satin finish.

  • Access to Exterior Options: Opening by key from the outside, Lever handle plate and cylinder, No access from exterior

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Max Door Width: 38″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available



Request a Quote

Rated 5 based on 1 product reviews

Double Glazed Acoustic Swing Doors fit seamlessly into the Solare™ Double GlazedElevare™ Stacking Double Glazed High Wall Movare™ Movable Double Glazed or Transverto™ MonobIock Modular for superior sound resistance and style

Tempered, laminated and low iron glazing is compatible with the door, and may be clear, patterned or have a custom graphic. The Double Glazed Acoustic Swing Door fits into straight or curved configurations. A pair of doors is also an option for wider entryways. Our handles, hinges, pivots, and closers are compatible with the Double Glazed Acoustic Swing Door. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available. Besides having an acoustic rating of up to 43dB, we offer the option of integrated blinds within the 1 1/8" air space between the glazing panels for privacy.

The Double Glazed Acoustic Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Acoustic Performance : Up to 36 dB

  • Glazing: 3/16″ thick glass on each side (1 1/8″ air space between glass panels), custom glass configuration available upon request

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • Available Hardware: Optional Integral Blinds, Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Offset Pivots



Request a Quote

Rated 5 based on 1 product reviews

The Hinged Glass Swing Door is completely customizable and is compatible and fits seamlessly into our Solare™ Single and Double Glazed Frameless PartitionElevare™ Stacking Double Glazed High Wall SystemMovare™ Movable Double Glazed System or Transverso Monoblock™ Modular Wall Partition System as well as solid traditional walls. Free swing and self-closing are options that are offered with this versatile solution. Custom assemblies and custom finishes are also offered with the Hinged Glass Swing Door.

The door accommodates tempered, laminated, low iron and LCD glazing, and can be clear or patterned or have a custom graphic. The Hinged Glass Swing Door fits into a straight or curved configuration and the only limit to it's height is the height of the partition. A pair of pivot doors is also an option for wider entries. Our handles, hinges, pivots, and closers are compatible with the Hinged Glass Swing Door. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available.

The Hinged Glass Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Highlights: Full Height Available & ADA Compliant

  • Glazing Available: 3/8″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • Available Hardware: Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Overhead Closer



Request a Quote

Rated 5 based on 1 product reviews

The Cloud™ Assisted Sliding Door is one of our premium interior sliding glass door which can be integrated into the Solare™ Single GlazedSolare™ Double GlazedElite™ Free Standing as well as a solid traditional wall to add a touch of modern style to any entryway. Minimal maintenance is required for this door system which uses cutting edge technology such as our patented comfort stop and exact trigger engineering.

The door accommodates tempered, laminated and low iron glazing, and can be clear or patterned or have a custom graphic. The Cloud Assisted Sliding Door fits into a straight or curved configuration and be of ceiling, glass or soffit face mount. A pair of sliding doors is also an option for wider entries. The minimal 5/8" gap between the door and fixed panel reduces the risk of trapping fingers. Locking hardware is available.

The maximum height for the Cloud Assisted Sliding Door is 12'-0" and maximum

The Cloud Assisted Sliding Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Highlights: Patented Comfort Stop, Auto Close And Exact Trigger Technologies, Minimal Maintenance, Wall And Soffit Face Mount, Fixed Panel Integration Within One Track, Polycarbonate Internal Parts, Custom Assemblies Available Upon Request

  • Glazing Available: 3/8″, 1/2″, & 9/16″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available



Request a Quote

Rated 5 based on 1 product reviews

The Pocket Sliding Glass Door slides smoothly into our Solare™ Double Glazed Partition System or a solid traditional wall offering a space saving, ultramodern interior entryway, pleasing to the eye.

Tempered, laminated and low iron glazing is compatible with the door, and may be clear, patterned or have a custom graphic. The Glass Pocket Door fits into straight or curved configurations. A pair of Glass Pocket doors is also an option for wider entryways. Our 48" stainless steel pull handle comes standard with each door. Lockable pull handle hardware is also available. Each pocket door system includes stainless steel components and a floor track for door location. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available.

The Pocket Sliding Glass Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Highlights: 4″ Stainless Steel handles are standard, Locking mechanisms are available, Curved applications are available, Floor track for the door location, top hung door rollers

  • Glazing Available: 3/8″ & 1/2″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • Integration: The Sliding Glass Pocket Doors slide smoothly into any of our double glazed wall systems. It retracts between the fixed panels for an ultra-modern entryway.



Request a Quote

Rated 5 based on 1 product reviews

The Barn Sliding Glass Door is our standard interior manual sliding glass door which can be integrated into the Solare™ FramelessElite™ Freestanding Partition System as well as a solid traditional wall to add a touch of modern style to any entryway.

The door accommodates tempered, laminated and low iron glazing, and can be clear or patterned or have a custom graphic. The Barn Sliding Glass Door fits into a straight or curved configuration. A pair of sliding doors is also an option for wider entries. The minimal 5/8" gap between the door and fixed panel reduces the risk of trapping fingers. Locking hardware is available.

The maximum height for the Barn Sliding Glass Door is 12'-0" and maximum panel width is 4'-0". The components of the sliding door system are of stainless steel which fit over countersunk fasteners.

The Barn Sliding Glass Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Highlights: Full Height Available & ADA Compliant

  • Glazing Available: 3/8″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • Available Hardware: Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Overhead Closer



Request a Quote

Rated 5 based on 1 product reviews

The Polaris™ Auto Magnetic Sliding System offers the newest innovation in modern interior office entryway design. This system is at the cutting edge of precision, technology, design and beauty. Motion sensors, minimal maintenance, ceiling, glass and soffit face mount and fixed panel integration within one track are the featured available options for this system. Available accessories include: automatic lock, remote control, touch-less switch, push button, keypad access control and infrared sensors. Installation is as easy as ‘plug and play.

The system accommodates tempered, laminated, low iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the automatic sliding system. The fittings may be of a brushed finish, standard RAL color or a custom RAL color, standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available. The Polaris™ Auto Magnetic Sliding System is compatible with Solare™ FramelessElite™ Freestanding & Lunar™ LCD Privacy Smart Glass.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Peripherals : Motion Sensors, Keypads, Push Buttons, Remote Control

  • Accessories & Functions: Automatic Lock, Remote Control, Touch-Less Switch, Push Button, Keypad, Access Control, Infrared Sensor

  • Maximum Glazing Panel Height: 12′-0″

  • Maximum Glazing Panel Width: 60″

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available



Request a Quote

Rated 5 based on 1 product reviews