Avery Dennison Graphic Solutions

Architectural Window Films

CONTACT INFO
8080 Norton Pkwy.
Mentor, OH 44060
Toll Free: 800-348-9875
Phone: 440-534-6000
Request for information Avery Dennison Graphic Solutions Contact Us / RFI
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

Take advantage of windows as an opportunity for branding and design with window films solutions including privacy films, clear digitally printable films and plotter cut films. Use windows for long-term wayfinding signage or even short-term promotional graphics.



Request a Sample




Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS
COMPANY OVERVIEW

Architecture & Buildings

Architects and designers who adorn or restyle building interiors need materials that can enhance aesthetics and ambiance or add privacy to an office space, as well as temporary or permanent display mediums that can lead people to a destination or deliver a clear message.

Avery Dennison offers a complete range of high-quality, conformable architectural adhesive films that can safeguard surfaces and enhance the appearance and experience of any building.

ALL PRODUCTS

Architectural Window Films  

Introducing the NEW SkyLite 20 XTRM Pro Window Film

Take your skylight durability, appearance and energy efficiency to new heights

The Sky's the Limit with the NEW Avery Dennison® SkyLite 20 XTRM Pro architectural window film. This specialty film, engineered specifically for harsh weather conditions, is constructed with a unique metal alloy to provide your skylight windows exceptional durability and corrosion resistance, a stunning neutral appearance, UV-protection and energy efficiency.

Features + Benefits:

  • Exceptional durability, protecting against extreme weather conditions1

  • No edge sealing** required, saving significant installation time

  • Premium neutral color with high optical clarity

  • 99.9% UV block: protecting people and property from ultraviolet rays

  • 63% solar heat rejection: providing building comfortability

  • Product available in a polycarbonate compatible construction

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Take advantage of windows as an opportunity for branding and design with window films solutions including privacy films, clear digitally printable films and plotter cut films. Use windows for long-term wayfinding signage or even short-term promotional graphics.



Request a Sample




Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Avery Dennison Dual Reflective Films have been designed for both residential and commercial applications and block over 99% of UV to prevent fading and damage from the sun. They are particularly effective for saving energy associated with building cooling and providing excellent glare control.

All Dual Reflective interior and exterior window films provide:

  • 99+% UV block to limit fading and sun damage

  • Excellent level of heat rejection to reduce energy required for cooling and associated cooling costs

  • Outstanding glare control for enhanced occupant comfort and productivity

  • Warm neutral interior with low reflectivity to preserve ambiance and views

  • Bold exterior appearance upgrades building exterior appearance while maintaining daylight privacy



Dual Reflective Interior Films
Dual Reflective Exterior Films

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Avery Dennison Modular Series Window Films are stackable 2 mil to 12 mil films that can be combined with any Avery Dennison solar window film to create a custom window film solution. Modular series window films are typically used to add protection to window films, with a multiple-layer approach. Modular films are ideal for use in retail, hospitality, offices, government buildings, schools and personal residences.

SF Clear Mod Series Interior Window Films

Add safety and security protection to your selection of an Avery Dennison solar window film by installing it in combination with safety modular film SF Clear Mod. SF Clear Mod safety and security interior window films are available in a range of thicknesses: 4 mil, 7 mil and 12 mil for varying hazard protection. SF Clear Mod series films offer superb optical clarity, block up to 99% UV exposure to reduce fading and sun damage, and offer increased protection from glass shattered by impact, crime or natural disaster.

Request a Sample

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Avery Dennison Neutral interior window films add a subtle grey appearance to glazing to reduce heat gain and glare while preserving the natural view through the glass.

All Neutral interior window films provide:

  • High heat rejection for enhanced comfort while reducing cooling costs

  • High glare reduction to reduce eyestrain and enhance productivity

  • Neutral aesthetic - natural grey appearance both inside and out

  • 99% UV block to limit fading and damage from the sun


NT PerLite Ceramic i
Highly durable, ceramic-based interior window film which delivers excellent solar energy rejection with surprisingly, low visible light reflectance.


NT Natura i
Designed for residential use in an attractive, warm neutral color, DR OptiShade i provides low interior reflectance and effective solar heat protection. Compatible with most glass glazing systems.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

With their bold aesthetics, the Avery Dennison Reflective Films deliver a strong visual statement while improving a building's energy efficiency, the occupants' comfort and overall value to the commercial building owner.

All R Silver interior and exterior window films provide:

  • 99+% UV block to limit fading and sun damage

  • High level of heat rejection to reducing energy required to cool building

  • Excellent solar heat and glare reduction for enhanced occupant comfort and productivity

  • Bold aesthetic upgrade while maintaining daytime privacy



Reflective Interior Films
Reflective Exterior Films

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

We have over two decades of experience in designing and manufacturing multiple layer safety and security films designed to protect people and property against flying glass shards. Suitable for meeting building codes and insurance requirements, our Safety and Security films may help provide occupants additional time to escape perilous conditions while providing some protection for break-ins and blasts.

Protecting Schools
Protecting Places of Worship

Safety and Security Interior Films
Safety and Security Exterior Films
Warranty
Terms & Conditions

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Avery Dennison Solar Safety interior films combine the shard protection of Safety Security films with outstanding solar energy rejection for the needs of industry, businesses and institutions.

Features + Benefits:

  • Excellent solar heat and glare rejection for enhanced comfort and productivity

  • Increased protection from glass shattering by impact, blast , crime or natural disaster

  • Facilitates reduced energy consumption and carbon footprint

  • 99% UV block to reduce damage from sun including fading of interior furnishings

  • Bold appearance upgrades building exterior and maintains daytime privacy


R Silver
R SIlver Safety interior films combine the reinforced protection of security laminates with superb heat rejection, UV block and sophisticated appearance. Available in a range of thicknesses for different security threats.

NT PerLite Ceramic
Neutral grey in color with excellent solar rejection, NT PerLite Ceramic films reduce heat gain and glare leading to improved occupant comfort and productivity.  AVailable in a range of thicknesses based for varying hazard protection.

Warranty
Terms & Conditions

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Avery Dennison's Spectrally Selective window films reduce solar heat gain while maintaining high levels of daylight entering through windows and while preserving the natural, transparent appearance of the glass.

All Avery Dennison Spectrally Selective  interior and exterior window films provide:

  • High visible light transmission that is barely discernible on glass to maintain the building's original facade

  • High level of heat rejection to reduce the energy required to cool building while improving the occupant comfort

  • Low reflectivity preserves the view both in daylight and nighttime hours

  • Blocks 99+% of UV to reduce sun damage and fading



Spectrally Selective Interior Films
Spectrally Selective Exterior Films

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

The new SkyWay™ Bird Film by Avery Dennison is an American Bird Conservancy-approved product designed to effectively reduce bird glass collisions. This exterior architectural window film is designed with a specific dot pattern to deter birds from colliding with windows. SkyWay™ breaks the reflection on glass, allowing birds to see that there is an obstruction, yet not hindering the interior view for building tenants.

Features + Benefits:

  • Cost-effective, retrofit solution to effectively reduce bird strikes

  • Recommended by the American Bird Conservancy as a ‘Product that reduces bird collisions'
    − Material Threat Factor of 15

  • Compliant with North America bird-safety building codes and guidelines, such as:

    − GSA: 3.6.7 BIRD-SAFE BUILDING DESIGN (United States)
    − CSA A460:19 Bird Friendly Design Standard (Canada)
    − LEED Innovation Credit v4.1 Bird Collision Deterrence
    − Adheres to emerging state and municipality bird-safety legislation

  • Film does not distract from interior viewing or alter building aesthetics

  • Pressure-sensitive adhesive creates exceptional ease of installation


    Request a Sample
    Warranty
    Terms & Conditions

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Seven premium films to modernize existing glass

Add beauty and distinction to residential and commercial spaces with the new Auravate Decorative Window Film Series by Avery Dennison®. This portfolio of seven premium window films provides a cost-effective, retrofit solution to modernize existing glass windows, doors, showers, partitions and more. Whether you want to increase privacy, elevate design, or incorporate texture or color into your space, these films are the simple solution.

Features + Benefits:

  • Cost-effective, retrofit solution to rejuvenate existing glass with the look of a premium glass finish

  • Modernizes building architecture and helps to enhance property values

  • Multiple frost/tint/design patterns create privacy while providing an elevated design aesthetic to the room

  • Film designs still allow for maximum daylighting (natural light to permeate the room) for improved tenant wellness

  • Sustainable films, select finishes with a non-PVC construction



Request a Sample
Warranty
Terms & Conditions

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Wall & Floor Film  

Let the MPI 2600 Wall & Floor Film Series enhance your indoor graphic applications with a reliable digital print performance, rapid application and three beautiful textures.

The Wall & Floor Film Portfolio from Avery Dennison gives design flexibility for even the most ambitious indoor applications—with a reliable digital print performance, rapid application and three beautiful textures. The textured films offer a unique canvas, crushed stone or stucco look to amplify your wall or floor graphics.

Avery Dennison MPI 2600 Wall & Floor Film Series is a tough, scuff-resistant, flexible, calendered vinyl designed specifically for indoor graphic applications.

Choices of permanent and removable adhesives support the creation of unique short- and longer-term decoration in hospitality areas, retail areas, exhibitions and more. In addition, our Crushed Stone and Natural Stucco meet UL 410 standard for slip resistance of floor surface materials and do not require an overlaminate when used for short term floor application.

MPI 2600 Series offers an excellent choice for wall graphic applications that require easy installation.

Features + Benefits:

  • Crushed Stone and Natural Stucco meet UL 410 standard for slip resistance of floor surface materials

  • Quick, easy and clean installation

  • Customizable – transform an interior space with endless image options

  • More creative choices with digitally printable textures

  • Tough, flexible & scuff-resistant

  • Opacity and ease of application with a thick film

  • MPI 2611 Matte Removable Wall Film is ideal for short-term promotions



Rated 5 based on 1 product reviews
VIDEOS DATASHEETS