With a traditional, high-end look, smooth lines, and hidden hardware, RadianceRail is the most popular TimberTech™ railing. Customize your timeless outdoor living space when you choose from six classic colors, mix and match posts, rail colors, and infill options. Colors: White, Black, Kona™, Brownstone, Slate Gray, Mountain Cedar Rail Kit conveniently includes material for one straight or stair rail section (available in 6′ or 8′ sections in 36″ or 42″ rail heights) Post Covers in 42″ and 12′ lengths, Post Caps and Post Skirts sold separately Rail Packs are available in 6′, 8′ and 10′ sections Custom Rail Packs available for aluminum, cable or glass infill options Hardware Mounting Kits available in bulk 25-year limited warranty for residential applications Infill Options: composite, aluminum, stainless steel cable, glass channel kit
Rated 5 based on
1 product reviews