AZEK Building Products, Inc.
AZEK Building Products, Inc.

Trim and Beadboards

CONTACT INFO
894 Prairie Ave.
Wilmington, OH 45177
Toll Free: 877-ASK-AZEK
Phone:
Request for information AZEK Building Products, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Trim

AZEK® Trim has precise sealed edges on all 4 sides (S4S) and is ideal for applications such as window and door trim on the exterior of your house. Long known for the unequalled combination of Uniformity, Durability, Workability, and Beauty, AZEK Trim has the proven performance and confidence of a building code report ' ESR-1074.

AZEK Trim boards, available in trim, solid Cellular PVC sheets, Cellular PVC cornerboards, Cellular PVC beadboard as well as many other profiles, offer many reasons to choose AZEK Trim for your next exterior trim project. Using traditional tools and fasteners, AZEK Trim products can be worked just like wood ' even mitered, routed, and turned on a lathe. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Cornerboards

With a seam that will not open, AZEK® Cornerboards offer time savings during installation while providing an upscale look. Available in Traditional or rustic Frontier textures, AZEK Cornerboards are manufactured in several sizes and complement any housing exterior. AZEK Cornerboards are available with traditional square corners or with rabbeted corners.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Sheet

AZEK PVC Sheets are the perfect trim product for applications such as pop-out bay windows, raised panels, dormers, soffits and any other trim project that requires trim that is more than 16 inches wide.

All AZEK Sheets are available in White only. Use with AZEK Adhesive.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Universal Skirt Board

Providing the perfect transition between the siding and trim, as well as assisting in water management, the two-piece AZEK Universal Skirt Board includes a reversible trimboard (Traditional/Frontier) that is routed to accept a proprietary universal siding interface.

Unlike other skirtboards, AZEK Universal Skirt Board will work equally well with a variety of siding products including fiber cement, vinyl, cedar shingles or wood.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Integrated Drip Edge

The AZEK Integrated Drip Edge is designed to assist with water management efforts around windows and doors. The two-piece drip edge, which includes a reversible trimboard that can be used as Traditional smooth or Frontier texture, is routed to accept a drip edge designed to help channel water away from the window or door surround.

For easy installation atop windows and doors, the drip edge has an integrated nailing flange to reduce labor and installation time and costs. Once the drip edge snaps into the trimboard, it cannot be removed.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Trim Visualizer

Beautify the curb-appeal of your home with AZEK Trim and Moulding. The AZEK Trim and Moulding Visualizer allows you to customize existing home styles and view your designs in real time.

 

Talk to Timbertech

 

Rated 5 based on 1 product reviews

Crown Profiles

Crown profiles provide a variety of application and aesthetic options. Traditionally used at the junction of a wall and ceiling, they can also be combined with other profiles to create classic build-outs and ornate decorative effects along the rake, above windows and doors, and at the capital and base of columns.

AZEK Mouldings are available in many of the most popular moulding profiles. AZEK products are known for longevity and durabillty. They won't split, crack or rot. They can be installed using traditional tools and fasteners and for custom applications, most AZEK Moulding products can be heat formed to create eye-catching curved moulding details.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Detail & Sill/Drip Profiles

Sill/Drip profiles can be used as a brick ledge or water table to separate two different material veneers. These profiles also offer architectural detail and assist with water management around doors, windows and cladding. Detail profiles are versatile profiles that may be used as a base shoe, inside corner moulding or to cover any veneer juncture/joint. They can also be used as detailed accents in larger build-outs above windows, doors or along the rake of a roof line.

 

Request Product Samples, Click Here

Talk to Timbertech

 

Rated 5 based on 1 product reviews

Casing Profiles

Casing profiles are decorative mouldings typically used flush against a wall, door or window to create surrounds. They can be used as a single moulding profile or combined with other profile styles to dramatically transform window and door aesthetics.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Beadboard

AZEK Beadboards have the same high-quality and lasting performance of other AZEK Trim and Moulding. Unlike wood, AZEK Beadboards resist moisture and insect damage and will not cup, rot, or split. Leave the constant maintenance of wood behind with beadboards that retain a like-new appearance despite the tests of time and weather. AZEK Beadboard is reversible with an edge and center bead on one side and a v-groove on the other, perfect for wainscoting and porch ceilings.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Column Wrap

Low-maintenance AZEK Column Wrap, made of durable cellular PVC, is easy to install '™ even by just one person. It features three connected panels with press fit lock seams that, when folded together, wrap easily around the structural support. The fourth panel then locks into place and creates a tight and secure enclosure around the structural post. When completed, the AZEK Column Wrap provides a nicely finished smooth exterior surface. Interior corner details provide additional surface area to enhance the bonding between panels.

Request Product Samples, Click Here

Talk to Timbertech

 

Rated 5 based on 1 product reviews

AZEK To Mill (ATM)

A FULL 1 A1/4' THICK PVC BOARD SPECIALLY FORMULATED FOR THE FABRICATION, OEM, AND MILLING MARKETS.

 

Designed to be used whenever a thicker profile is needed, AZEK To Mill is perfect for use as a fabrication component. The consistent density of the AZEK To Mill PVC board and solid color offer a superior product for milling operations.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Cellular PVC Cement

Clear, contact-style adhesive bonds with PVC in a fast working time. Ideal for securing joints. Creates a powerful and reliable material bond with no sanding or scraping required. Use AZEK Adhesive to connect trim when a tight compression is required, such as connecting trim end-to-end (scarf joints) and at corners (miter joints).

 

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Harvest Collection®

AZEK Deck's Harvest Collection offers a pleasing palette of soft shades that complement the most popular siding colors. Many of these tried and true decking colors helped establish our unquestioned reputation for superior innovation and quailty.

 

Request Product Samples, Click Here

Talk to Timbertech

 

Rated 5 based on 1 product reviews

Reserve Rail

AZEK Reserve Rail, a generously sized profile, is available in white and offers you the ability to customize your railing with four unique infill options: composite balusters, round and square aluminum balusters, cable and glass.

AZEK Reserve Rail offers the beauty and feel of real wood railings coupled with the high durability and low maintenance you expect from AZEK products. Imagine the feeling of having low maintenance outdoor porch, deck and balcony railings that look beautiful and last year after year. That dream can become a reality as AZEK Reserve Rail, with an extra wide toprail, is very durable and perfect for use with AZEK Deck and Porch. With AZEK Reserve Rail, it is now easier than ever to find the perfect PVC exterior railing system to offer a total low-maintenance outdoor living area.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Vintage Collection

AZEK® Deck's Vintage Collection sets a new standard in aesthetics, giving you a more realistic wood appearance than competing alternative decking products. With its rustic texture, rich colors and superior durability, the Vintage Collection will bring your dream outdoor living space to life.

 

Request Product Samples, Click Here

Talk to Timbertech

 

Rated 5 based on 1 product reviews

Legacy Collection

With unique color variations within each board, the Legacy Collection emulates the natural texture and integrity of authentic wood grain. Whether the chocolate and russet accents in Pecan, or the golden caramel grains running through Tigerwood, the colors in this collection capture the beauty of hand-scraped hardwood floors with a timeless and traditional aesthetic.

 

Enjoy the low-maintenance and lasting benefits of a tough TimberTech™ Deck:

 

  • Tough: Proprietary composite core surrounded with a protective polymer shell on all 4 sides
  • Enduring: Stands up to harsh weather; resists stains, scratches, and fading
  • Durable: Resists mold, mildew, and moisture damage
  • Beautiful: Popular hand-scraped look of indoor flooring
  • Low-maintenance: No annual sealing or staining required for protection
  • Protected: Comes with 25-year fade-and-stain and 25-year limited warranties

 

Request Product Samples, Click Here

Talk to Timbertech

 

Rated 5 based on 1 product reviews

Trademark Rail

AZEK Rail Trademark, a Colonial profile, is available in white and offers the ability to customize with four unique infill options; composite balusters, round and square aluminum balusters, cable and glass.

AZEK Rail Trademark offers the beauty and feel of real wood railings coupled with the high durability and low maintenance you expect from AZEK products. Imagine the feeling of having low maintenance outdoor porch, deck and balcony railings that look beautiful and last year after year. That dream can become a reality as AZEK Rail Trademark is very durable and perfect for use with AZEK Deck and Porch. With the sleek Trademark profile, it is now easier than ever to find the perfect PVC exterior railing system to offer a total low maintenance outdoor living area.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

AZEK Lighting

Once you've chosen your perfect AZEK Rail, enhance it with a variety of new AZEK lighting options. With AZEK Lighting, spending time on the deck can last all night.These LED lights lends a sense of added safety by illuminating steps and installs easily with AZEK Railing systems.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

AZEK Gate Kit

Owning a great looking gate at home is now easy. The AZEK Gate Kit offers an affordable solution that can be used with AZEK Rail to create a beautiful railing gate that resembles a custom application.

Your AZEK Gate can be built to complement your deck or porch in either white or black.

Using the tested durability of AZEK Rail, the AZEK Gate Hardware is strong and sturdy without unattractive cross bracing.

 

 

Request Product Samples, Click Here
 Talk to Timbertech

Rated 5 based on 1 product reviews

AZEK ADA Handrail

AZEK Rail''s Americans with Disabilities Act (ADA) Handrail System is a fully tested and code listed system that can be installed on new AZEK Rail projects or easily integrated into existing AZEK Rail designs. The retrofit capability is a key feature for builders and remodelers mindful of '™aging in place'™ building practices.

 

Request Product Samples, Click Here
 Talk to Timbertech

Rated 5 based on 1 product reviews

Deck Designer

Create your profile and get the information you'll need to start using the free Deck Designer tool.

 

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Premier Rail

AZEK Premier Rail, a classic Victorian profile, is available in five colors and offers the ability to customize with four unique infill options: composite balusters, round and square aluminum balusters, cable and glass.

AZEK Premier Rail offers the beauty and feel of real wood railings coupled with the high durability and low maintenance you expect from AZEK products. Imagine the feeling of having low maintenance outdoor porch, deck and balcony railings that look beautiful and last year after year. That dream can become a reality as AZEK Rail Premier is highly durable and perfect for use with AZEK Deck and Porch. With this popular handrail profile in five classic colors; it is now easier than ever to find the perfect PVC exterior railing system to offer a total low maintenance outdoor living area.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

RadianceRail®

 

With a traditional, high-end look, smooth lines, and hidden hardware, RadianceRail is the most popular TimberTech™ railing. Customize your timeless outdoor living space when you choose from six classic colors, mix and match posts, rail colors, and infill options.

  • Colors: White, Black, Kona™, Brownstone, Slate Gray, Mountain Cedar
  • Rail Kit conveniently includes material for one straight or stair rail section (available in 6′ or 8′ sections in 36″ or 42″ rail heights)
  • Post Covers in 42″ and 12′ lengths, Post Caps and Post Skirts sold separately
  • Rail Packs are available in 6′, 8′ and 10′ sections
  • Custom Rail Packs available for aluminum, cable or glass infill options
  • Hardware Mounting Kits available in bulk
  • 25-year limited warranty for residential applications
  • Infill Options: composite, aluminum, stainless steel cable, glass channel kit

 

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

Porch

AZEK Porch welcomes you home, and invites you to relax and take a break from the hectic trials of everyday life. The smooth surface and interlocking tongue and groove connection offers a timeless look that friends and neighbors will admire for years to come. AZEK Porch opens your door to five charming color options that look great paired with any housing exterior.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Photo Gallery

Browse Photos.

Rated 5 based on 1 product reviews