Bennington fence by BASTEEL Perimeter Systems, with its gentle angles and rounded edges, blends in perfectly with your environment while still maintaining the durability you expect from BASTEEL. With no front or back this defines the Bennington as the ultimate “Good Neighbor" fence. The horizontal pickets on this style do interlock, lending itself to having sound attenuation properties as well. With only eight exposed fasteners Bennington is a top choice for architects when aesthetics is of the utmost concern.
Cambridge fence by BASTEEL Perimeter Systems offers a traditional shadow-box design with both sides of the fence having a finished look. The unique assembly utilizes alternating pickets, allowing increased air flow. This is a key feature when air circulation is important and where the climate can be intense. BASTEEL Cambridge Architectural Fence design has been validated by BASTEEL's record withstanding hurricane force winds without significant damage. The ingeniously simple design places the rails inside the pickets, providing maximum support while allowing the fence to rack to nearly any landscape contour (allowing up to a staggering six feet of elevation change in just over five linear feet). Cambridge is also available with an optional Top Cap to achieve a different look.
Chesapeake fence by BASTEEL Perimeter Systems offers a semi-privacy design available with either a 2-3/8" or 3-7/8" gap between the pickets. The Chesapeake design allows for an abundant amount of airflow and selectable visual impairment, while establishing a barrier. The fence is able to rack with nearly any landscape contour, with approximately 6 feet of elevation change over 5 linear feet. Chesapeake is also available with an optional Top Cap to achieve a different look.
Essex fence by BASTEEL Perimeter Systems offers privacy, security and aesthetics altogether in one. By assembling pickets on just one side of the horizontal rail, inverting every other picket, you create a solid visual block without compromising the ability to rack with the landscape contour, approximately three feet of elevation change in just over seven linear feet. Essex is also available with an optional Top Cap to achieve a different look.
Windsor fence by BASTEEL Perimeter Systems incorporates horizontal pickets spaced to allow airflow while still providing 100% direct visual screening.
Yorktown fence by BASTEEL Perimeter Systems offers a horizontal shadow-box design with both sides of the fence having a finished look. The unique assembly is depicted by the alternating design which promotes air flow. This is a key feature where air circulation is important and climates can be intense. The shape of the pickets can also catch and reflect light, creating a passive design element to your project.
Citadel Security Fence by BASTEEL Perimeter Systems offers the total privacy design of the Essex style with added features for additional security benefits. These features include additional horizontal rails for strength, tamper-proof security fasteners with a pull-out strength of more than 5,500N, and an optional R-Top curved pressed-point picket attachment for superior security capabilities.
By assembling pickets on just one side of the horizontal rails, inverting every other picket, you create a solid visual block without compromising the ability to rack with the landscape contour, approximately three feet of elevation change in just over seven linear feet.
Defiant Security Fence by BASTEEL Perimeter Systems offers the traditional shadow-box design of the Cambridge style with added features for additional security benefits. These features include additional horizontal rails for strength, tamper-proof security fasteners with a pull-out strength of more than 5,500N, and an optional R-Top curved pressed-point picket attachment for superior security capabilities.
The Defiant Security Fence shadow-box design is depicted by the alternating pickets which promotes air flow. This is a key feature where air circulation is important and climates can be intense. This fact validated by BASTEEL's record at withstanding hurricane force winds. The ingeniously simple design places the rails inside the pickets, allowing the fence to rack to nearly any landscape contour, a staggering six feet of elevation change in just over five linear feet.
Rampart Security Fence by BASTEEL Perimeter Systems offers the horizontal total privacy design of the Bennington style with added features for additional security benefits. These features include tamper-proof security fasteners on the U-channels and an optional R-Top curved pressed-point picket attachment for superior security capabilities.
Rampart Security Fence incorporates horizontal pickets that interlock, adding strength and rigidity and lending itself to having sound attenuation properties as well.
Shield Security Fence by BASTEEL Perimeter Systems offers the semi privacy design of the Chesapeake style with added features for additional security benefits. These features include additional horizontal rails for strength, tamper-proof security fasteners with a pull-out strength of more than 5,500N, and an optional R-Top curved pressed-point picket attachment for superior security capabilities.
Shield Security Fence is available with either a 2-3/8" or 3-7/8" gap between the pickets. The design allows for an abundant amount of airflow and selectable visual impairment while establishing a barrier. The fence has the ability to rack with nearly any landscape contour, with approximately 6 feet of elevation change over 5 linear feet.
Stockade Security Fence by BASTEEL Perimeter Systems offers the horizontal louvered design of the Windsor style with added features for additional security benefits. These features include tamper-proof security fasteners on the U-channels, tamper-proof security picket fasteners with a pull-out strength of more than 5,500N, and an optional R-Top curved pressed-point picket attachment for superior security capabilities.
Stockade Security Fence incorporates horizontal pickets spaced to allow airflow while still providing 100% direct visual screening.
Infinity Single Swing Gates by BASTEEL Perimeter Systems feature precision ground, double-sealed ball bearing hinges, 1" diameter stainless steel cane rods, and a lockable latch accessible from both sides. The hinges are attached to the posts using stainless steel straps that allow for adjustment in the field. Infinity Swing gates are also available with wall mount hinges to attach to existing structures.
Infinity Double Swing Gates by BASTEEL Perimeter Systems feature precision ground, double-sealed ball bearing hinges, 1" diameter stainless steel cane rods, and a lockable 1" diameter solid stainless steel slide bolt. The hinges are attached to the posts using stainless steel straps that allow for adjustment in the field. Infinity Swing gates are also available with wall mount hinges to attach to existing structures.
Infinity Series 3000 Cantilever Gates by BASTEEL Perimeter Systems feature precision ground, double-sealed ball bearing nylon rollers, 2" square runners, and 1" diameter stainless steel cane rods (manually operated models). The rollers are attached to the posts using u-bolts that allow for adjustment in the field. Infinity Series 3000 cantilever gates are compatible with all styles of operators and access controls.
Infinity Series 4000 Cantilever Gates by BASTEEL Perimeter Systems feature mono-bloc carriage trolleys with 8 sealed ball bearing rollers, 4" wide galvanized steel bottom track, nylon upper guide rollers, and 1" diameter stainless steel cane rods (manually operated models). The carriage trolleys are mounted to j-bolts that are embedded into a reinforced concrete foundation designed by BASTEEL per site. Infinity Series 4000 cantilever gates are compatible with all styles of operators and access controls.
Infinity Series 6000 Cantilever Gates by BASTEEL Perimeter Systems feature mono-bloc carriage trolleys with 8 sealed ball bearing rollers, 6" wide galvanized steel bottom track, nylon upper guide rollers, and 1" diameter stainless steel cane rods (manually operated models). The carriage trolleys are mounted to j-bolts that are embedded into a reinforced concrete foundation designed by BASTEEL per site. Infinity Series 6000 cantilever gates are compatible with all styles of operators and access controls.