Notable is a premium performance, two-component product that can be applied to almost any substrate, including painted drywall, wood, glass, metal and laminate. The isocyanate-free formula features a four-hour pot life, seven-day full cure time and 10-year warranty. Kits come complete with two pre-measured components, a roller-cover, and application instructions in three sizes ™ 50, 100 and 200 square feet. End-users can choose from white, for the classic whiteboard look, or clear, to transform any of our 3,500+ colors into a dry erase surface.
Rated 5 based on
1 product reviews