X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
BG-Graspointner USA Inc.
Sustainable Trench Drainage Solutions
CONTACT INFO
134 Boynton Ave.
Plattsburgh
, NY
12901
Phone:
518 299 1500
www.bg-graspointner.com
Request for information
BG-Graspointner USA Inc.
Contact Us / RFI
Would you like to see hosted content from BG-Graspointner USA Inc.?
Products similar to BG-Graspointner USA Inc.
F1350 Drain with 12" Adjustable Grate/Extra Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1300-C Drain with 7" Adjustable Heavy Duty Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1320-C Drain with 9" Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1550 Drain with 15 3/4" Heavy Duty Tractor Grate with Deep Sump and Heavy Duty Membrane Collar
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1450 Drain with 12" Adjustable Tractor Grate/Extra Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1480(-FL) Drain with 12" Heavy Duty Tractor Grate/Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1470 Drain with 12" Adjustable Tractor Grate/Extra Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1460 Drain with 15" Adjustable Tractor Grate/Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1440 Drain with 12" Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1440-Y-Q Drain with 12" Non-Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1420-C Drain with 8" Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1490(-FL) Drain with 16" Heavy Duty Tractor Grate/Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1510 Drain with 12" Heavy Duty Tractor Grate/Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1340 Drain with 12" Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1360 Drain with 16" Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to Sustainable Trench Drainage Solutions
[04] Masonry
04 05 23.19 Masonry Cavity Drainage, Weepholes, and Vents
[05] Metals
05 53 00 Metal Gratings
[08] Openings
08 31 16 Access Panels and Frames
[09] Finishes
09 30 19 Paver Tiling
[22] Plumbing
22 13 19.13 Sanitary Drains
22 14 00 Facility Storm Drainage
22 14 13 Facility Storm Drainage Piping
22 14 26 Facility Storm Drains
22 14 26.16 Facility Area Drains
22 14 26.19 Facility Trench Drains
[31] Earthwork
31 23 16.13 Trenching
[33] Utilities
33 40 00 Stormwater Utilities
33 41 00 Subdrainage
33 41 16.19 Pipe Underdrains
33 41 33 Retaining Wall Drainage
33 42 36 Stormwater Trench Drains
33 42 41 Gratings and Frames for Stormwater Drainage Inlets
33 44 00 Storm Utility Water Drains
33 44 13 Utility Area Drains
33 44 16 Utility Trench Drains
[46] Water and Wastewater Equipment
46 61 19 Wash Water Troughs
Building manufacturing products related to BG-Graspointner USA Inc.
All data & files
Plastic Components, Inc.
PVC Vents
Rated
5
based on
1
product reviews
CAD
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
All data & files
Appian Way Sales, Inc.
Adjustable Pedestal - AWS Diamond Head Series®
Rated
5
based on
1
product reviews
BIM
SPECS
VIDEOS
LEED
All data & files
Tile Tech Pavers
Wood Tile & Tray Adapter
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
All data & files
AMICO Architectural Metals
Modig Expanded Mesh
Rated
5
based on
1
product reviews
SPECS
All data & files
Acudor Products Inc.
Hinged Duct Access Doors
- HD-5070
Rated
5
based on
1
product reviews
BIM
SPECS
CATALOGS
All data & files
Architectural Grille
Shower Drain Covers
Rated
5
based on
1
product reviews
CATALOGS
All data & files
MIFAB, Inc.
Frame & Grate Trench Drains
- T1400-F 4" Internal Width and Frame
Rated
5
based on
1
product reviews
CATALOGS
All data & files
SteelCrest Corporation
Access Panels | Control Boxes
Rated
5
based on
1
product reviews
CAD
CATALOGS
VIDEOS