BG-Graspointner USA Inc. > BIM > Channel Drainage
BG-Graspointner USA Inc.
BG-Graspointner USA Inc.

Sustainable Trench Drainage Solutions

CONTACT INFO
134 Boynton Ave.
Plattsburgh, NY 12901
Phone: 518 299 1500
Request for information BG-Graspointner USA Inc. Contact Us / RFI

Channel Drainage  

BG-GATIC Slotdrain  

BG-GATIC Slotdrain CastSlot Treadsafe: 4 in - 100 mm: cat00225

BG-GATIC Slotdrain CastSlot Treadsafe: 6 in - 150 mm: cat00226

BG-GATIC Slotdrain CastSlot Treadsafe: 8.86 in - 225 mm: cat00227

BG-GATIC Slotdrain CastSlot: 12 in - 300 mm: ca00228

BG-GATIC Slotdrain CastSlot: 13.78 in - 350 mm: ca00229

BG-GATIC Slotdrain CastSlot: 16 in - 400 mm: ca00230

BG-GATIC Slotdrain CastSlot: 19.68 in - 500 mm: ca00231

BG-GATIC Slotdrain CastSlot: 23.62 in - 600 mm: ca00232

BG-GATIC Slotdrain CastSlot: 4 in - 100 mm: ca00225

BG-GATIC Slotdrain CastSlot: 6 in - 150 mm: ca00226

BG-GATIC Slotdrain CastSlot: 8.86 in - 225 mm: ca00227

BG-GATIC Slotdrain CastSlot Treadsafe: 12 in - 300 mm: cat00228

BG-GATIC Slotdrain CastSlot Treadsafe: 13.78 in - 350 mm: cat00229

BG-GATIC Slotdrain CastSlot Treadsafe: 16 in - 400 mm: cat00230

BG-GATIC Slotdrain CastSlot Treadsafe: 19.68 in - 500 mm: cat00231

BG-GATIC Slotdrain CastSlot Treadsafe: 23.62 in - 600 mm: cat00232

BG-GATIC Slotdrain FacadeSlot: 1.97 in - 50 mm: fa00025

BG-GATIC Slotdrain FacadeSlot: 2.95 in - 75 mm: fa00026

BG-GATIC Slotdrain FacadeSlot: 4.53 in - 115 mm: fa00027

BG-GATIC Slotdrain PaveSlot: 4 in - 100 mm: pa00025

BG-GATIC Slotdrain PaveSlot: 6 in - 150 mm: pa00026

BG-GATIC Slotdrain PaveSlot: 8.86 in - 225 mm: pa00027

BG-GATIC Slotdrain PaveSlot: 12 in - 300 mm: pa00028

BG-GATIC Slotdrain PaveSlot: 13.78 in - 350 mm: pa00029

BG-GATIC Slotdrain PaveSlot: 16 in - 400 mm: pa00192

BG-GATIC Slotdrain PaveSlot: 19.68 in - 500 mm: pa00193

BG-GATIC Slotdrain PaveSlot: 23.62 in - 600 mm: pa00194

BG-GATIC Slotdrain UltraSlot Treadsafe: 4 in - 100 mm: uat00325

BG-GATIC Slotdrain UltraSlot Treadsafe: 6 in - 150 mm: uat00326

BG-GATIC Slotdrain UltraSlot Treadsafe: 8.86 in - 225 mm: uat00327

BG-GATIC Slotdrain UltraSlot Treadsafe: 12 in - 300 mm: uat00328

BG-GATIC Slotdrain UltraSlot Treadsafe: 13.78 in - 350 mm: uat00329

BG-GATIC Slotdrain UltraSlot Treadsafe: 16 in - 400 mm: uat00330

BG-GATIC Slotdrain UltraSlot Treadsafe: 19.68 in - 500 mm: uat00331

BG-GATIC Slotdrain UltraSlot Treadsafe: 23.62 in - 600 mm: uat00332

BG-FLEX FA Facade  

BG-FLEX FA Facade BG-FA Facade Channel Drainage-BG-FA-W130

BG-FLEX FA Facade BG-FA Facade Channel Drainage-BG-FA-W200

BG-FLEX FA Facade BG-FA Facade Channel Drainage-BG-FA-W250

BG-FLEX FA Facade BG-FA Facade Channel Drainage-BG-FA Accessories-NW130

BG-FLEX FA Facade BG-FA Facade Channel Drainage-BG-FA Accessories-NW250

BG-FLEX FA Facade BG-FA Facade Channel Drainage-BG-FA Branch Channel

BG-FLEX FA Facade BG-FA Facade Channel Drainage-BG-FA Top Sections

BG-FLEX TE Terrace  

BG-FLEX TE Terrance Slot Channel Drainage-BG-TE Slot-SW18

BG-FLEX TE Terrance Slot Channel Drainage-BG-TE Slot Corners-SW18