YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
JOIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
BioMicrobics, Inc.
>
CAD
>
GREASE TRAPS
Collapse
BioMicrobics, Inc.
Wastewater Treatment Solutions
CONTACT INFO
16002 W. 110th St.
Lenexa
, KS
66219
Toll Free:
800-753-3278
Phone:
913-422-0707
https://biomicrobics.com
http://www.sciencofast.com
Request for information
BioMicrobics, Inc.
Contact Us / RFI
USA reps
Canadian reps
International reps
CONTENT
SOCIAL
GREASE TRAPS
100 GPM BAFFLE PLATE DIMENSIONS
download:
DWG
view:
PDF
100 GPM Grease Interceptor
download:
DWG
view:
PDF
20 GPM BAFFLE PLATE DIMENSIONS
download:
DWG
view:
PDF
20 GPM BAFFLE PLATE DIMENSIONS REVB
download:
DWG
view:
PDF
20 GPM Grease Interceptor
download:
DWG
view:
PDF
35 GPM BAFFLE PLATE DIMENSIONS
download:
DWG
view:
PDF
35 GPM Grease Interceptor
download:
DWG
view:
PDF
50 GPM BAFFLE PLATE DIMENSIONS
download:
DWG
view:
PDF
50 GPM Grease Interceptor
download:
DWG
view:
PDF
75 GPM BAFFLE PLATE DIMENSIONS
download:
DWG
view:
PDF
75 GPM Grease Interceptor
download:
DWG
view:
PDF