Bird-B-Gone Spike™ (formerly Bird Spike 2000) Polycarbonate comes in two-foot sections, 50 feet per box, and is made from a UV protected polycarbonate plastic. The spike strips are available in three different widths; 3", 5" & 7", to accommodate the area of the surface being treated. The base of the spike is 1.5A" wide, and can be glued, nailed, or tied down to most surfaces. Bird-B-Gone Spike™ is offered in a variety of colors including crystal clear, brick red, light grey, brown, black and tan, and carries an industry leading 5-year guarantee.
Rated 5 based on
1 product reviews