For Warranty Information click here
The Blue Giant XDS2000 prevents forklift roll-off and overhead door damage at the loading dock. When introduced to the market in 2000, it was the only two-in-one combination of dock leveler and safety guard, and it remains at the forefront of dock safety technology today.
XDS2000 - Available in rated capacities of 30,000 to 80,000lbs (13,636 to 36,364kgs). The Blue Giant XDS2000 prevents forklift roll-off and overhead door damage at the loading dock.
RECOMMENDED APPLICATIONS
The MD-CM Series edge-of-dock leveler from Blue Giant is ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.
The MD-CM Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.
Available in rated capacities of 20,000 and 30,000lbs (9,090 to 13,636kgs).
The MD-CH Series edge-of-dock leveler from Blue Giant is a high-performance hydraulic system ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.
The MD-CH Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.
Available in rated capacity of 30,000lbs (13,636kgs).
RECOMMENDED APPLICATIONS
LOAD CLASSIFICATION - Tool to select your Dock Leveler
PRODUCT HIGHLIGHTS
RECOMMENDED APPLICATION
ANSI MH30.3 tested and approved, the StrongArm™ SVR303 is a low-profile, non-impact design with a rotating arm that seeks a trailer's ICC bar via a patented, switchless technology.
Once engaged, it uses 35,000lbs (15,909kgs) of restraining force to secure the truck to the dock. Dual-acting hydraulic cylinders prevent lock-up and release problems.
The Intelligent Positioning System (IPS) constantly communicates the location of the restraint arm via a network that enables the integrated lights communication system to accurately display safety conditions at the loading dock.
The Blue Giant StrongArm™ TL85 hydraulic vehicle restraint keeps dock operations safe and secure during loading and unloading.
Trucks and trailers are held firmly in place by a high-visibility barrier-style restraint arm, and a restraining force of 32,000lbs (14,545kgs) prevents accidental separation from the loading dock during the cargo handling process.
The TL85 may be left engaged overnight to deter trailer theft.
Designed to suit door openings up to 8' W x 10' H (2,438 mm x 3,048 mm), the Blue Giant Adjustable Inflatable Dock Seal has vertical air bags that increase the contact area against the trailer and tighten the seal to keep product secure. An internal retraction spring permits the header air bag to be fully retracted when not in use, preventing collision damage from incoming trailers.
PRODUCT HIGHLIGHTS
RECOMMENDED APPLICATIONS
Designed to suit door openings up to 8' W x 8' H (2,438 mm x 2,438 mm) to 9' W x 9' H (2,743 mm x 2,743 mm), the Fixed Head Pad Dock Seal provides airtight protection when servicing trailers of consistent height.When in use, the fixed head pad dock seal enables an energy-efficient seal that keeps facilities free of airborne contaminants, pests, and inclement weather conditions.
PRODUCT HIGHLIGHTS
RECOMMENDED APPLICATIONS
Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Retractable Shelter provides full access to the rear of the trailer while creating a tight seal against the top and rear.The collapsible frame is designed to retract upon impact, reducing pressure against the curtains and extending the life of the unit.
PRODUCT HIGHLIGHTS
RECOMMENDED APPLICATIONS
Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Stationary Shelter uses flexible fabric curtains to enclose a trailer's top and sides while providing full access to the interior.Wear flaps reinforce the head curtain at contact areas, and the bottom 24" (610 mm) of the side curtain are reinforced with double fabric layers for added durability. Replaceable foam draft pads seal additional gap between the trailer and the building.
PRODUCT HIGHLIGHTS
RECOMMENDED APPLICATIONS