The BoMetals, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

BoMetals, Inc.
CONTENT
BoMetals, Inc.
CONTENT
Chamfer and Radius Formers<BR><BR> image

Chamfer and Radius Formers

Chamfer Former Chamfer Former w/ Leg Radius Former w/ Leg
Rated 5 based on 1 product reviews
Masonry Accessories<BR><BR> image

Masonry Accessories

PVC and Rubber Control Joints PVC Weep Tubes Block Cap
Rated 5 based on 1 product reviews
Block Caps<BR><BR> image

Block Caps

BoMetals, Inc. Block Caps are preformed metal inserts that sturdily lock between concrete block voids to stop mortar infiltration.
Rated 5 based on 1 product reviews
Keyed Joints<BR><BR> image

Keyed Joints

- QuicKey™
PRO-KEY™

QuicKey™ and PRO-KEY™ are stay in place metal keyed control joint formers for use in concrete flatwork as a control or construction joint. The tongue and groove design provides excellent load transfer characteristics for heavy, wheeled traffic and also prevents uneven settling associated with aggregate interlock. The use of a metal keyed control joint eliminates costly form stripping and saw cutting and slow checker-board placement of concrete.
Rated 5 based on 1 product reviews
Dovetail Slots and Anchors<BR><BR> image

Dovetail Slots and Anchors

- Pro-Slot™

PRO-SLOT™ Anchor Slot is a stay-in-place concrete form used in forming a channel into the face of any cast in place wall or column. By installing Dovetail Anchors into the PRO-SLOT, you can then anchor brick, block or stone to the concrete surface.
Rated 5 based on 1 product reviews
Joint Formers<BR><BR> image

Joint Formers

Expansion Board Caps Expansion Board Caps provide clean, sharp lines for sealants. They eliminate the difficulty of removing wooden formers. Zip Joints Zip Joints are easily installed joint formers designed to provide positive control of transverse construction or expansion joints. The two-part assembly is designed to permit removal of the top portion after the concrete has hardened, thereby creating a clean, neatly defined void for application of caulk or sealant when specified.
Rated 5 based on 1 product reviews