Bona US

Wooden Floor Finishes

CONTACT INFO
24 Inverness Place E. Suite 100
Englewood, CO 80112
Toll Free: 800-872-5515
Phone: 303-371-1411
Continuing Education Logo
Request for information Bona US Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
SOCIAL

Bona QUANTUM™ R851 is a silane-based wood flooring adhesive that provides exceptional "green grab" strength. Its elastomeric characteristics allow the adhesive to move with the wood as it expands and contracts over the life of the floor.

 

Rated 5 based on 1 product reviews

Bona R850T® provides outstanding adhesion to a variety of surfaces, and allows for the natural movement of wood flooring. Use along the leading edge of refinished or solid plank floors, coupled with staple or nail down system. This product is made in the USA and qualifies for Leed 4.1.




Rated 5 based on 1 product reviews

Bona QUANTUM™ T is a silane-based wood flooring adhesive that helps reduce voids caused by uneven substrates. Elastomeric characteristics allow the adhesive to move with the wood as it expands and contracts over the life of the floor. The thicker formula mimics a traditional "urethane" feel.

 



 

Rated 5 based on 1 product reviews

Bona VERTICALTM has an extremely high initial bonding strength and rapid setting formulation. It is perfect for horizontal and vertical applications. The bonding process can be accelerated by lightly misting substrate prior to application, and/or lightly misting the adhesive once applied.

• Rapid set - within a few minutes!

• Great for trim, starter rows, treads, risers, vertical applications, and wall treatments

• 300% improved Green Grab, better vertical adhesion without slump or use of fasteners!

• 10%+ improved sheer strength

• GREENGUARD Gold & zero VOCs

• Addition of multiple substrates including PVC, LVT metal, acrylic paints




Rated 5 based on 1 product reviews

Bona® R540 is a polyurethane reactive primer that is compatible with the entire Bona System. It is specially designed to mitigate vapor transmission on absorbent and non-absorbent floors, including Gypsum-based underlayment.



Rated 5 based on 1 product reviews

Bona Domo™ is the newest member of the Bona family of finishes. This easy-to-use, entry-level waterborne finish is easy to abrade and has a quick drying formula.

 

Easy and forgiving to apply with a roller or T-bar, the one-component, non-yellowing formulation comprises all essential properties for finishing and protecting wood floors. And because it's waterborne with low VOCs, Bona Domo provides a healthy environment.

Rated 5 based on 1 product reviews

Bona Mega ONE® simplifies the craftsman's everyday life, making the job faster and easier with the quality you depend on. Bona Mega ONE is a clear, waterborne one-component finish that dries fast, is easy to use and provides high build for superior protection.


Rated 5 based on 1 product reviews

Bona Mega® is the proven performance and value standard waterborne hardwood floor finish in the industry for residential and commercial floors. An oxygen-crosslinking polyurethane (OCP) formula with extraordinary performance.





Rated 5 based on 1 product reviews

Bona ClassicSeal is an exceptionally clear waterborne sealer that highlights the natural color of the wood, minimizes grain raise and tannin bleed. Provides a build layer and prevents the finish from penetrating into the wood surface.



Rated 5 based on 1 product reviews

Bona IntenseSeal® is a specifically formulated waterborne sanding sealer that develops a vibrant look and deep, natural tone to individual wood species. Bona waterborne wood floor sealers offer excellent abradability, fast dry times, and reduced potential for side bonding and tannin bleed. They are non-flammable and virtually odorless sealers.

Rated 5 based on 1 product reviews

Bona NaturalSeal® is a waterborne sanding sealer designed to retain the appearance of unfinished wood on your floor. Combining Bona NaturalSeal with a matte-sheen finish such as Bona Traffic Naturale preserves that look and gives your floor the durability it needs for everyday life. Bona waterborne wood floor sealers offer excellent abradability, fast dry times, and reduced potential for side bonding and tannin bleed. They are non-flammable and virtually odorless sealers.



Rated 5 based on 1 product reviews

Bona AmberSeal® is a non-yellowing, poly-tone waterborne sanding sealer that provides an oil-based look to hardwood floors. Can be used with all Bona waterborne finishes over both stained and unstained floors. Bona waterborne wood floor sealers offer excellent abradability, fast dry times, and reduced potential for side bonding and tannin bleed. They are non-flammable and virtually odorless sealers.



Rated 5 based on 1 product reviews

Bona NordicSeal® is a waterborne sanding sealer that is formulated to provide a green alternative to a whitewashed floor without the use of caustic materials such as bleach. A unique way of customizing your floor from a light whitewash to successive coats, providing a truly Scandinavian look. Bona waterborne wood floor sealers offer excellent abradability, fast dry times, and reduced potential for side bonding and tannin bleed. They are non-flammable and virtually odorless sealers.




Rated 5 based on 1 product reviews

Bona Craft Oil® 2K is made from modified vegetable oils, and catalyzed with a hardener for quicker drying and greater durability. It can be used on its own as a fast-drying, high-performance oil, or can be over-coated with any finish from the Bona Traffic® family, to add gloss and minimize future maintenance. The 2K oil works perfectly with a wide variety of wood species, including cherry, walnut, smoked oak and steamed beech.



Rated 5 based on 1 product reviews

Bona Pacific Filler® is a high solids, waterborne compound specifically designed for filling cracks, holes, chips, gouges, and broken edges in hardwood floors prior to finishing. It is a ready-to-use formula, for spot or full-trowel filling. It has excellent adhesion, staining, and finishing properties with minimal shrinkage. For more accurate color matching, Bona Pacific Fillers can be blended together, tinted with universal tints, or mixed with fine edger dust to achieve the closest match possible.



Rated 5 based on 1 product reviews

Revive effectively with little downtime. When regular maintenance isn't enough to cut through ground-in-dirt on your customers' hardwood floors, offer them the benefits of a professional cleaning system from the experts in hardwood floor care - the Bona Deep Clean System. This innovative deep cleaning system is the safest, quickest and easiest way to remove all the dirt, grime and build-up on hardwood floors. It's an excellent way to thoroughly clean wire-brushed floors as well. With no need to vacate their home, this system protects their investment and keeps floors looking beautiful.

Rated 5 based on 1 product reviews