X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Bradley Corp.
>
CAD
>
Commercial Washroom Accessories
Collapse
Commercial Plumbing Products
CONTACT INFO
W142 N9101 Fountain Blvd.
Menomonee Falls
, WI
53051
Toll Free:
800-BRADLEY
Phone:
262-251-6000
www.bradleycorp.com
Request for information
Bradley Corp.
Contact Us / RFI
USA reps
Canadian reps
International reps
Commercial Washroom Accessories
Dispensers, Waste Receptacles, and Hand Dryers
2B1-110000 - Elvari™ Surface-Mounted Towel Dispenser-Medium Capacity
download:
DWG
view:
PDF
2B1-113400 - Elvari™ Surface-Mounted Towel Dispenser-Small Capacity
download:
DWG
view:
PDF
2B1-113600 - Elvari™ Surface-Mounted Towel Dispenser-Large Capacity
download:
DWG
view:
PDF
2B4-2110000 - Elvari™ Surface-Mounted ADA Hand Dryer: 110120V
download:
DWG
view:
PDF
2B4-2114900 - Elvari™ Surface-Mounted ADA Hand Dryer: 220/240V
download:
DWG
view:
PDF
2B5-110000 - Elvari™ Surface-Mounted Towel Dispenser/Waste Receptacle, Medium Capacity
download:
DWG
view:
PDF
2B5-113400 - Elvari™ Surface-Mounted Towel Dispenser/Waste Receptacle, Small Capacity
download:
DWG
view:
PDF
2B5-113600 - Elvari™ Surface-Mounted Towel Dispenser/Waste Receptacle, Large Capacity
download:
DWG
view:
PDF
3B1-000000 - Elvari™ Waste Receptacles, Recessed, Medium Capacity (12 Gallon)
download:
DWG
view:
PDF
3B1-003400 - Elvari™ Waste Receptacles, Recessed, Small Capacity (8 Gallon)
download:
DWG
view:
PDF
3B1-003600 - Elvari™ Waste Receptacles, Recessed, Large Capacity (18 Gallon)
download:
DWG
view:
PDF
3B1-100000 - Elvari™ Waste Receptacles, Semi-Recessed, Medium Capacity (12 Gallon)
download:
DWG
view:
PDF
3B1-103400 - Elvari™ Waste Receptacles, Semi-Recessed, Small Capacity (8 Gallon)
download:
DWG
view:
PDF
3B1-103600 - Elvari™ Waste Receptacles, Semi-Recessed, Large Capacity (18 Gallon)
download:
DWG
view:
PDF
3B1-110000 - Elvari™ Waste Receptacle, Surface Mounted, Medium Capacity (14 gallon)
download:
DWG
view:
PDF
3B1-113400 - Elvari™ Waste Receptacle, Surface Mounted, Small Capacity (10 gallon)
download:
DWG
view:
PDF
3B1-113600 - Elvari™ Waste Receptacle, Surface Mounted, Large Capacity (18 gallon)
download:
DWG
view:
PDF
4B2-000000 - Elvari™ Napkin Disposal, Recessed
download:
DWG
view:
PDF
4B2-110000 - Elvari™ Napkin Disposal, Surface Mounted
download:
DWG
view:
PDF
5B1-003600 - Elvari™ Seat Cover Dispensers, Recessed, Large Capacity
download:
DWG
view:
PDF
5B1-110000 - Elvari™ Seat Cover Dispensers, Surface Mounted, Medium Capacity
download:
DWG
view:
PDF
5B1-113600 - Elvari™ Seat Cover Dispensers, Surface Mounted, Large Capacity
download:
DWG
view:
PDF
5B2-000000 - Elvari™ Toilet Paper Dispenser, Recessed, Dual Roll
download:
DWG
view:
PDF
5B2-110000 - Elvari™ Toilet Paper Dispenser, Surface Mounted, Dual Roll
download:
DWG
view:
PDF
6B1-000000 - Elvari™ Recessed Manual, Liquid Soap Dispenser
download:
DWG
view:
PDF
6B1-110000 - Elvari™ Surface Mounted Manual, Liquid Soap Dispenser
download:
DWG
view:
PDF
6B1-119300 - Elvari™ Surface Mounted Sensored, Liquid Soap Dispenser
download:
DWG
view:
PDF
Bathroom Mirrors
7B1-0018300 - Elvari™ Frame Mirror (18” x 30”)
download:
DWG
view:
PDF
7B1-0018360 - Elvari™ Frame Mirror (18” x 36”)
download:
DWG
view:
PDF
7B1-0024360 - Elvari™ Frame Mirror (24” x 36”)
download:
DWG
view:
PDF
7B1-1024360 - Elvari™ Frameless Mirror (24” x 36”)
download:
DWG
view:
PDF
7B1-1030360 - Elvari™ Frameless Mirror (30” x 36”)
download:
DWG
view:
PDF
7B1-1036600 - Elvari™ Frameless Mirror (36” x 60”)
download:
DWG
view:
PDF
7B1-2018300 - Elvari™ Frame Mirror (18” x 30” with shelf)
download:
DWG
view:
PDF
7B1-2018360 - Elvari™ Frame Mirror (18” x 36” with shelf)
download:
DWG
view:
PDF
7B1-2024360 - Elvari™ Frame Mirror (24” x 36” with shelf)
download:
DWG
view:
PDF
7B1-3024360 - Elvari™ Frameless Mirror (24” x 36” with shelf)
download:
DWG
view:
PDF
7B1-3030360 - Elvari™ Frameless Mirror (30” x 36” with shelf)
download:
DWG
view:
PDF
7B1-3036600 - Elvari™ Frameless Mirror (36” x 60” with shelf)
download:
DWG
view:
PDF
7B1-5018300 - Elvari™ LED Mirrors (18” x 30”)
download:
DWG
view:
PDF
7B1-5018360 - Elvari™ LED Mirrors (18” x 36”)
download:
DWG
view:
PDF
7B1-5024360 - Elvari™ LED Mirrors (24” x 36”)
download:
DWG
view:
PDF
7B1-5024420 - Elvari™ LED Mirrors (24” x 42”)
download:
DWG
view:
PDF
7B1-5024480 - Elvari™ LED Mirrors (24” x 48”)
download:
DWG
view:
PDF
7B1-5024600 - Elvari™ LED Mirrors (24” x 60”)
download:
DWG
view:
PDF
7B1-5042600 - Elvari™ LED Mirrors (42” x 60”)
download:
DWG
view:
PDF
7B1-7018300 - Elvari™ LED Mirrors (18” x 30” with LED Shelf)
download:
DWG
view:
PDF
7B1-7018360 - Elvari™ LED Mirrors (18” x 36” with LED Shelf)
download:
DWG
view:
PDF
7B1-7024360 - Elvari™ LED Mirrors (24” x 36” with LED Shelf)
download:
DWG
view:
PDF
7B1-7024420 - Elvari™ LED Mirrors (24” x 42” with LED Shelf)
download:
DWG
view:
PDF
Bathroom Shelf
7B2-0051200 - Elvari™ Shelf, Surface Mounted, (5” depth, 12” length)
download:
DWG
view:
PDF
7B2-0051296 - Elvari™ Shelf, Surface Mounted with Hooks (5” depth, 12” length)
download:
DWG
view:
PDF
7B2-0051800 - Elvari™ Shelf, Surface Mounted (5” depth, 18” length)
download:
DWG
view:
PDF
7B2-0051896 - Elvari™ Shelf, Surface Mounted with Hooks (5” depth, 18” length)
download:
DWG
view:
PDF
7B2-0052400 - Elvari™ Shelf, Surface Mounted (5” depth, 24” length)
download:
DWG
view:
PDF
7B2-0052496 - Elvari™ Shelf, Surface Mounted with Hooks (5” depth, 24” length)
download:
DWG
view:
PDF
7B2-0081200 - Elvari™ Shelf, Surface Mounted, (8” depth, 12” length)
download:
DWG
view:
PDF
7B2-0081296 - Elvari™ Shelf, Surface Mounted with Hooks (8” depth, 12” length)
download:
DWG
view:
PDF
7B2-0081800 - Elvari™ Shelf, Surface Mounted (8” depth, 18” length)
download:
DWG
view:
PDF
7B2-0081896 - Elvari™ Shelf, Surface Mounted with Hooks (8” depth, 18” length)
download:
DWG
view:
PDF
7B2-0082400 - Elvari™ Shelf, Surface Mounted(8” depth, 24” length)
download:
DWG
view:
PDF
7B2-0082496 - Elvari™ Shelf, Surface Mounted with Hooks (8” depth, 24” length)
download:
DWG
view:
PDF
Bathroom Grab Bars
8B1-0011800 - Elvari™ Grab Bars, 18”
download:
DWG
view:
PDF
8B1-0011896 - Elvari™ Grab Bars with Hooks, 18”
download:
DWG
view:
PDF
8B1-0012400 - Elvari™ Grab Bars, 24”
download:
DWG
view:
PDF
8B1-0012496 - Elvari™ Grab Bars with Hooks, 24”
download:
DWG
view:
PDF
8B1-0013600 - Elvari™ Grab Bars, 36”
download:
DWG
view:
PDF
8B1-0013696 - Elvari™ Grab Bars with Hooks, 36”
download:
DWG
view:
PDF
8B1-0014200 - Elvari™ Grab Bars, 42”
download:
DWG
view:
PDF
8B1-0014296 - Elvari™ Grab Bars with Hooks, 42”
download:
DWG
view:
PDF
8B1-0014800 - Elvari™ Grab Bars, 48”
download:
DWG
view:
PDF
8B1-0014896 - Elvari™ Grab Bars with Hooks, 48”
download:
DWG
view:
PDF
Bathroom Hooks
9B1-110000 - Elvari™ Coat/Robe Single Hook
download:
DWG
view:
PDF
9B1-110200 - Elvari™ Coat/Robe Double Hook
download:
DWG
view:
PDF