Brava Roof Tile
Brava Roof Tile
Synthetic Roof Tiles
CONTACT INFO
1100 E. 7th St.
Washington, IA 52353
Phone: 844-290-4196
Fax:
Request for information Brava Roof Tile Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
building construction projects
SOCIAL

Synthetic Cedar Shake Roofing

Brava composite shake tile offers the aesthetics of hand split cedar, that even the most fastidious consumer would agree is stunningly the same. Our multi-colored synthetic roof tile is unparalleled in the composite roofing market and is available in three different widths. Our product can be installed in straight courses or in a staggered application to give it a more rugged appearance. No other imitation shake comes close to our authentic appearance and quality.

  • Best overall cedar shake alternative roofing shingles
  • Environmentally friendly composite roofing material
  • Comes in 5", 7" and 12" widths for ease of installation and natural look
  • Varied thickness and stunning “split texture" of natural wood
  • 50 year limited warranty - longer life expectancy than cedar roofs and siding
  • Available in any color or custom color combination
  • Class 4 impact rating - the highest in the industry
  • Available in Class A and Class C fire rating
  • No breakage, no special tools and numerous accessory pieces available


Request a Sample


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Composite Cedar Shake Photo Gallery

Our polymer roofing systems are the perfect solution if your home requires a new roof or roof replacement.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Composite Spanish Roof Tile

Barrel roof tile, more commonly known as Spanish Tile (or Double Roman), is a term often used to describe the multiple forms of semi-cylindrical roofing tile that is laid in an interlocking pattern. Spanish tile roofing has been around for centuries and continues to be the preference of many homeowners today. Brava composite barrel tile undoubtedly kindles the beauty of European Old World roofing.


  • Environmentally friendly composite roofing material
  • Available in any color combination - all tiles colored throughout
  • Multi-colored barrel tile blends and aged barrel tile coloring blends
  • Class 4 impact rating - 110mph wind resistance - the highest in the industry
  • Available in Class A and Class C fire rating
  • Barrel roof tiles are perfect for areas with repeat freeze-thaw cycles
  • Can be gun nailed or screwed down for higher wind specs
  • All Barrel tile roofing products have a 50-year limited warranty


Request a Sample


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Composite Spanish Tile Photo Gallery

Brava's Spanish Tile offers the classic warmth and beauty of authentic clay or concrete tile, in a durable yet lightweight, synthetic material, making it ideal for installation on existing homes and buildings, as well as new construction. Beauty, long-lasting performance and total peace of mind highlight the benefits of Brava's synthetic Spanish Tile.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Synthetic Slate Roof Tile

With a 1" profile, Brava's Old World Slate polymer tile has the volume of traditional slate roof tiles with a fraction of the weight. This allows for less expensive shipping costs and ease of installation. Our Old World Slate shingles have the thickest synthetic slate roof profile available. The 1" thick profile of this product creates beautiful color exposure and an unsurpassed durability. Our composite slate roof tiles are available in any custom color or color combination.


  • Environmentally friendly composite roofing material
  • Natural “quarried slate tile" texture without extreme weight
  • No special roofing substructure required
  • Only composite slate shingles on the market available in multi-colors
  • Fully blended for beautiful natural slate color
  • Class 4 impact rating - the highest in the industry
  • Available in Class A and Class C fire rating
  • 50 year limited warranty - architecturally enhanced roofline
  • Cuts and nails with ease - you can walk on the roof with no breakage issues


Request a Sample


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Composite Slate Photo Gallery

Brava's composite roofing product is an extremely attractive, durable, and the environmentally friendly alternative to concrete roof tile or slate roofing systems. Installing composite slate roof tiles is the best slate roofing alternative.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS