Busch Systems International Inc.

Commercial Recycling & Waste Bins

CONTACT INFO
81 Rawson Ave.
Barrie, ON, Canada L4N 6E5
Toll Free: 800-565-9931
Phone: 705-722-0806
Continuing Education Logo
Request for information Busch Systems International Inc. Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
Webinars
press releases
building construction projects
SOCIAL

The Aristata Series brings style and sophistication to your recycling & waste program.Choose from a variety of finishes and customization options to create a container that compliments your space perfectly. With multiple streams in one single container,achieve outstanding diversion rates while maintaining an upscale aesthetic.




Rated 5 based on 1 product reviews

The Billi Box is perfect for any low-traffic centralized location. Available in 7 and 10 gallons, the Billi Box is also extremely customizable from colors to restrictive openings, labeling and more. This container can effortlessly standardize your recycling program in every aspect from cleaning and maintenance to diversion and recycling education! 
 

Rated 5 based on 1 product reviews

The Boka Stainless Steel Recycling Container combines practicality and flexibility with a high-quality finish. Designed for large, high-traffic environments - malls, terminals, convention centres and sports complexes - the Boka's combination of durability and elegance challenges expectations of what a recycling bin can be.
 

Rated 5 based on 1 product reviews

The Evolve™ Series combines practicality and style for multi-functional collection. This large capacity container is perfectly durable for indoor or outdoor use, equipped with bag retention rings to keep the bag in place and allow for easy servicing. Its simple design is ideal for high traffic or recreational spaces, with many flat surfaces for labeling and signage options to encourage waste diversion. Combine multiple colored and shaped containers allowing your station to evolve and fit the needs of your program.



 

Rated 5 based on 1 product reviews

Being green just got more colorful. This modular container is perfectly vivid in color and aesthetically pleasing in any setting. Easily add or change streams at any time with multiple lid, color, capacity, and shape options. Take advantage of its endless opportunities for customization and add features such as castors and sign frames to create a superior recycling program that every organization deserves.


 

 

Rated 5 based on 1 product reviews

Take your diversion rates to new heights with the Summit Series. With multiple convenient variations, choose the features that best suit your needs such as front door or hinged lid access, and sloped or flat-top design. This sharp, modern container will help maximize the success of your program with multiple streams available in a single unit, with ample space for labeling.


 

Rated 5 based on 1 product reviews

The Two-in-One Super Sorter is ideal for pedestrian concentrated areas including parks,city centers and shopping malls. Openings can be customized to fit your program with hot stamped labels that won't peel or fade and optional baffles for security and safety.





Rated 5 based on 1 product reviews

Standardize your recycling program with a futuristic, modern container that is perfect for any indoor or outdoor setting. From the cafeteria to the courtyard, the Vision blends seamlessly into any space while making waste diversion easily attainable. Durability and performance were key factors in every detail throughout the construction of this container, making it an extremely reliable choice for any organization. This container effortlessly combines sustainability and practicality to create a Vision for the future of our environment.


 

Rated 5 based on 1 product reviews

For over 15 years the Waste Watcher® Series has been helping thousands of campuses, municipalities, offices, and other organizations achieve their waste diversion goals! Our main goal at Busch Systems is to continually improve our products to better serve the needs of customers. These redesigned Waste Watcher® Series containers incorporate our innovative easy snap-together sign frame and body connectors, making assembly a breeze. No tools, no hassle, and no frustration. It's that easy!


Rated 5 based on 1 product reviews

The Recycling & Waste Baskets are ideal for office recycling. Its efficient design fitssnugly beside or under most desks and can be used for collecting recyclables or waste.



Rated 5 based on 1 product reviews

The Hanging Waste Basket has played a major role in helping many organizations achieve their waste diversion goals. Pair this compact and convenient container with any of our Deskside Recycling Bins or our Recycling & Waste Baskets by easily hooking it on the end, and watch your diversion rates soar with this winning combination.

 

Rated 5 based on 1 product reviews

Whether choosing neutral tones or bold hues, the Infinite Series is designed to band your program together. The large collection capacity and straightforward collection management-paired with its modern design-makes choosing a durable recycling & waste container simple.
 

 

Rated 5 based on 1 product reviews

Ideal for high-traffic areas, this recycling station offers the best of the best when it comes to function and style. The Uptown consists of two 32-gallon liners, designed to fit inside the unit perfectly. Built-in deflectors ensure a clean sort, preventing cross-contamination, while the angled surface of the unit directs rainwater away from the front of the container.



Rated 5 based on 1 product reviews

The Aura seamlessly blends sustainability, functionality, and convenience into one eye-catching container. Every detail in construction was intentionally crafted to last years with materials that consider sustainability and longevity. Our durable and weather resistant recycled lumber is the ideal choice for the structure of a highly versatile and long-lasting waste and recycling station. The Aura's upscale appearance and high-quality construction create the perfect recycling and waste container for people who care.

 



 

Rated 5 based on 1 product reviews

Upgrade any waste and recycling program by incorporating a closed-loop product with a classic look. With endless customization options and a modern aesthetic, the Venture is the ideal choice for any space. Every detail was considered in the construction process with the goal of designing a container that is functional, durable, and reliable. This versatile container is an easy choice for any organization willing to Venture into a greater waste diversion experience.

 



 

Rated 5 based on 1 product reviews
The Euro is a modern European inspired container that will change the look of outdoor waste and recycling collection. This extremely durable container offers a built-in canopy and curved design, which not only protects from rain and precipitation, but emphasizes its high-end artistic appearance. With the option of one or two streams, lockability, and easy ground mounting, this container is the perfect fit for any outdoor setting.


Rated 5 based on 1 product reviews

Add style to your sustainability program with the Berkeley; a container that encompasses both charisma and practicality! This metal beauty offers a large capacity and ergonomic features with its liners coming equipped with easy-to-grip handles.



Rated 5 based on 1 product reviews

The Boka Stainless Steel Recycling Container combines practicality and flexibility with a high-quality finish. Designed for large, high-traffic environments - malls, terminals, convention centres and sports complexes - the Boka's combination of durability and elegance challenges expectations of what a recycling bin can be.



Rated 5 based on 1 product reviews

Create a modern look without sacrificing practicality. Eight flat sides allow for 360-degree customized labelling options. The Octo is the perfect container for large publicspaces both indoor and outdoor with an edgy, yet practical and durable design.


Rated 5 based on 1 product reviews

At Busch Systems, our core philosophy of ‘People, Planet, Product' is central to our values and corporate culture. Specifically, in our sustainability practices, we recognize that by constantly striving to reach a higher standard of environmental accountability, we can encourage our colleagues, suppliers and clients to do the same. By making a conscious commitment to be eco-responsible in our business practices, Busch Systems aims to be sustainably impactful in communities on a local, national and worldwide level.


Rated 5 based on 1 product reviews