Cable Connection (The) - Ultra-Tec Cable Railings

Cable Railings

CONTACT INFO
2801 Arrowhead Dr.
Carson City, NV 89706
Toll Free: 800-851-2961
Phone: 775-885-1443
Continuing Education Logo
Request for information Cable Connection (The) - Ultra-Tec Cable Railings Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
The Push-Lock® Turnbuckle Hanger Bolt is an exposed, swageless, tensioning, face-mounted fitting that is suitable for level runs only, and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable
Rated 5 based on 1 product reviews
The Invisiware® Receiver with Invisiware® Threaded Swaging Stud combination is a concealed, swaged, tensioning, through-the-post-mounted fitting that is suitable for level or pitched runs, and is available for wood applications in 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Adjust-A-Body® with Threaded Eye is a swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8'", 3/16'", and 1/4'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Adjust-A-Jaw® is a swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Invisiware® Radius Ferrule is a concealed, swaged, nontensioning, through-the-post-mounted fitting that is suitable for pitched or level runs. This fitting is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Fixed Jaw is an exposed, swaged, non-tensioning, face of-the-post-mounted fitting that is suitable for use on level or pitched runs and is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Adjust-A-Body® with Hanger Bolt is a swaged, tensioning, face-of-the-post-mounted fitting that is recommended for level runs only. This fitting is available for 1/8'", 3/16'", and 1/4'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Push-Lock® Turnbuckle Threaded Eye is an exposed, swageless, tensioning, face-of-the-post-mounted fitting that is suitable for level or pitched runs, and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Push-Lock® is a concealed, swageless, non-tensioning, through-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
New for 2016 - the Push-Lock® Lag fitting is an exposed, swageless, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Pull-Lock® is a concealed, swageless, non-tensioning, through-thepost-mounted fitting that is suitable for use on level or pitched runs, and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Push-Lock® Threaded Eye is an exposed, swageless, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level or pitched runs and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Often used with our Adjust-a-Jaw® tensioner, because it is shaped to match the clevis end on the Adjust-A-Jaw® tensioner but is priced less. It can be used on level runs, stairs, and angled runs.
Rated 5 based on 1 product reviews
The Adjust-A-Body® with Extended Length Hanger Bolt is a swaged, tensioning, face-of-the-post-mounted fitting that is recommended for level runs only. This fitting is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Often used with our Adjust-a-Jaw® tensioner, because it is shaped to match the clevis end on the Adjust-A-Jaw® tensioner but is priced less. It can be used on level runs, stairs, and angled runs.
Rated 5 based on 1 product reviews
For sleeved posts with an outside diameter of greater than 4-1/2'", use the Push-Lock® Turnbuckle with Extended Length Hanger Bolt. The extended length hanger bolt is designed to reach past sleeves and drywall to find the wood post or frame underneath.
Rated 5 based on 1 product reviews
This fitting is identical to the Push-Lock® Turnbuckle Threaded Eye for wood posts except it is used for sleeved posts with an outside diameter of greater than 4-1/2'". The extended length lag is 3'" long, designed to reach past sleeves and drywall to find the wood post or frame underneath.
Rated 5 based on 1 product reviews
The mounting end on each of our Adjust-A-Body® tensioners has a male thread that mates with the female thread within the body of the tensioner. The swaging ferrule is swaged onto the cable and holds the cable inside the body. The body rotates on the cable and provides a considerable amount of take-up during tensioning with an open-end wrench. After tensioning, the lock nut locks the assembly in place.
Rated 5 based on 1 product reviews
The Adjust-A-Jaw® is a swaged, tensioning, face-of-the-post-mounting fitting that can be used on level or pitched runs. This fitting is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" 1x19 stainless steel cable sizes.
Rated 5 based on 1 product reviews
For sleeved posts with an outside diameter of greater than 4-1/2'", use the Push-Lock® Turnbuckle with Extended Length Hanger Bolt. The extended length hanger bolt is designed to reach past sleeves and drywall to find the wood post or frame underneath.
Rated 5 based on 1 product reviews
This fitting is identical to the Push-Lock® Turnbuckle Threaded Eye for wood posts except it is used for sleeved posts with an outside diameter of greater than 4-1/2'". The extended length lag is 3'" long, designed to reach past sleeves and drywall to find the wood post or frame underneath.
Rated 5 based on 1 product reviews
The mounting end on each of our Adjust-A-Body® tensioners has a male thread that mates with the female thread within the body of the tensioner. The swaging ferrule is swaged onto the cable and holds the cable inside the body. The body rotates on the cable and provides a considerable amount of take-up during tensioning with an open-end wrench. After tensioning, the lock nut locks the assembly in place.
Rated 5 based on 1 product reviews
The Push-Lock® Lag fitting is an exposed, swageless, non-tensioning, face-of-the-post-mounting fitting that is suitable for use on level runs only, and is available for 1/8'" and 3/16'" 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
They can be used with any tensioning device on the other end, and our inside-mount swageless fittings are the most economical inside solution we offer.
Rated 5 based on 1 product reviews
The Adjust-A-Body® with Concrete Anchor Bolt is an exposed, swaged, tensioning, face-of-the -surface-mounted fitting that is recommended for level runs terminating at a concrete surface only. This fitting is available for 1/8'", 3/16'", and 1/4'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Push-Lock® Turnbuckle with Anchor Bolt is an exposed, swageless, tensioning, face-of-the-surface-mounted fitting that is suitable for level runs terminating at a concrete surface only. This fitting is available for 1/8'" and 3/16'" 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Invisiware® Radius Ferrule is a concealed, swaged, non-tensioning, through-the-post-mounted fitting that is suitable for pitched or level runs. This fitting is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Adjust-A-Body® with Threaded Bolt is an exposed, swaged, tensioning, face-of-the- post-mounted fitting that is recommended for level runs only. This fitting is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Adjust-A-Body® with Threaded Eye fitting is an exposed, swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8'", 3/16'", and 1/4" diameter 1x19 stainless steel cable.sizes.
Rated 5 based on 1 product reviews
The Adjust-A-Jaw® is an exposed, swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Invisiware® Receiver with Invisiware® Threaded Swaging Stud combination is a concealed, swaged, tensioning, through-the-post-mounted fitting that is suitable for level runs, and is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable. 1/8'" and 3/16'" sizes are also suitable for pitched applications.
Rated 5 based on 1 product reviews
The Fixed Jaw is an exposed, swaged, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level or pitched runs and is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Invisiware® Stud is a concealed, swaged, non-tensioning, inside-the-post-mounting fitting that is suitable for use on level or pitched runs and is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" 1x19 stainless steel cable
Rated 5 based on 1 product reviews
The Invisiware Receiver® with Push-Lock® Stud is an exposed, swageless, tensioning, through-the-post-mounted fitting that is suitable for level runs only, and is available for 1/8'" and 3/16'" 1x19 S/S cable sizes.
Rated 5 based on 1 product reviews
The Push-Lock® fitting is a concealed, swageless, non-tensioning, through-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8'" and 3/16'" 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
The Push-Lock® Threaded Eye is an exposed, swageless, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level or pitched runs and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews