Camp Logan Cement Works, Inc.
Camp Logan Cement Works, Inc.

Precast Step Treads

CONTACT INFO
1212 Asbury St.
Houston, TX 77007-3194
Toll Free: 800-445-9062
Phone: 713-869-3385
Request for information Camp Logan Cement Works, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Advantages:
• Precast Treads will not rust, rot or crack
• Our Precast Treads are tested for strength by independent laboratories
• Our Precast Treads have one of the strongest warranties in the industry
• Each step is hand made, with the highest quality and craftsmanship
• Our Precast Treads are durable
• Treads will maintain their look and finish

With Our Precast Treads you are ready for traffic as soon as you put them up, No waiting next day for cure time.
Rated 5 based on 1 product reviews
Camp Logan closed risers are subjected to a through cleaning and zinc phosphate pretreatment. And they undergo an extensive and proven multi-step powder coating process, including a polyester powder coating to provide a beautiful scratch and scuff resistant, anti-rust-free surface.
Rated 5 based on 1 product reviews
• We Keep a large inventory of Precast Treads
• Know installers in most states
• Our Precast Treads are ready to ship via common carrier
• Or we can ship with our truck
• We have forty years of experience manufacturing precast step treads
Rated 5 based on 1 product reviews
• Our Precast Treads are easy to install
• Line up the bolts that are encased in the tread with the 2 holes in the angle on the stringer. Place the 3/8" nuts (provided by Camp Logan) on the bolts and tighten.
• Our Precast Treads are easy to replace
Rated 5 based on 1 product reviews
• Precast Treads Used in apartment complexes
• Precast Treads Can bolt into steel/wood stringers
• With Precast Treads No pan, no rust
Rated 5 based on 1 product reviews
• Precast Treads also works well in commercial projects
• Precast Treads are safe and strong
• Precast Treads also look good inside
Rated 5 based on 1 product reviews
• Precast Treads work well in Residential Projects
• Precast Treads are easy to take out and put in
• With Precast Treads replace with 4 bolts and you're done
• Our Precast Treads have a standard bolt pattern
Rated 5 based on 1 product reviews
• Precast Treads work well in Parking Garages
Rated 5 based on 1 product reviews
• A cheaper alternative to the other way
• Easy installation
Rated 5 based on 1 product reviews
Standard 6 Ft. Carstops
2 Ft. - 7 Ft. Carstops
BFT Carstops
Rated 5 based on 1 product reviews
8 Ft. Truck Stop. 500 lbs.
Rated 5 based on 1 product reviews
We manufacture two types of a/c pads. One is solid concrete the other has styrofoam in the mix and is about 30% lighter.
Rated 5 based on 1 product reviews

Click here for sizes.

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews