Carlisle Spray Foam Insulation
CONTENT

SealTite Pro

For more comfortable and consistent indoor temperature control and optimum energy efficiency, SealTite Pro's Open Cell spray foam products are the natural choice. Our light-density spray foams provide a high R-value per inch, expanding into crevices and cracks to create a precision seal that beats traditional fiberglass, cellulose, and other loose-fill products.


Open Cell is a two-component, light-density, one-to-one-by-volume spray polyurethane foam. No Ignition Barrier Coating is required when used in assembly-specific attic applications. To produce Open Cell requires the use of an “A" component (ISO) and a blended “B" component (RESIN), which contains ZERO ozone-depleting blowing agents, catalysts, polyols, and fire-retarding materials. Open Cell is an insulation system designed for use in residential applications. Use it in lieu of more traditional forms of insulating materials such as fiberglass, cellulose, or other loose fill products. Typical areas where Open Cell is applied are exterior walls, vented attics, unvented attic assemblies, and between floors.



Rated 5 based on 1 product reviews

SealTite Pro

For advanced temperature control, superior moisture resistance, and added structural support, SealTite Pro's higher-density spray foam products deliver results. With an even tighter seal and higher R-value per inch, closed-cell spray foam is ideal for residential, commercial, and industrial projects.


Closed Cell is a two-component, medium-density, one-to-one-by-volume spray-applied polyurethane foam. To produce Closed Cell, requires the use of an “A" component (ISO) and a blended “B" component (RESIN), which contains ZERO ozone-depleting blowing agents, catalysts, polyols, and fire-retarding materials. Closed Cell is an insulation system designed for use in residential applications. Use it in lieu of more traditional forms of insulating materials such as fiberglass, cellulose, or other loose-fill products. Typical areas where spray polyurethane foam is applied are exterior walls, vented attics, unvented attic assemblies, between floors, foundations, crawl spaces, HVAC ducts, fluid tanks, and cold storage units.


Rated 5 based on 1 product reviews