For more comfortable and consistent indoor temperature control, optimum energy efficiency, improved indoor air-quality, and reduced sound transfer SealTite PRO's open cell spray foam products are the natural choice. Our light-density spray foam products provide a high R-value per inch, expanding into crevices and cracks to create a precision air-tight seal. Our Open-Cell spray foam products utilize water as a blowing agent and are free of ozone depleting chemicals or chemicals with a global warming potential. Our open-cell products are the most trusted, tested, and certified open-cell spray foam insulation products in the industry with 15 years of proven performance and acceptance in over 20 UL fire rated designs.
SealTite PRO Open Cell is a two-component, light-density, air-impermeable spray-applied polyurethane foam insulation designed for use in all interior applications in commercial construction. Specify it for use in lieu of more traditional forms of insulating materials such as fiberglass, cellulose, or other loose fill products in exterior wall cavities, vented attics, unvented attic assemblies, and as a sound attenuation and insulating material between floors and interior or shared walls.
For advanced temperature control, superior water & vapor resistance, and added structural support, SealTite PRO’s closed-cell spray foam products deliver enduring results. With an even tighter seal and higher R-value per inch, closed-cell spray foam is ideal for interior and exterior applications in commercial construction projects.
Our closed-cell products are the most trusted, tested, and certified closed-cell spray foam insulation products in the industry with over 15 years of proven performance and acceptance in over 20 UL fire rated designs. Carlisle Spray Foam Insulation maintains the most extensive list of approved NFPA 285 wall designs and cladding options enhancing architects’ design flexibility without sacrificing ambitious energy efficiency goals. All our closed-cell spray foam insulation products contain zero Ozone Depletion Potential (ODP) chemicals and are available in Ultra-Low Global Warning Potential (GWP) formulations.
SealTite PRO Closed Cell is a two-component, medium-density, spray-applied polyurethane foam designed for use in interior and exterior applications in commercial construction. Specify it for use in lieu of more traditional forms of insulating materials such as fiberglass, cellulose, or other loose fill products in exterior wall cavities, vented attics, and unvented attic assemblies. SealTite PRO Closed Cell can also be applied as continuous insulation to above and below grade exterior walls of commercial buildings to reduce thermal bridging while eliminating the need for any additional air, water, and vapor barrier products. SealTite PRO Closed Cell contains a non-flammable hydrofluorocarbon (HFC) blowing agent and can not be used in states with HFC restrictions.