Case Systems, Inc. > BIM > Specialty Casework
Case Systems, Inc.
CONTENT

Casework Base Cabinets: File Drawer Storage B4540

Casework Base Cabinets: General Storage B3120

Casework Base Cabinets: File Drawer Storage B7500

Casework Base Cabinets: General Storage B0000

Casework Base Cabinets: General Storage B0100

Casework Base Cabinets: General Storage B0110

Casework Base Cabinets: General Storage B0110 20

Casework Base Cabinets: General Storage B0120

Casework Base Cabinets: General Storage B0340

Casework Base Cabinets: General Storage B0400

Casework Base Cabinets: General Storage B1000

Casework Base Cabinets: General Storage B1040

Casework Base Cabinets: General Storage B2110 20

Casework Base Cabinets: General Storage B3000

Casework Base Cabinets: General Storage B3050

Casework Base Cabinets: General Storage B3100

Casework Base Cabinets: General Storage B3110

Casework Base Cabinets: General Storage B3110 20

Casework Base Cabinets: File Drawer Storage B4500

Casework Base Cabinets: General Storage B3150

Casework Base Cabinets: General Storage B3170

Casework Base Cabinets: General Storage B3310 20

Casework Base Cabinets: General Storage B4020

Casework Base Cabinets: General Storage B4030

Casework Base Cabinets: General Storage B4040

Casework Base Cabinets: General Storage B4050

Casework Base Cabinets: General Storage B4140

Casework Base Cabinets: General Storage B4150

Casework Base Cabinets: General Storage B4160

Casework Base Cabinets: General Storage B4180

Casework Base Cabinets: General Storage B4240

Casework Base Cabinets: Sink

Casework Base Cabinets: Sink Vanity

Casework Base Cabinets: Sink Vanity B2050

Casework Base Cabinets: Sink Vanity D1000

Casework Base Cabinets: Sink Vanity D1050

Casework Special Purpose: Coat Rack X3400

Casework Drawers: B4740

Casework Fillers: Base R1200

Casework Fillers: Soffit R1160

Casework Fillers: Base R1210

Casework Fillers: Base R1250

Casework Fillers: Set-In-Range R2900

Casework Fillers: Soffit

Casework Fillers: Soffit R1150

Casework Fillers: Base

Casework Fillers: Tall R1000

Casework Fillers: Tall R1050

Casework Fillers: Tall R1100

Casework Fillers: Tall R1300

Casework Fillers: Tall R1310

Casework Fillers: Tall R1350

Casework Fillers: Wall R1000

Casework Finished Backs: F4000

Casework Finished Backs: F4101

Casework Finished Backs: R4001

Casework Finished Tops: F5000

Casework Finished Tops: F5050

Casework Hutches: Cubical Storage H0000

Casework Hutches: Cubical Storage H1000

Casework Hutches: General Storage H0100

Casework Hutches: General Storage H0120

Casework Hutches: General Storage H1040

Casework Mobile Carts: U0060

Casework Mobile Carts: U4540

Casework Sink Bases: B2000

Casework Sink Bases: B2100

Casework Sink Bases: B2800

Casework Sloped Tops: F3050

Casework Aprons: R2200

Casework Aprons: R2201

Casework Aprons: R2300

Casework Support Brackets: X0650

Casework Support Brackets: X0660

Casework Support Brackets: X0670

Casework Support Legs: R2100

Casework Support Legs: R2150

Casework Tall Cabinets: General Storage T0100

Casework Tall Cabinets: Wardrobe Storage T2640

Casework Tall Cabinets: General Storage T0110 20

Casework Tall Cabinets: General Storage T1040

Casework Tall Cabinets: Wardrobe Storage T2310

Casework Tall Cabinets: General Storage T0000

Casework Tall Cabinets: Wardrobe Storage T2680

Casework Tall Cabinets: Wardrobe Storage T2700

Casework Tall Cabinets: Wardrobe Storage T2740

Casework Tall Cabinets: Wardrobe Storage T2780

Casework Tall Cabinets: Wardrobe Storage T2800

Casework Tall Instrument Storage: I6100

Casework Tall Lockers: Two Student Z4020

Casework Tall Lockers: Two Student Z4030

Casework Tall Lockers: Two Student Z4120

Casework Wall Mount Lockers: Y8220

Casework Valances: Apron R3300

Casework Valances: Apron R3310

Casework Valances: Light R9600

Casework Wall Cabinets: General Storage W0000

Casework Wall Cabinets: General Storage W0300

Casework Wall Cabinets: General Storage W0100

Casework Wall Cabinets: General Storage W0110

Casework Wall Cabinets: General Storage W0110 20

Casework Wall Cabinets: General Storage W0120

Casework Wall Cabinets: Cubical W1040

Casework Wall Cabinets: General Storage W1000

Casework Wall Cabinets: General Storage W1040

Casework Wall Cabinets: General Storage W9640

Casework Wall Cabinets: General Storage W9910 20

Casework Wall Cabinets: General Storage W9940

Casework Wall Cabinets: Task Lighting W9940

Casework Wire Chase: WC100

Casework Wall Shelving: R2040

Casework Wall Shelving: R2050

Casework Wall Shelving: R2060