Case Systems, Inc.
CONTENT

Case Systems Online Catalog

Case Systems offers a wide selection of plastic laminate casework configurations. In fact, we took thetime to calculate all the different possible combinations that are possible with just our standard offeringand ended up with 93 million different possibilities. That is more combinations than there are miles tothe sun!

Rated 5 based on 1 product reviews

Base Cabinets

Case Systems offers a wide range of pre-engineered storage and cabinet solutions to fit your needs. If you can't find a solution for your project in our catalog, we'll work with you to engineer your custom cabinet to suit your specific needs. Please contact your Case Systems dealer for a personal consultation

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Wall Cabinets

Case Systems wall cabinets are constructed to the highest standards that hold up to the use and abuse of daily life in high-traffic environments. Our wall cabinets are pre-engineered to fit most applications. If you can't find a solution for your project in our catalog, we'll work with you to engineer your custom cabinet to suit your specific needs. Please contact you Case Systems dealer for a personal consultation.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Hutch Cabinets

Case Systems offers a wide variety of pre-engineered hutch cabinets that offer you a lot of flexibility for your project. If you can't find a solution for your project in our catalog, we'll work with you to engineer your custom cabinet to suit your specific needs. Please contact you Case Systems dealer for a personal consultation.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Tall Cabinets

Case Systems tall cabinets have been pre-engineered to offer a perfect solution for most situations and environments. If your project requires a specialty application, please contact your Case Systems dealer for a personal consultation. We have decades of experience in engineering custom solutions for our clients.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Lockers

Case Systems lockers are constructed to the highest standards that hold up to the use and abuse of daily life in high-traffic environments. Our lockers are pre-engineered to fit most applications. If you can't find a solution for your project in our catalog, we'll work with you to engineer your custom cabinet to suit your specific needs. Please contact your Case Systems dealer for a personal consultation.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Mobile Cabinets

Case Systems offers flexibility with low and tall pre-engineered mobile cabinets. All mobile cabinets feature heavy duty institutional-grade rubber casters with locking brakes-front only. If your project requires a specialty application, please contact your Case Systems dealer for a personal consultation. We have decades of experience in engineering custom solutions for our clients.
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Music Cabinets

Case Systems music cabinets offer the freedom of many choices. Your Case Systems dealer is your resource for a personal consultation:
Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

High Pressure Laminate Surface with 3mm Edge

Plastic laminate countertops are available in hundreds of colors, provide moderate chemical resistance and are suitable for most general laboratory applications. The high-pressure plastic laminate rigid PVC is securely bonded to a solid substrate and then fully backed for balanced construction. The surface has reasonable chemical resistance to a wide range of acids, alkalis, and solvents, with good stain and impact resistance.

  • Durable, impact resistant 3mm PVC edges are machine applied utilizing water-resistant hot-melt adhesive and radused at the top and bottom edges.
  • Particleboard thickness: 1-1/8", 1" and 3/4".
  • Plywood thickness: 1", 3/4".
  • Joinery: Tight Joined Fasteners.
  • Back and return splashes are separate and field applied.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

High Pressure Laminate Surface with Self-Edge

Plastic laminate work surfaces are available in hundreds of colors, provide moderate chemical resistance and are suitable for most general laboratory applications. The high-pressure plastic laminate rigid PVC is securely bonded to a solid substrate and then fully backed for balanced construction. The surface has reasonable chemical resistance to a wide range of acids, alkalis, and solvents, with good stain and impact resistance.

  • A Self-Edge laminate countertop is a sleek solution when you are looking for a perfect match between your countertop surface and the edge.
  • Particleboard is available in a buildup 3/4", 1", 1-1/8" and 1-1/2" (maximum length 12').
  • Back and return splashes are separate and field applied.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

High Pressure Laminate Surface with Wood Edge

Plastic laminate work surfaces are available in hundreds of colors, provide moderate chemical resistance and are suitable for most general laboratory applications. The high-pressure plastic laminate rigid PVC is securely bonded to a solid substrate and then fully backed for balanced construction. The surface has reasonable chemical resistance to a wide range of acids, alkalis, and solvents, with good stain and impact resistance.

  • A wood edge adds a both aesthetically pleasing as well as a durable alternative to your work surface. This option is available with the following specifications:
  • Available wood types: Oak and Maple.
  • Finishes: Minwax stain or clear coat.
  • Back and return splashes are separate and field applied.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Epoxy Resin

A monolithic thermosetting material composed of modified epoxy resin and a fine filler material. Liquid resin is poured into molds, which may have special shapes and details. After curing, the material exhibits exceptional structural strength and excellent chemical resistance. Finished edges are the same material as the work surface.

  • Thickness: 1."
  • Color: Black is standard with other colors optional.
  • Edge: 1/8" classic bevel.
  • Joinery: Smooth On.
Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Pinnacle Series Lab Workstations

The Pinnacle Series comes as an electric and manual height adjustable table: The electric workstation is ideal for multiple users in a fast paced environment. The surface height is adjustable at the touch of a button. The manual workstation is best for single-shift, single operator applications where frequent height changes are not required.

  • The Pinnacle Series can carry a heavy load at 1,200 lbs capacity. Choose from different foot and caster options.
  • Optional plastic laminate storage solutions help keep the work surface open and organized.
  • Heights: 30" | 36"
  • Depths: 30' | 36'
  • Width: 36' | 48' | 60' | 72'
  • Electric or Manual Height adjustable
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Tech Center Lab Workstations

Our Tech Center Workstation is designed around a simple principle: function and flexibility increase the efficiency of a laboratory environment.



This sturdy four-post workstation is available with leg extensions or casters. The leg extensions are inserted inside the workstation legs and secured with machine screws. Leg extensions offer 8" of height adjustment.



Optional plastic laminate storage solutions help keep the work surface open and organized.

  • Heights: 30" | 36"
  • Depths: 30' | 36'
  • Width: 36' | 48' | 60' | 72'
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Lab Carts

Laboratory Carts are a light duty, economic table providing flexibility and maneuverability in the lab. Carts are offered at a fixed height or as manually height adjustable allowing for 8" movement.



Optional plastic laminate storage solutions help keep the work surface open and organized.



Carts are available with glides or casters.

  • Heights adjustable: 30" | 36"
  • Heights fixed: 30" | 34" | 36"
  • Depths: 30' | 36'
  • Width: 36' | 48' | 60' | 72'
Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

Wing® Overhead Distribution System

The Wing®, with its sleek airfoil design, is an overhead service distribution system that appears ready to soar. All essential services are contained in a single unit and within easy reach.

The Wing® anticipates your work station's changing needs. It is flexible - delivering water, gases, electricity, and vacuum through a single chase. Its modular design allows for multiple units to be joined together to create custom lengths, with a single - or multiple - umbilical feeding services throughout the units. A center panel can allow for task lighting, local exhaust systems, and future services.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Beds

Residence Life Beds are flexible today and in the future. Choose from different colors and finishes. The combination of plastic laminate and steel gives you confidence that your investment will last for many years.



Brand your dorm room furniture in your school colors and carry through your personality to all areas of your campus.

  • Single Beds
  • Bunked Beds
  • Loft Beds
Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Dressers

Your residents have 'stuff' and lots of it. Case Systems is in the business of offering storage solutions; so we know how to deal with 'stuff'.



Choose from different dressers and styles:

  • Night Stand
  • Two Drawer
  • Three Drawer
  • Four Drawer
Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

Wardrobes

Personal Style is important and our wardrobe solution offers ample space to make even your most serious fashionista happy.

For valuables we offer the option of an integrated safe.

As with any Residence Life Product, pick and choose your colors to match your brand and style.

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS LEED

Desks

When it's time to hit the books Case Systems offers different solutions that fit your space and the needs of your students.

Choose from different styles of freestanding desks as well as modular options that can be mounted to your Residence Life beds. Our system is flexible and will adjust to your needs over time.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

Science Lab Table - Latitude

Introducing Latitude - functionality and ease combined. Experience the convenience of a typical lab workstation and the ease of a height adjustable desk all-in-one. If you are tired of shuffling around resources (and students,) from lecture spaces to work zones, this is your solution.


Table Highlights:

1. Supporting the modern science curriculum; switch effortlessly from lecturing to lab with fixed or electric height adjustable options. Go from 30" to 36" in seconds, saving valuable time and keeping order in the classroom.

2. Save time and optimize flow by offering sinks at each student table. (Configurations without sink also available.)

3. The Latitude table offers integrated services like gas, water & power; making experiments safe, and connections convenient.

4. Industry standard work surfaces offered in epoxy or phenolic resin options. (Alternate surfaces available upon request.)

5. Create inspiring and robust environments that support and withstand student curiosity. Match new or preexisting designs, by choosing metal or plastic laminate base pedestal enclosure panels - available in a variety of colors and patterns.

6. Fulfill your ADA sink requirements in your classroom by adding a sink to your configuration.(Sink arrangement is ADA compliant with a height of 34 inches.)

7. Comfortably seat groups of 4 students in a collaborative learning environment.


Rated 5 based on 1 product reviews
BIM