Castle Access Panels & Forms Inc.

Access Panels and Doors

CONTACT INFO
173 Adesso Dr. Unit 2
Concord, ON, Canada L4K 3C3
Request for information Castle Access Panels & Forms Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
GFRG Access Panels and Doors made from glass fiber reinforced gypsum and 70% post-consumer recycled glass for a sustainable design that blends seamlessly into your walls and ceilings.

Consisting of a surround frame and either a Pop-Out or Concealed Hinged Door, Seamless GFRG Access Door Panels are perfect for jobs where Access is required at regular intervals.

Light-weight and easily textured, these panels can be used in both new and retrofit construction across unlimited applications.

The smart design helps contractors work smarter, faster, and better with deeper tapered edges, level 5 finish, pre-countersunk locations with superior plywood embedments for addition mechanical strength for drywall joints that won't shrink, crack, or sag. Our precision CNC machine controlled pattern making for mold making provides an aesthetically pleasing solution for a more attractive interior.
Rated 5 based on 1 product reviews
Castle manufactures GRG (Glass Reinforced Gypsum) building components for the commercial, institutional and high-end residential building markets. We have the largest stock molds for standard column covers ranging from 8" to 60" diameter in heights as tall as 16 ft.

Short Lead-Times
Design and technical shop drawings
Free freight for qualified customers

In addition we have a complete mold shop which allows us to produce our products to suit your specific requirements. Please contact us with your specific needs for a quote 905-738-8089.
Rated 5 based on 1 product reviews