Centor's 201 Integrated Single Door is perfect for smaller doorways where you'd like to create a beautiful connection to the outside. It features a solid wood interior and thermally-improved aluminum construction.
Our 201 Integrated Single Door incorporates built-in screens and shades to control insects, sunlight and privacy. Our built-in shades also enhance the thermal properties of the door, with independent tests showing that the blackout shade improves the U-factor by 17% when drawn across the opening.
The Centor 203 Integrated Double-swing Door features a clean look, with equal-sized panels and simple lines. With a solid wood interior and thermally-improved aluminum construction, our 203 Double-swing Door will perfectly frame any view.
For inside-outside living without the compromises, Centor's 203 Integrated Double-swing Door incorporates built-in screens and shades to control insects, sunlight and privacy. Our shades also enhance the thermal properties of the door, with independent tests showing that the blackout shade improves the U-factor by 17% when drawn across the opening.
The 205 is Centor's flagship Integrated Folding Door, featuring a solid wood interior and thermally-improved aluminum construction. Perfectly framing any view, the clean design on our 205 Integrated Folding Door sees all visible hardware removed from the interior, with equal stiles and rails on each panel frame.
For inside-outside living without the compromises, the Centor 205 Integrated Folding Door incorporates built-in screens and shades to control insects, sunlight and privacy. Our shades also enhance the thermal properties of the door, with independent tests showing that the blackout shade improves the U-factor by 17% when drawn across the opening.
The 205 Integrated Folding Door is approved by the Florida DBPR for use in coastal zones. It is built to withstand coastal conditions such as fluctuating temperatures, burning sunshine,salt and wind.
Open more of your home to the outside with the Centor 207 Integrated Cornerless Folding Door. Designed with the same clean lines as our flagship 205 Integrated Folding Door,homeowners will enjoy even more fresh air and views, with each side of the opening capable of spanning up to 15' 9 7/8" (4822mm) wide.
Our Cornerless Folding Door can have 2, 3, 4 or 5 panels on each side, in ‘odd-odd' configurations (e.g. 3 doors on the left, 5 doors on the right) or ‘odd-even' configurations (e.g. 3 doors on the left, 4 doors on the right).
With its frameless fixed glass panel, the contemporary design of the Centor 211 Integrated Sliding Door ensures the focus is always on the views to outside.
Available as a 2-panel configuration, our 211 Sliding Door is constructed from thermally-improved aluminum with a solid wood facing on the interior.
For inside-outside living without the compromises, the Centor 211 Integrated Sliding Door incorporates built-in screens and shades to control insects, sunlight and privacy. Our shades also enhance the thermal properties of the door, with independent tests showing that the blackout shade improves the U-factor by 17% when drawn across the opening.
The 211 Integrated Sliding Door is approved by the Florida DBPR for use in coastal zones. It is built to withstand coastal conditions such as fluctuating temperatures, burning sunshine,salt and wind.
With a central frameless fixed panel, the 217 XOX Integrated Sliding Door perfectly frames your view to outside. The contemporary design offers a sliding panel on each side of the large fixed panel for access between inside and out.
Available as a 3-panel configuration, our 217 Sliding Door is constructed from thermally-improved aluminum with a solid wood facing on the interior.
For inside-outside living without the compromises, the Centor 217 Integrated Sliding Door incorporates built-in screens to control insects.
Complementing the Centor 405 Integrated Folding Door, our 401 Integrated Single Door is perfect for smaller doorways in any home. Constructed from thermally-improved aluminum,it's available with double or triple glazing.
Our 401 Integrated Single Door includes built-in screens and shades to control insects, sunlight and privacy. The shades also enhance the thermal properties of the door, with independent tests showing that the blackout shade improves the U-factor by 17% when drawn across the opening.
With its concealed hardware the Centor 403 Integrated Double-swing Door perfectly frames any view, with equal-sized panels and simple lines. It's constructed from thermally-improved aluminum.
For inside-outside living without the compromises, the 403 Integrated Double-swing Door incorporates built-in screens and shades to control insects, sunlight and privacy. Our shades also enhance the thermal properties of the door, with independent tests showing that the blackout shade improves the U-factor by 17% when drawn across the opening.
The 405 is Centor's premium aluminum Integrated Folding Door. Its unobtrusive and contemporary design perfectly frames any view-all visible hardware is removed from the interior, with equal stiles and rails on each panel frame.
Centor's 405 Integrated Folding Door incorporates built-in screens and shades to control insects, sunlight and privacy. Our shades also enhance the thermal properties of the door,with independent tests showing that the blackout shade improves the U-factor by 17% when drawn across the opening.
There are many configurations possible with this option-including doors with 2 panels or 4 panels in one direction, now having full key access from the outside.
Open more of your home to the outside with the Centor 407 Integrated Cornerless Folding Door. Designed with the same clean lines as our flagship 207 Integrated Cornerless Folding Door, all visible hardware is removed from the interior, with equal stiles and rails on each panel frame.
Our Cornerless Folding Door can have 2, 3, 4 or 5 panels on each side, in ‘odd-odd' configurations (e.g. 3 doors on the left, 5 doors on the right) or ‘odd-even' configurations (e.g. 3 doors on the left, 4 doors on the right).
Connect to the beautiful world with the Centor 250 Fixed-lite window. The frameless design offers large expanses of fixed glass, with built-in shades to control glare and provide privacy.Like the fixed panel on the Centor 211 Integrated Sliding Door, the sill meets flush with the glazing for an unobstructed view to the outside.
Pair the 250 Integrated Fixed-lite Window alongside Centor Integrated Doors for a seamless aesthetic.
For inside-outside living without the compromises, the Centor 205 Integrated Fixed-lite Window incorporates built-in shades to control sunlight and provide privacy. Our shades also enhance the thermal properties of the window, with independent tests showing that the blackout shade improves the U-factor by 17% when drawn across the opening.
Ideal for smaller openings, the Centor 251 Integrated Single Window perfectly frames any view with its clean look and simple lines. It features a solid wood interior and thermally-improved aluminum construction.
For inside-outside living without the compromises, the Centor 251 Integrated Single Window incorporates built-in screens and shades to control insects, sunlight and privacy.
With its clean look, equal-sized panels and simple lines, the Centor 253 Integrated Double-swing Window perfectly frames any view. The ideal complement to our 203 French Door, it features the same solid wood interior and thermally-improved aluminum construction.
For inside-outside living without the compromises, the Centor 253 Integrated Double-swing Window incorporates built-in screens and shades to control insects, sunlight and privacy
Designed to complement our high-quality folding and double-swing doors, the Centor 255 Integrated Folding Window perfectly frames any view, and features the same wood interior options and thermally-improved aluminum construction.
For inside-outside living without the compromises, the Centor 255 Integrated Folding Window incorporates built-in screens and shades to control insects, sunlight and privacy.
Without a corner post to interrupt the view you can enjoy the vistas beyond with the Centor 257 Integrated Cornerless Folding Window. Designed with the same clean lines as our flagship 205 Integrated Folding Door, homeowners will enjoy even more fresh air and views,with each side of the opening capable of spanning up to 4.7m wide.
The Cornerless Folding Window can have 2, 3, 4 or 5 panels on each side, in ‘odd-odd'configurations (e.g. 3 doors on the left, 5 doors on the right) or ‘odd-even' configurations(e.g. 3 doors on the left, 4 doors on the right).
For inside-outside living without the compromises, the 257 Integrated Cornerless Folding Window incorporates a choice of either built-in screens or shades to control insects,sunlight and privacy.
Complementing 211 Integrated Sliding Doors, the contemporary design of the 261 XO Integrated Sliding Window features a frameless fixed glass panel, ensuring the focus is always on the views outside.
Available as a 2-panel configuration, our 261 Sliding Window is constructed from thermally-improved aluminum with a solid wood facing on the interior.
For inside-outside living without the compromises, the Centor 261 Integrated Sliding Window incorporates built-in screens and shades to control insects, sunlight and privacy.
The 267 XOX Integrated Sliding Window elegantly frames the view to outside, with a sliding panel on each side of the central frameless fixed glazing. The 3-panel configuration of the 267 Sliding Window is constructed from thermally-improved aluminum with a solid wood facing on the interior.
For inside-outside living without the compromises, the Centor 267 Integrated Sliding Window incorporates built-in screens to control insects.
Ideal for smaller openings, the Centor 451 Integrated Single Window perfectly frames any view with its clean look and simple lines. It features thermally-improved aluminum construction.
For inside-outside living without the compromises, the Centor 451 Integrated Single Window incorporates built-in screens and shades to control insects, sunlight and privacy. Our shades also enhance the thermal properties of the door, with independent tests showing that the blackout shade improves the U-value by 17% when drawn across the opening.
With its clean look, equal-sized panels and simple lines, the Centor 453 Integrated Double-swing Window perfectly frames any view. The ideal complement to our 403 French Door, it features the same thermally-improved aluminum construction.
For inside-outside living without the compromises, the Centor 453 Integrated Double-swing Window incorporates built-in screens and shades to control insects, sunlight and privacy. Our shades also enhance the thermal properties of the door, with independent tests showing that the blockout shade improves the U-value by 17% when drawn across the opening.
Designed to complement our high-quality folding and double-swing doors, the Centor 455 Integrated Folding Window perfectly frames any view, and features the same wood interior options and thermally-improved aluminum construction.
For inside-outside living without the compromises, the Centor 455 Integrated Folding Window incorporates built-in screens and shades to control insects, sunlight and privacy. Our shades also enhance the thermal properties of the door, with independent tests showing that the blackout shade improves the U-value by 17% when drawn across the opening.
Choose between two types of mesh and enjoy fresh air and an evening breeze without the inconvenience of insects. The mesh also acts as an anti-glare sunshade on bright, sunny days.
Mesh choices: Standard or Tight weave
Centor's unique, retractable light-filtering and blackout shades are available in a choice of two stylish patterns and a range of colors to suit every home.Fabric choices: Boston or Tuscany.
The natural beauty of wood on the interior of our Integrated Doors and Windows adds warmth and texture to any home. Choose between five unfinished options including Mahgony, Fir, Cherry, Oak, and Alder or select primed to paint after the doors are installed.
Centor Integrated Doors and Windows are made with aluminum on the interior or exterior for durability and ease of maintenance. Select one of our standard colors or specify your own custom color-we can match other manufacturer's colors in North America, making us an ideal choice for your renovation. All sills are anodized for durability, in either Natural or Dark Bronze.
Easy to install, stainless steel folding door hardware for inward and outward opening doors, for panels from 90lbs to 350lbs.
Choose from our range of locking solutions for folding and sliding doors
Download technical documents like performance data, architectural and construction drawings in our details library.
Learn more about Centor and our beautiful world, with news, articles and case studies that inspire us to connect with the world outside.