CENTRIA
CENTRIA

Building Envelope Wall and Roof Panels

CONTACT INFO
1550 Coraopolis Heights Rd. Suite 500
Moon Township, PA 15108
Toll Free: 888-254-7099
Phone: 412-299-8000
Continuing Education Logo
Request for information CENTRIA Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
building construction projects
SOCIAL

CENTRIA's Formawall Dimension Series combines unprecedented design freedom with unmatched performance. The Formawall high-performance building envelope system consolidates six wall components into one product offering creating distinct architectural wall profiles to match any building design.

Choose from five distinct architectural wall profiles to create imaginative building envelopes with varying articulations, rhythms and textures. Our Formawall Dimension series panels are a high-performance product that offers best in class flatness. We can color match internally and externally to fit your design needs. These architectural metal panels are available in different shapes and can be custom fabricated for your unique application. Attractive and durable, FORMAVUE windows are engineered to deliver premium performance within our Formawall architectural faCade systems. Seamlessly integrate the industry's highest quality daylighting and ventilation COMPONENTS within your building envelope.

The insulated architectural metal wall panels include a standard red-list free foam core, improving the sustainability of the building environment while improving its fire performance. Our red-list free Formawall architectural metal wall systems are FM 4882-certified at the most stringent level. They surpass the required protocols for the NFPA 285 complete wall assembly test and are the subject of a health product declaration (HPD).



Formawall FWDS® Technical Data Sheet

Formawall FWGX® Technical Data Sheet

Formawall DS58 TDS Technical Data Sheet

Formawall DS59® Technical Data Sheet

Formawall DS60® Technical Data Sheet


Rated 5 based on 1 product reviews

CENTRIA's commercial & industrial insulated metal panels deliver the industry's best combination of aesthetics, performance, sustainability and value. These lightweight panels provide tremendous flexibility with long lengths, various finish options and superior weather resistance, as well as vertical installation capability. These panels are the ideal product to create a modern aesthetic for large-scale buildings like warehouses, industrial facilities, schools and shopping centers.


Versawall Features & Benefits:

Versawall insulated metal wall panels add versatility and flexibility by offering a metal panel solution for walls. These lightweight insulated metal composite panels can be installed vertically for long, sleek sight lines, and the lightly planked interior liner works compositely with the face sheet to provide greater strength and allow longer spans.


Versawall V® Technical Data Sheet

Versawall H+® Technical Data Sheet


Rated 5 based on 1 product reviews

CENTRIA's commercial & industrial insulated metal panels deliver the industry's best combination of aesthetics, performance, sustainability and value. These lightweight panels provide tremendous flexibility with long lengths, various finish options and superior weather resistance, as well as vertical installation capability. These panels are the ideal product to create a modern aesthetic for large-scale buildings like warehouses, industrial facilities, schools and shopping centers.


Versapanel Features & Benefits:

Versapanel insulated metal wall panels add versatility and flexibility by offering a metal panel solution for either walls or roofs. This highly energy-efficient wall system is defined by bold ribs that add an attractive linear definition to large structures.


Versapanel® Technical Data Sheets


Rated 5 based on 1 product reviews

Concept Series single-skin rainscreen panels feature concealed fasteners and a common-lock joint that allows the panels to be integrated with each other and the CASCADE metal panel system. The panels can be installed vertically or horizontally and have an unbroken appearance that further adds to the product's aesthetic versatility.


Concept Series panels deliver unmatched performance with stand-off clips that provide a ventilation cavity and drain plane behind the panel. Panel clips also allow for thermal and seismic movements. Concept Series also functions as an exceptional rainscreen when installed over CENTRIA's METALWRAP Series insulated composite backup panels. Addition design options include MICROSEAM CORNERS and MICROLINEXTRUSIONS.



CS-200 Series Technical Data Sheets

CS--600 Series Technical Data Sheets



Rated 5 based on 1 product reviews

CENTRIA Exposed Fastener metal rainscreens are extremely versatile panels that can be used as exterior or interior walls, roofs and soffits with ribs that run horizontally or vertically. This flexibility, and their excellent negative wind load properties, make the panels an excellent option for both new construction and retrofit projects. And with all-weather installation capability, installation time is shortened, permitting fast-track scheduling.



Econolap 1/2" Technical Data Sheet

Econolap 3/4" Technical Data Sheet

Super-Rib Technical Data Sheet

Style-Rib Technical Data Sheet

MR3-36 Technical Data Sheet

BR5-36 Technical Data Sheet

TR4-36 Technical Data Sheet


Rated 5 based on 1 product reviews

Structural Design Panels (SDP) provide a versatile, economical solution for low slope roofs with outstanding resistance to wind loads.


SDP 175 Technical Data Sheet


Rated 5 based on 1 product reviews

CENTRIA's Versapanel Roof systems deliver the industry's best combination of aesthetics, performance, sustainability and value. The lightweight panels provide tremendous flexibility with long lengths, various finish options and superior weather resistance, as well as all-weather installation capability. These panels are the ideal product to create a modern aesthetic for large-scale buildings like warehouses, industrial facilities, schools and shopping centers.


Rated 5 based on 1 product reviews