Intercept is a modular metal wall panel system that allows for design versatility by incorporating different substrates, depths, tapers, slopes, curves and perforations into an easy-to-install rainscreen. The lightweight, back-ventilated system combines aesthetics with function, directing water away from your structure, without using sealants of any kind. Our Intercept panels deliver the protection you're looking for in a rainscreen system with an architecturally pleasing exterior faCade. They're ideal for use in a variety of industries including healthcare, pharmaceuticals, office buildings, retail and more. The system's modular design lends itself to installation in either vertical or horizontal applications. Intercept modular metal panels are available in the standard coil-coated aluminum substrate, as well as post-anodized aluminum, zinc and other natural metals. We offer a variety of design options including flat panels, tapered, or perforated. When installed over CENTRIA's METALWRAP insulated composite backup panels, this aluminum wall panel system provides protection from air, water, thermal and vapor intrusion.EntyreLVLZRZRV-TracHLZIntercept™ Entyre Technical Data SheetIntercept™ LVLZ Technical Data SheetIntercept™ RZR Technical Data SheetIntercept™ V-Trac Technical Data SheetIntercept™ HLZ Technical Data Sheet
Rated 5 based on
1 product reviews