The CGI Windows and Doors Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

CGI Windows and Doors
CONTENT
Series 360 Estate Single Hung Impact Resistant Windows image

Series 360 Estate Single Hung Impact Resistant Windows

The CGI single-hung impact window is constructed with commercial-grade aluminum frames, architecturally correct sightlines, a water and air resistant captured bottom rail, stainless steel fasteners and multiple points of weatherstripping . This window also has a patented carrier system that allows the window to operate very smoothly while concealing the balances. CGI's estate series windows have some of the highest design pressures in the industry and are available as large as 42" x 120".
Rated 5 based on 1 product reviews
Series 560 Estate Impact Resistant Sliding Glass Door   image

Series 560 Estate Impact Resistant Sliding Glass Door

This best in class Sliding Glass Door is available in many sizes and configurations including two track (up to 4 panels) and three track (up to 6 panel) configurations with or without pocketed doors. The impact resistant sliding glass door is available with individual door panels as large as 5 x 10 and with industry leading design pressures. The Estate Sliding Glass Door includes standard features not found in competitive products such as commercial grade deadbolt hook locks, cast keepers, tandem stainless steel rollers with precision bearings, a screen that is built as tough as many door panels, and an easy to install frame without complex trims or covers, providing an over-all clean design.
Rated 5 based on 1 product reviews
Series 238 Estate Fixed/ Designer Fixed Impact Resistant Windows   image

Series 238 Estate Fixed/ Designer Fixed Impact Resistant Windows

Our rectangular fixed hurricane windows are available up to 45 square feet and like the rest of our Estate series windows are available with colonial or square glazing beads. Designed to match the sightlines of our casement and project-out hurricane windows, these hurricane windows appear identical to the impact resistant casement and project-out windows. Our designer fixed impact windows are available in a variety of different shapes and styles. The look of these custom window designs add beauty and styling to your home, giving it a truly unique appearance. There are less expensive ways of manufacturing a fixed hurricane window, but consistent with CGI's heritage, our Estate designer windows have been designed to provide a strong, high quality and aesthetically pleasing choice.
Rated 5 based on 1 product reviews
Series 238 Estate Project-Out/ Awning Impact Resistant Windows   image

Series 238 Estate Project-Out/ Awning Impact Resistant Windows

As with our impact resistant casement windows, the project-out hurricane windows offer top of the line components. And, like the impact resistant casement window, this is a hurricane window that not only looks great but is also superior to all other competitors' products in performance, quality and value. The project out impact resistant windows have matching sight lines with the casement and fixed windows allowing for seamless mixing and matching.
Rated 5 based on 1 product reviews
Series 450 Estate Impact Resistant French Door   image

Series 450 Estate Impact Resistant French Door

The Estate Collection prides itself on its impact resistant French door, with over 20,000 installed over the past twenty years. You will quickly learn to appreciate why it is the preferred choice of architects just by seeing its quality construction. This door has been designed and fabricated with matching site lines and transom panels giving you many design options for your home. Our doors include our patented concealed three point lock system, which unlike others in the marketplace is designed to activate all three locking points with one single turn, inside and out. The doors are manufactured with top-of-the-line components such as solid brass or stainless steel hinges, Baldwin solid brass locks and levers, multiple layers of weather-stripping and strong silicone sealants. These heavy-gauge aluminum doors offer sightlines only found in wood doors giving you the look of wood without the maintenance, swelling and decay issues associated with wood products.
Rated 5 based on 1 product reviews
Series 160 Sentinel Impact Resistant French Door   image

Series 160 Sentinel Impact Resistant French Door

The Sentinel French door has been designed and fabricated with the same standards of high quality and precision from its higher end estate line. These doors include a patented concealed three point lock system, which unlike others in the marketplace is designed to activate all three locking points with one single turn, inside and out. These heavy-gauge aluminum doors have sightlines similar to that of wood doors and their look and proven design will add a high level of luxury and aesthetics to any home.
Rated 5 based on 1 product reviews
CGI Gallery   image

CGI Gallery

Rated 5 based on 1 product reviews
Series 238 Estate Casement Impact Resistant Windows image

Series 238 Estate Casement Impact Resistant Windows

CGI's impact resistant aluminum casement windows have very clean lines and incredible eye appeal. These windows have the sightlines and appearance of wood windows but with the advantages of limited maintenance associated with quality aluminum construction. To ensure product excellence our impact resistant casement windows offer top of the line components such as stainless steel assembly screws and hardware, multiple layers of weather-stripping and strong silicone sealants. Our casement window with its superior design backed by years of research and development not only looks great but outperforms its competitors in quality and value.
Rated 5 based on 1 product reviews
Series 120 Sentinel Horizontal Rolling Impact Resistant Windows   image

Series 120 Sentinel Horizontal Rolling Impact Resistant Windows

The Sentinel Horizontal Rolling impact window has been designed with many features including a nylon roller with stainless steel ball bearings that glides on a nylon track, multiple points of weather-stripping and stainless steel fasteners. It is available in two and three panel configurations.
Rated 5 based on 1 product reviews
Series 110 Sentinel Single Hung Impact Resistant Windows   image

Series 110 Sentinel Single Hung Impact Resistant Windows

The Sentinel single-hung impact window has been designed with many of the features you have come to expect from CGI. The single-hung window is constructed with commercial-grade aluminum frames, architecturally correct and even sightlines, a water and air resistant captured bottom rail, stainless steel fasteners and multiple points of weather-stripping while maintaining the stylish look of a traditional single-hung window.
Rated 5 based on 1 product reviews
Series 130 Sentinel Fixed/ Designer Fixed Impact Resistant Windows   image

Series 130 Sentinel Fixed/ Designer Fixed Impact Resistant Windows

The Sentinel Designer Fixed impact windows are available in a variety of shapes and styles. The look of these custom window designs add beauty and styling to your home, giving it a truly unique appearance. A narrow frame design allows you to maximize your available glass area. The fastener covers finish off this product choice nicely making this a very clean looking window for any room in your home.
Rated 5 based on 1 product reviews
Series 150 Sentinel Impact Resistant Sliding Glass Door   image

Series 150 Sentinel Impact Resistant Sliding Glass Door

The Sentinel Sliding Glass Door is built with many standard features that customers have come to expect in a CGI product such as tandem stainless steel rollers with precision bearings in a stainless steel housing, mitered corner detailing, stainless steel fasteners, class I anodized sill track and a screen that is built as tough as many door panels. The Sentinel Sliding Glass Door is available in many sizes and configurations including two track (up to 4 panels), three track (up to 6 panel), and 4 track (up to 8 panel) configurations with or without pocketed doors and is available with individual door panels as large as 4'1/8" x 10'.
Rated 5 based on 1 product reviews