The CGI Windows and Doors Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

CGI Windows and Doors
CONTENT
Series 160 Sentinel Impact Resistant French Door   image

Series 160 Sentinel Impact Resistant French Door

The Sentinel French door has been designed and fabricated with the same standards of high quality and precision from its higher end estate line. These doors include a patented concealed three point lock system, which unlike others in the marketplace is designed to activate all three locking points with one single turn, inside and out. These heavy-gauge aluminum doors have sightlines similar to that of wood doors and their look and proven design will add a high level of luxury and aesthetics to any home.
Rated 5 based on 1 product reviews
CGI Gallery   image

CGI Gallery

Rated 5 based on 1 product reviews
Series 120 Sentinel Horizontal Rolling Impact Resistant Windows   image

Series 120 Sentinel Horizontal Rolling Impact Resistant Windows

The Sentinel Horizontal Rolling impact window has been designed with many features including a nylon roller with stainless steel ball bearings that glides on a nylon track, multiple points of weather-stripping and stainless steel fasteners. It is available in two and three panel configurations.
Rated 5 based on 1 product reviews
Series 110 Sentinel Single Hung Impact Resistant Windows   image

Series 110 Sentinel Single Hung Impact Resistant Windows

The Sentinel single-hung impact window has been designed with many of the features you have come to expect from CGI. The single-hung window is constructed with commercial-grade aluminum frames, architecturally correct and even sightlines, a water and air resistant captured bottom rail, stainless steel fasteners and multiple points of weather-stripping while maintaining the stylish look of a traditional single-hung window.
Rated 5 based on 1 product reviews
Series 130 Sentinel Fixed/ Designer Fixed Impact Resistant Windows   image

Series 130 Sentinel Fixed/ Designer Fixed Impact Resistant Windows

The Sentinel Designer Fixed impact windows are available in a variety of shapes and styles. The look of these custom window designs add beauty and styling to your home, giving it a truly unique appearance. A narrow frame design allows you to maximize your available glass area. The fastener covers finish off this product choice nicely making this a very clean looking window for any room in your home.
Rated 5 based on 1 product reviews
Series 150 Sentinel Impact Resistant Sliding Glass Door   image

Series 150 Sentinel Impact Resistant Sliding Glass Door

The Sentinel Sliding Glass Door is built with many standard features that customers have come to expect in a CGI product such as tandem stainless steel rollers with precision bearings in a stainless steel housing, mitered corner detailing, stainless steel fasteners, class I anodized sill track and a screen that is built as tough as many door panels. The Sentinel Sliding Glass Door is available in many sizes and configurations including two track (up to 4 panels), three track (up to 6 panel), and 4 track (up to 8 panel) configurations with or without pocketed doors and is available with individual door panels as large as 4'1/8" x 10'.
Rated 5 based on 1 product reviews