Simple cost-effective method for routing and supporting cables in a low-profile design. Can also be used to support pneumatic or hydraulic hoses or tubing. Available in Aluminum, Mill Galvanized Steel, Hot Dipped Galvanized Steel, Stainless Steel 304 and 316, Painted. 1.75" and 2" side heights and widths from 2"-12".
Rated 5 based on
1 product reviews