The Citadel Architectural Products, Inc. Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Citadel Architectural Products, Inc.
CONTENT
Citadel Architectural Products, Inc.
CONTENT
Water Resistant Glazing Panels image

Water Resistant Glazing Panels - GlazeGuard® 250 WR

Similar in thickness to GlazeGuard® 250 (both are 1/4"), these panels offer more water resistance than the tempered hardboard composition.
Rated 5 based on 1 product reviews
Fire Resistant Glazing Panels image

Fire Resistant Glazing Panels - GlazeGuard® 1000 IR

GlazeGuard® 1000 IR is a composite panel made by laminating either textured or smooth aluminum skins to three layers of polypropylene. These panels are typically used on various types of buildings including schools and universities, retail complexes, storefront conditions, etc. However, with an impact resistant composition, GlazeGuard® 1000 IR panels are ideal for any other application where increased thermal properties, durability and safety are concerns.
Rated 5 based on 1 product reviews
Sanitary Wall & Ceiling Panels image

Sanitary Wall & Ceiling Panels - EnviroGuard™ PLY

A composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of douglas fir plywood.
Rated 5 based on 1 product reviews
Interior Wall & Ceiling Panels image

Interior Wall & Ceiling Panels - CleanCote® Premier™

This system is designed for use as interior cladding on walls in cleanroom type applications. However, Premier™ is ideal for other applications where an easily maintained surface is the primary concern.
Rated 5 based on 1 product reviews
Interior Wall & Ceiling Panels image

Interior Wall & Ceiling Panels - CleanCote® BioWall®

Similar to CleanCote® Premier™, BioWall™ is impact resistant, water resistant, and provides ultimate smoothness. However, BioWall® offers a smooth or suede melamine skin as opposed to the aluminum skin standard on Premier™ panels.
Rated 5 based on 1 product reviews
Interior Wall & Ceiling Panels image

Interior Wall & Ceiling Panels - CleanCote® Sentinel™

Similar to CleanCote® Premier™ Sentinel™ is impact resistant, water resistant, and provides ultimate smoothness. However, Sentinel™ is installed using moldings with a nearly flat profile to reduce dust collection.
Rated 5 based on 1 product reviews
Sanitary Wall & Ceiling Panels image

Sanitary Wall & Ceiling Panels - EnviroGuard™ GYP

A composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of type-x gypsum board.
Rated 5 based on 1 product reviews
Engineered Architectural Wall System image

Engineered Architectural Wall System - Envelope 2000®

This system is designed for use as exterior cladding on walls, canopies, fascias, and accent bands. However, Envelope 2000® is also ideal for other applications where a high end look is desired.
Rated 5 based on 1 product reviews
Exterior Cladding image

Exterior Cladding

With a variety of different panel options available, we have a solution for all your exterior cladding needs from lightweight plastic composites to impact resistant materials such as plywood and thermoset phenolic resin.
Rated 5 based on 1 product reviews
Prefinished Architectural Panels image

Prefinished Architectural Panels - ProCore™

Similar to SinoCore®, ProCore™ panels are lightweight, water resistant, and may be field curved (for large radius requirements). However, ProCore™ moldings are flat and the panel is slightly thicker for increased performance.
Rated 5 based on 1 product reviews
Interior Wall & Ceiling Panels image

Interior Wall & Ceiling Panels - CleanCote® Xylem®

This system is designed for use as interior cladding on walls in cleanroom type applications. However, Xylem® is ideal for other applications where a durable and easily maintained surface are primary concern.
Rated 5 based on 1 product reviews
Interior Wall & Ceiling Panels image

Interior Wall & Ceiling Panels - CleanCote® Guardian™

A composite panel for interior use made by laminating an aluminum skin to a substrate of type-x exterior grade gypsum board. This system is designed for use as interior cladding on walls in cleanroom type applications.
Rated 5 based on 1 product reviews
Sanitary Wall & Ceiling Panels image

Sanitary Wall & Ceiling Panels - EnviroGuard™ OSB

These panels are designed to provide an easily maintained surface for interior wall applications including: kitchens, restrooms, locker rooms, food processing plants, animal shelters.
Rated 5 based on 1 product reviews
Sanitary Wall & Ceiling Panels image

Sanitary Wall & Ceiling Panels - EnviroGuard™ HDP

A composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of high density polypropylene.
Rated 5 based on 1 product reviews
Prefinished Architectural Panels image

Prefinished Architectural Panels - Panel 15®

A composite panel made by laminating a textured aluminum skin to a substrate of douglas fir exterior grade plywood.
Rated 5 based on 1 product reviews
Prefinished Architectural Panels image

Prefinished Architectural Panels - SinoCore®

A composite panel made by laminating either textured or smooth prefinished aluminum skins to a core of high density polypropylene. A second aluminum skin is added as a backer and provides panel balance.
Rated 5 based on 1 product reviews
Prefinished Architectural Panels image

Prefinished Architectural Panels - Panel 20®

A composite panel for exterior use made by laminating an aluminum skin to a substrate of thermoset phenolic resin. It is impact resistant, water resistant, and provides ultimate smoothness in a wide variety of finishes.
Rated 5 based on 1 product reviews
Opaque Glazing Panels image

Opaque Glazing Panels - GlazeGuard® 1000 FR

A composite panel for use as a glazing infill made by laminating two prefinished aluminum skins to substrates of tempered hardboard. These stabilizers surround a expanded polystyrene (EPS) or isocyanurate (ISO) foam core.
Rated 5 based on 1 product reviews
Water Resistant Glazing Panels image

Water Resistant Glazing Panels - GlazeGuard® 1000 WR

Similar in thickness to GlazeGuard® 1000 (both are 1"), these panels offer more water resistance than the tempered hardboard composition.
Rated 5 based on 1 product reviews
Sanitary Wall & Ceiling Panels image

Sanitary Wall & Ceiling Panels - EnviroGuard™ LUA

EnviroGuard™ LUA is a composite panel for interior use made by laminating a fiberglass reinforced plastic (FRP) or high density polyethylene (HDPE) skin to a substrate of luaun.
Rated 5 based on 1 product reviews