Citadel Architectural Products, Inc. > CAD > Composite Wall Panels - Envelope 2000 RV System

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

Citadel Architectural Products, Inc.
CONTENT
Citadel Architectural Products, Inc.
CONTENT
CAD details
Envelope 2000 RV 10 Curved Section
download: DWG view: PDF
CAD details
Envelope 2000 RV 1A System Isometric Option 1
download: DWG view: PDF
CAD details
Envelope 2000 RV 1B System Isometric Option 2
download: DWG view: PDF
CAD details
Envelope 2000 RV 1C System Isometric Option 3
download: DWG view: PDF
CAD details
Envelope 2000 RV 2A Molding Dimensions Page 1
download: DWG view: PDF
CAD details
Envelope 2000 RV 2B Molding Dimensions Page 2
download: DWG view: PDF
CAD details
Envelope 2000 RV 2C Molding Dimensions Page 3
download: DWG view: PDF
CAD details
Envelope 2000 RV 3A Base Foundation Option 1
download: DWG view: PDF
CAD details
Envelope 2000 RV 3B Base Foundation Option 2
download: DWG view: PDF
CAD details
Envelope 2000 RV 4A Horizontal Vertical Option 1
download: DWG view: PDF
CAD details
Envelope 2000 RV 4B Horizontal Vertical Option 2
download: DWG view: PDF
CAD details
Envelope 2000 RV 4C Horizontal Vertical Option 3
download: DWG view: PDF
CAD details
Envelope 2000 RV 5 Intermediate Connection
download: DWG view: PDF
CAD details
Envelope 2000 RV 6A Dissimilar Material Option 1
download: DWG view: PDF
CAD details
Envelope 2000 RV 6B Dissimilar Material Option 2
download: DWG view: PDF
CAD details
Envelope 2000 RV 7 Parapet
download: DWG view: PDF
CAD details
Envelope 2000 RV 8A Inside Corner Option 1
download: DWG view: PDF
CAD details
Envelope 2000 RV 8B Inside Corner Option 2
download: DWG view: PDF
CAD details
Envelope 2000 RV 8C Inside Corner Option 3
download: DWG view: PDF
CAD details
Envelope 2000 RV 9A Outside Corner Option 1
download: DWG view: PDF
CAD details
Envelope 2000 RV 9B Outside Corner Option 2
download: DWG view: PDF
CAD details
Envelope 2000 RV 9C Outside Corner Option 3
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 11A To 12B
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 13A To 13D
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 13E
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 13F
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 13G
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 14A To 14C
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 14D
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 15A
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 15B To 17
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 18A To 18C
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 18D
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 18E
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 19A To 19C
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 19D
download: DWG view: PDF
CAD details
Envelope 2000 RV Intersections 19E
download: DWG view: PDF
CAD details
Envelope 2000 RV
download: DWG view: PDF