High Thermal PerformanceThird-party tested to over 90% thermal efficiency. Efficient thermal break achieved with polyamide clips.LEED Design Credits: Energy & Atmosphere and Materials & Resources, + Integrates with all Cladding MaterialsTerracotta, Stone, Brick, Ceramic, Fiber Cement, ACM, Composite, Zinc, + Universal InstallationHorizontal AND/OR Vertical. Optional Horizontal Flush-mountsHorizontal and vertical attachment layers embed as an integrated solution for multi-point affixing of panels on the same plane. Minimizes extension of the cladding from the substrate. Increased Stability Behind PanelsHelps prevent oil canning deformation over time, specifically for thinner panel formats.Accuracy to DesignIntegrated install measurements, leveling and minute adjusting capability. Finishing Accessories Address termination points for corners, windows & doors. Corners can be properly supported - including a wide range of acute and obtuse angles.Insulation AccommodationAccommodates up to 8" of insulation.Aluminum & Polyamide ComponentsLightweight and strong extruded aluminum Base-Track, T-Track, Horizontal Flush-Mount* Polyamide Clip - clip strength + thermal breakCustomizationCustom track lengths and system depths available.Track ColorsBlack Anodized or Silver Aluminum.
Rated 5 based on
1 product reviews