CAP701LP-ST Low-Profile Straight-Through Air Showers have an overall assembled height of 95 in. Units have the blower assembly, HEPA filter and electrical components mounted on the side to permit the lower height. They can be assembled in a space 96 in. high, making them ideal for retrofits or where ceilings can''t be penetrated.
Standard Features
Durable and Cleanroom-Approved Painted Cold Rolled Steel Shell
No Silicone used - only Low-Outgassing Epoxy or Urethane Sealant
Anodized Aluminum framed Safety Glass Doors with Hydraulic Door Closers
Surface-mounted LED Light Fixture with Wall Switch
Adjustable Anodized Aluminum Nozzles
Removable High Pressure Interior Nozzle Wall Panels
5HP (3.7kW), 3600RPM Sealed Ball Bearing Continuous Duty Motor (Motor meets or exceeds U.S. EPAct and NRCan Canadian efficiency standards)
Superior Efficiency Direct Drive Aluminum Airfoil Wheel
7800 FPM (39.62 m/s) Average Nozzle Velocity
1900 CFM (0.9 m3/s) Average
24x24x11.5, 99.97% HEPA Filter
Wall Return Air Grills with 10x20x1 MERV 8 Prefilters
2-1/2 Inch Diameter Sprinkler Sleeve
Programmable Microprocessor PLC with 0-30 second adjustable run time and 0-10 second adjustable wait time
UL508A Panel Sticker
CSA Listed (selected models)
208 Volt, 60 Hz, 3 Phase, 4 Wire, 14.5 FLA
Rated 5 based on
1 product reviews